Search Results for general motors
K711621 UHF Magnet Mount Antenna - PCTEL
Magnet mount antenna, 410-470 MHz.
SmartDisc MIMO Combination Antenna - PCTEL
SmartDisc MiMo Combination Antenna supporting up to 4 in 1 -Cellular MIMO 2G, 3G, 4G, GNSS and BT/WiFi in a low-profile enclosure with durable design. The antenna can be mounted on metal or non-conductive materials enabling flexible and easy installation. Ideal for vehicle and load handling equipment utilizing fleet management, smart city and mobile gateways.
Modal Shakers | PCB Piezotronics
Modal Shakers (Learn more on www.modalshop.com) The Modal Shop’s modal shakers are a proven solution in test laboratories around the world. With force ratings from 4.5 to 100 lbf (20 to 440 N), these shakers are suitable for a wide range of modal analysis applications.
Model J352C04 General purpose, ceramic shear ICP® accel., 10 mV ... - PCB
Model J352C04 General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 9k Hz, 10-32 top conn. ground isolated Installation and Operating Manual
High performance general purpose accelerometer, 100 mV/g
High-performance, general purpose, IEPE accelerometer, 100 mV/g sensitivity, ±5% sensitivity tolerance, wide frequency response, low profile with side exit 2-pin MIL-C-5015-style connector
General Purpose Pressure Sensors for High Frequency - PCB
General Purpose Pressure Sensors for High Frequency. PCB® Series 113B dynamic pressure sensors set the standard for extremely fast, micro-second response with a wide amplitude and frequency range.
Frequently asked questions: Intelligent Transmitter Series
Wilcoxon Sensing Technologies Tel.: +1 (301) 330 8811 8435 Progress Drive [email protected] Frederick, MD 21701 www.wilcoxon.com USA Page 1 of 7 buy.wilcoxon.com Frequently asked questions: Intelligent Transmitter Series
Antennas | WiFi, Bluetooth, Cellular, GPS, & More - PCTEL
For organizations deploying a large variety of antenna applications in a range of different markets around the world, PCTEL provides superior quality purpose-built WiFi, Bluetooth, LMR, LTE450, TETRA, GNSS, GPS, Cellular, ISM, LoRa and combination antenna solutions.
Model 352C33 | PCB Piezotronics
Model 352C33:Platinum Stock Products; High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 side conn.
General Signal Conditioning Guide - PCB
The main advantage of charge output sensors is their ability to operate under high temperature environments. Certain sensors . have the ability to withstand temperatures exceeding +1000 ºF (+538 ºC).
Temposonics® G-Series GH Position Sensors
Output Stroke Length Resolution Multi-Position Status ⓘ Analog 50…2500 mm
Sensors for Semiconductor Manufacturing | PCB Piezotronics
PCB® sensors for high precision manufacturing. Lithography manufacturing is a process used to create patterns on a substrate, typically a silicon wafer, for the fabrication of integrated circuits (ICs).
Industrial | Markets - Amphenol
Amphenol-CTI overmolding technologies work in many applications; offering the best-value solutions to your interconnect challenges. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Multi-conductor data cables (DVI, HDMI, USB, etc) / Filtered Power / Custom molds / Soft or hard tooled, 3D printing molds / Single/multiple cavities / PVC/PP/ABS/TPU/PBT
PCB Product Finder for 0 (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Amphe-RXS Connector Series - Amphenol Industrial Operations
Amphenol Industrial Operations presents a versatile solution that seamlessly integrates power and signal terminals within a compact and robust connector package.
HIGH TEMPERATURE ACCELEROMETERS - PCB
HIGH TEMPERATURE . ACCELEROMETERS. FOR GAS TURBINES, HELICOPTERS & ROCKET MOTORS. pcb.com | 800.828.8840. Including ENDEVCO. sensors, electronics, and cables
GPS Timing Reference Antenna - PCTEL
Made to address the attenuation issues of congested cell-site applications, this GPS timing reference antenna features multi-stage filtering and a proprietary quadrifiliar helix design to provide superior out-of-band rejection and lower elevation pattern performance than traditional patch antennas.
Locate PCTEL Distributors Near You | PCTEL
Looking for a local distributor of PCTEL products, such as antennas, scanners, or software? Browse our online distributor directory now.
Military & Defense | Industry - PCTEL
Today’s highly interconnected military world demands precision connectivity. PCTEL military and defense solutions help you gather critical data under even the most challenging environmental and operational conditions, enabling you to turn that data into the intelligence needed to make more informed decisions.
Authorized Repair Centers of MTS Sensors - Temposonics
MTS Sistemas do Brasil Avenida Doutor Altino Bondesan, 500, Centro Empresarial I - Sala 212B - Eugênio de Melo São José dos Campos SP 12247-016
Our Values | PCB Piezotronics
Responsible Manufacturing. PCB is an ethical, financially sound, and environmentally responsible company owned by Amphenol Corporation. With over 55 years of continuous growth, we've improved our technologies to meet evolving industry trends, while consistently delivering on the quality our customers expect.
Temposonics® G-Series GTE Position Sensors
Redundant position sensor with Ex certification for enhanced safety applications. Designed for high pressure applications; Embedded for extra protection in harsh environments
Reliable level measurement for barges - Part 2 - Temposonics
(Download PDF version) Magnetostrictive measurement principle. The absolute, liquid level transmitters provided by Temposonics rely on the company’s proprietary magnetostrictive technology, which can determine position with a high level of precision and robustness.
Model 351A15 | PCB Piezotronics
Model 351A15:Cryogenic, miniature, quartz shear ICP® accel., 5.5 mV/g, 1.25 to 20 kHz, 10-32 top conn, M5 female thread (-320 to +250F/-196 to +121C)
Model 3711F11200G | PCB Piezotronics
Model 3711F11200G:Single Axis MEMS DC accelerometer, 7 mV/g, 200 g, 1/4-28 4-Pin Plug
General Purpose Piezoelectric Accelerometers - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
GB-Series with pressure-fit flange - Temposonics
Position sensor for harsh environments. Available in stainless steel 1.4404 (AISI 316L) Flat & compact housing with side-mounted signal connection
5G Ready LTE Omni Antenna - PCTEL
5G Ready LTE Omni Antenna is a stick antenna with durable design. Model Numbers: 710275
General Signal Conditioning Guide - PCB
SIGNAL CONDITIONING GUIDE3 V 2 = q / C 1 +C 2 + C 3) (Eq.2) where: C 2 = cable capacitance in pF C 3 = input capacitance of the voltage amplifier or readout instrument in pF According to the law of electrostatics (Equations 1 and 2), sensing elements with a low capacitance will have a high volt-
MiniBlade Omnidirectional WiFi 6E CBRS 5G Antenna - PCTEL
MiniBlade is an adhesive mounted omni-directional ultra-wideband antenna capable of supporting radio system operating in 2400 to 7200MHz spectrum. WiFi 6E, BT, V2X, 5G ready. It is the perfect choice for applications such as indoor WiFi coverage, internet onboard buses, EV-chargers and Wifi zones, Wifi supported devices. The superior RF performance enables high connectivity and throughput.
Medallion™ II Permanent Mount Antenna - PCTEL
The Medallion™ II 5G FR1 low profile antenna is ideal for cabinet mount industrial IoT and EV charging applications. This GNSS multiband antenna includes two 5G FR1 ready ports, and an optional dual band 2.4/5 GHz port for WiFi coverage. Its proprietary, built-in GNSS technology features superior out-of-band rejection filtering for optimal operation with industrial IoT wireless networks.
Industrial | Markets - Amphenol
Amphenol LTW provides highly flexible cables for constant moving applications. Ideal for modern automated manufacturing systems. The key features as below: Recommended connectors series: M8, M12, X-LOK, Ceres, USB, RJ45; Bending Standard: TÜV 2 PFG 2577 Class II; Flexing Test: 6 Million Cycles (S≤4mm²); 90° Bending Test: 1 Million Cycles; Cableveyor Test: 5 Million Cycles.
Category Cables Archives - Amphenol Broadband Solutions
ANSI/TIA 568-C.2; NEC/CEC Type CMX Outdoor – CMR; UL 444 Sunlight-Resistant; UL 444; RoHS Compliant Directive 2011/65/EU; ANSI/TIA 862 (Building Automation)
Meet the experts - Wilcoxon Sensing Technologies
Sr. Director of Operations Wilcoxon Sensing Technologies. Sensors you don't have to worry about. At Wilcoxon, we’ve mastered quality at volume, making tens of thousands of reliable vibration sensors every year—and we make sure each one works every time.
Silhouette Low Profile Transit Antennas - PCTEL
These low-profile, multiband antennas are designed for essential transit vehicle installations requiring overhead clearance. They provide wideband coverage of specific frequencies with no field tuning required, and are housed in a high impact molded ASA radome for long-lasting performance under severe environmental conditions.
High EMI resistance accelerometer, general purpose 100 mV/g
HV100 High EMI resistance accelerometer, general purpose 100 mV/g, accelerometer, wind turbine vibration monitoring, electrical isolation, high voltage resistance, high EMI resistance, power generation accelerometer, vibration sensor
Base Station Adapters - PCTEL
Features. Adaptable – Will accept any antenna that utilizes 1-1/8”-18 thread mounts; mounts on 1” – 1.75” outside diameter masts; Versatile – Converts any 136-940 MHz mobile antenna into a base station
Model 353B15 | PCB Piezotronics
Model 353B15:Platinum Stock Products; High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 side conn.
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
AMPHENOL CORPORATION Amphenol Industrial Operations 191 Delaware Avenue Sidney, NY 13838-1395 Telephone: 888-364-9011 Fax: 520-397-7169
K7057239 UHF Roof Mount Car Antenna - PCTEL
K7057239 UHF car antenna, 440-470 MHz tunable.
OUR TEAM - Amphenol Fiber Systems International (AFSI)
OUR TEAM - Amphenol Fiber Systems International (AFSI)
Load Cells | PCB Piezotronics
Choose PCB load cells for your testing needs. PCB sensors are designed and manufactured in our state-of-the-art facilities, and together with our global distribution network and Total Customer Satisfaction guarantee, you can rely on us to deliver products and solutions for your demanding requirements.
Upcoming Industry Events | PCTEL
Date Event Booth or Stand Attending Location Meet With Us; Oct 1 to 3, 2024 : California APCO: 714: Yes: Garden Grove, CA: Schedule Meeting
Compact accelerometer sensor, 100 mV/g - Wilcoxon Sensing Technologies
Compact accelerometer sensor, general purpose, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015-style connector, case isolated, API 670 compliant
Magnetic and Tape Mounts - PCTEL
PCTEL’s G and GM series magnetic mounts and G-AS series all-surface tape mounts for mobile antennas come in black or chrome, with a variety of cable and connector options. All G, GM, and G-AS series mounts feature standard 1-1/8″-18 thread.
Industrial | Markets - Amphenol
This series, utilizing RADSOK® socket contact technology, is a general duty, touch-proof, thermoplastic rectangular with integrated latch push-pull coupling high power connector.
NMO Style Mounts - PCTEL
PCTEL’s NMO style mounts include brass “NMO” series mounts with a gold contact pin and brass nut ring, as well as stainless steel “SM” series mounts. Both series of NMO style mounts install from above. These NMO antenna mounts have a 3/4ʺ hole, 1-1/8ʺ-18 thread, and can be used for metal thickness to 0.046ʺ.
Multiband GNSS & GPS Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
2CMA100385R1000 3P+N+E Female Industrial Connector, UL/CSA. - Amphenol Sine
2CMA100385R1000 3P+N+E Female Industrial Connector, UL/CSA. Replaces Part# ABB560C7W. Comparable to PNs# 560C7W, 560C7WLEV, HBL560C7W, AH560C7W, PS560C7W
GNSS & GPS Tracking Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...