Search Results for generate signals simulink
HB114-U6S12-60-TH Connectors, 60 ft - rfstechnologies.com
Includes 9 pairs of wires used to carry alarm signals. PRE-PACKED HYBRIFLEX KITS FOR EASY INTEGRATION INTO RAYCAP JUNCTION BOXES RFS now offers Kitting options for most hybrid risers and jumpers that include both the cable assembly and the Raycap inserts. For reference, kits have a “K” as the third digit in the model number.
Military Rotorcraft / Helicopters - Amphenol PCD
1900 SIM Connectors . Derived from the legacy 1977 connector shells, the 1900SIM series can be fitted with the whole SIM modules range and is perfect for railway and mass transit applications.
Module For crimped contacts Socket Without peripheral sealing 4 ...
Module for EN4165 / SIM connectors. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated soluti
Composite rail 18 modules - amphenol-airlb.fr
Composite rail 18 modules
SIMM9901PD - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Receptacle Short flanged 2 Modules Composite Standard Without plating ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Plug Clicker nut 2 Modules Composite Standard Without plating ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Receptacle Short flanged 2 Modules Metallic Shielded Bright nickel ...
Receptacle Short flanged 2 Modules Metallic Shielded Bright nickel Polarization B Not mounted
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
signal directly proportional to the applied pressure. Available as gage (differential) or absolute, the P883 sensor die also features high sensitivity, excellent overload capability and small temperature hysteresis over a wide temperature range. The product is 100% visually inspected and electrically probed.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
signal directly proportional to the applied pressure. Available as gage (differential) or absolute, the P883 sensor die also features high sensitivity, excellent overload capability and small temperature hysteresis over a wide temperature range. The product is 100% visually inspected and electrically probed.
Receptacle Short flanged 2 Modules Metallic Shielded Bright nickel ...
Receptacle Short flanged 2 Modules Metallic Shielded Bright nickel Polarization A Not mounted
SIME1220SN - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Modus W Series - amphenol-sensors.com
signal configuration: Model W30 • Two-wire • DC Voltage In • 4 to 20 mA out The span or zero adjustment is performed with a 20-turn potentiometer for fine resolution. A 50% adjustment in output is possible. The Series W transmitters comply with the European requirements of Council Directive 2004/108/EC. Operation
Positronic Joins Open Compute Project as Community Member
Positronic is pleased to announce the Company has joined the Open Compute Project (OCP) as a Community Member. OCP, founded in 2011 by Facebook and other members, is a collaborative community focused on redesigning hardware technology to efficiently support the growing demands on compute infrastructure.
Modus W Series - amphenol-sensors.com
signal configuration: Model W30 • Two-wire • DC Voltage In • 4 to 20 mA out The span or zero adjustment is performed with a 20-turn potentiometer for fine resolution. A 50% adjustment in output is possible. The Series W transmitters comply with the European requirements of Council Directive 2004/108/EC. Operation
Ventostat T8002-ACD Series CO Transmitters
The Telaire Ventostat T8002-ACD and T8002-ACD-2K are wall mounted sensors that provide CO 2 control even when a building management system is not in place,
R-VPX VITA 46 Connector System | SpaceVPX VITA 78 Connector | VITA 62 ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
Telaire T5100-LED Series - amphenol-sensors.com
Signal Update Every 5 seconds CO 2 Warm-up Time • < 2 minutes (operational) • 10 minutes (maximum accuracy) Operating Conditions • 32°F to 122°F (0°C to 50°C) • 0 to 95% RH, non-condensing Storage Conditions-40°F to 158°F (-40°C to 70°C) Flammability Classification UL94 5VA Output Analog (Temperature and CO )
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
signal directly proportional to the applied pressure. Available as gage (differential) or absolute, the P883 sensor die also features high sensitivity, excellent overload capability and small temperature hysteresis over a wide temperature range. The product is 100% visually inspected and electrically probed.