Search Results for get info from drawcircle matlab
B75 High Chirp, 600W, 20° Tilt, Furuno 12-Pin, DT
600 W. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The high-frequency band of the B75H, operating between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
HBF058-08U1S3-10F - HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 3 ...
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
6U VPX 25G 144-Channel Rugged Ethernet Switch - Amphenol Aerospace
AAO has developed a 6U 144 channel and 25Gbps VPX conduction and air-cooled Ethernet switch in addition to our tried and true 10Gbs technology in 3U and 6U
Clamp CC5516 Size 18 - amphenol-airlb.fr
CC5516 series is a line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep the cable harnesses or h
Thermal-Magnetic Circuit Breaker 2216-S…
Technical data One and two pole thermal-magnetic circuit breaker in compact design with slide actuator, trip-free mechanism, various trip characteristics and auxiliary contacts. Meets the requirements of the circuit breaker standard EN 60934 (IEC 60934): S-type, TM. Protection of AC and DC control circuits in industrial automation
Technical features - rfstechnologies.com
All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 2 of 2. Title: 43MR-SCF12-D01 Created Date:
2014-1-30 Family Reunion Dinner_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
TYPE CLS 50 12/24 V DC TYPE CLS 55 5 V DC - el-cab.com.pl
Technical data 16 Order number overview 18. 4 .eda. As a high performance and innovative company BEDIA deve-lopes, produces and distributes well thought out solutions for level and temperature monitoring. We have been concentrating our skills in the domain of meas-
2010-11-27 The fourth Olympic Games was successfully held
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Receptacle Short flanged 2 Modules Metallic Standard Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
the command has to be sent. After the execution of a command (busy = 0) the expected data can be read as illustrated in Figure 3, or if no data are returned by the command the next command can be sent. The status can be read at any time as described in Figure 2. I2C Figure 1 - I2C Command Request Figure 2 - I2C Read Status
SIM3EK1220SNG - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #20 Gold-plated (RoHS) Polarization N Serie3 Fluorinated silicone
| Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Extenders
NTC Type NDL - amphenol-sensors.com
See separate tables for resistance - temperature data. 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD ...
Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) PT02A-10-5S(025) YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) BFY-1712-12P4D08-Y186 YES CONNECTOR, ELECTRICAL, RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace
According to railway standard DIN EN 50155 Fire behaviour according to ...
Technical data 22 Order number overview 24 CONTENT. As a high performance and innovative company BEDIA deve-lopes, produces and distributes well thought out solutions for level and temperature monitoring. We have been concentrating our skills in the domain of meas-
HB078-05U6S12-10M-01 - HYBRIFLE - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
Application SpotlightApplication Spotlight
quality information. When outdoor air pollution is high, residents shut all windows and vents. This causes CO2 and VOC’s to increase, resulting in poor indoor air quality. A warning can be shown to advise the occupant(s) of the need to introduce fresh air. Relative Humidity & Temperature Sensors - Excessively dry air can lead to