Search Results for get info from drawcircle matlab
54112-408081150LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 54112408081150LF.
Pedlock® CPLU Series Pedestals | Non Metallic Pedestal | Pedlock Fiber ...
Please CONTACT CHARLES for more information, including available options. Related Products. Pedestal Accessories See Products. Addtional Copper Pedestals. PEDLOCK® CPLS Series Pedestals See Products. PEDLOCK® CPLT Series Pedestals See Products. PEDLOCK® Magnum™ CPLM Series Pedestals
2.4mm RF Series Technical Specifications - SV Microwave
The 2.4mm connector was developed for use through 50 GHz. This connector series uses a thick outer wall to eliminate the fragility seen in SMA and 2.92mm connectors. The female socket is also strengthened to ensure reliable mating.
RP-SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-9865
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-9865 PDF Customer Drawing (Size: 77 kb) Product Life Cycle.
SOSA™ Aligned Products - SV Microwave
Contact sales at marketing@svmicro.com to get started on your custom configurations. VITA 65 and 67.3 SOSA™ Aligned Products Plug-In Cable Contact 3211-60351 Ø.047” 3211-60350 Ø.086” SMPM Backplane Cable Contact 3221-40071 Ø.047” 3221-40066 Ø.086” Plug-In Modules PN V65 Reference Desc 9311-60220 6.4.5.6.3 10 pos 9311-60221 6.4.5.6 ...
Amphenol Industrial Connector Products
Title: circular-metal-bayonet-connector-data-sheet-amphenol-industrial Created Date: 20100615123301Z
71918-116LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 71918-116LF
17E17242 | D-Sub Miniature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature Connector, part number 17E17242TL
Model HT624B01 High Temperature Industrial ICP® Accelerometer ... - PCB
Decoupling of the data signal occurs at the output stage of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES In addition to standard features, a variety of options ...
Waterproof USB Type C - amphenol-cs.com
www.apeo.o WITH IPX8 AND SUPPORTS USB 2.0,USB 3.2 GEN 1,USB 3.2 GEN 2 . AND USB 4. The usability of Waterproof Type C is with strong IP . performance and unique IP technology to ensure each
B A1 - Amphenol Sine
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x duramate ahdbm plug, size 24, wd thd, kit w/ cable clamp backshell b a1 none 1 1 tommy
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads.
379-5323-200 | InfinX | Amphenol
Amphenol is one of the leading manufacturers of Infinx.Contact us today for more details of Infinx, part number 379-5323-200
Model JR Cable Connector Installation and Operating Manual
E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523 Repair and Maintenance If factory repair is required, our representatives will PCB guarantees Total Customer Satisfaction through its “Lifetime Warranty Plus” on all Platinum Stock Products
Handportable Antennas EFD 2412/...-RSMA - amphenolprocom.com
France: fr.info@amphenolprocom.com; Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter; Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated.
Model 378A12 Precision Condenser Microphone Installation and ... - PCB
Transducer Electronics Data Sheet (TEDS) Preamplifiers can incorporate TEDS devices, which have a built in read/write memory that contains relevant information about the sensor and its use. Information includes manufacturer name, model number, serial number, sensitivity, etc. The operation of TEDS devices is defined by IEEE P1451.4. A TEDS ...
Model TO640B61 4-20 mA Output Velocity Sensor with Temperature ... - PCB
1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this vibration signal for further analysis. This output is extended to the RVVO (Raw Vibration Velocity Output) option, which integrates the signal to a value of 100 mV/IPS (±20%).
Data Sheet E-Series ET Start-Stop 551676 - temposonics.com
Temposonics® E-Series ET Start / Stop Data Sheet I 5 I FREQUENTLY ORDERED ACCESSORIES – GENERAL – Additional options available in our Accessories Catalog 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17)
Item # MJ-132, Microphone Jack - Amphenol NEXUS Technologies
Browse Item # MJ-132, Microphone Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Material,Body Material,Alternate P/N
Singapore - kayeinstruments.com
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...