Search Results for get the current swap size
Model 352A25/NC | PCB Piezotronics
Model 352A25/NC:Miniature, lightweight (0.6 gm) ceramic shear ICP® accel., 2.5 mV/g, 1 to 10k Hz, titanium housing, no mating cable supplied
Motorsport Testing Sensors | PCB Piezotronics
To this end, motorsport companies routinely test and analyze current and newly developed materials, components, systems, and technologies to get increased efficiency and the highest performance achievable. When seconds count, nothing should go into a vehicle unless it adds to its performance. In order to verify positive performance, motorsport ...
Understanding Press-Fit Technology - Positronic Connectors
Press-fit technology is a cutting-edge connector option for a variety of applications. Find out more about the role of this technology.
Model 629A32 | PCB Piezotronics
Model 629A32:Triaxial, industrial, ceramic shear ICP® accel., 500 mV/g, 0.8 to 8k Hz, side exit, 4-pin conn., triaxial frequency sweep ISO 17025 accre
mm - amphenol-cs.com
Dr B.Beirinckx 2002/06/30 0.X 0.3 size Scale TOLERANCES UNLESS OTHERWISE SPECIFIED www.fciconnect.com ISO 1302 ISO 406 ISO 1101 mm ROHS INFORMATION: ... view or note which has been molded with the current drawing revision M2.5(2x) SECTION A-A SCALE 2.000 DESCRIPTION PRODUCT NO. KIT 72844-X01LF 72844-X02LF 72844-X03LF COVER WITH GROUND SPRING
B B3 - Amphenol Sine
2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67(mated condition). 2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3. suitable contacts :2.5mm & 16# contacts. 4. all dimensions are for reference use only. 5. contact size and rear seal wire range:
4 or 8 Channel 10/100/1000Base-T Mini Ethernet Switch | Ethernet ...
Developed for SWaP (Size Weight and Power) and mobile portable military applications, the RES-SCE-8EMG features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability. The unit has been especially hardened to improve ingress, impact, and shock/vibration protection, as well ...
Fatigue Rated Low Profile Cells | PCB Piezotronics
Model:1403-11A/084A100. Measurement Range: (100 x 10^6 cycles)250 lbf; Measurement Range: (100 x 10^6 cycles)1112 N; Size - Diameter: 4.12 in; Size - Diameter: 104.6 mm
MicroSpaceXS™ Product Presentation - Amphenol CS
• The connector has nominal current carrying capacity of up to 4A and cable external diameter up to 1.4 mm. ... Current (A) Wire size. Plating options: Top Latch. Side Latch: CPA. TPA: STG* AWG; OD (mm) 1,27 mm; Vertical. 10155502; 10155512. 10155552. 10155504. 10155514;
gtc-e-series-connectors-bayonet-data-sheet-amphenol-industrial
• Current Rate: 150 A • Operating Temperature: -40°C to +125°C • 500 Mating Cycles ... Shell Size And Arrangement CONTACT STYLE ALTERNATE POSITION PLATING 030 Panel Mounting Receptacle R Adapter with individual wire sealing grommet 36-4 P Pin W,X,Y and Z. Omit for normal
LabWatch® IoT - kayeinstruments.com
Get in Touch with Us ! ... evaluation tool based on AFNOR FDX15-140 also simplifies the qualification of climatic chambers of any type and size. Learn more. Jan 08, 2025 . ... you get access to your current status, past data, and alarms from anywhere around the globe. stay up-to-date with Kaye Products. Sign up for KayeAlert!
10128494 | Amphenol Global Search | Amphenol
10128494-119500ulf | Amphenol Global Search | Amphenol Search Results for c10 -779621-0001 - Amphenol. Search Results for c10. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding ...
F-Splice Model G-F81XL - Amphenol Broadband Solutions
and increased holding force for higher current handling and greater reliability. Features: • 3 GHz Operation • Lower Insertion Loss • High Return Loss (> 35 dB) • SCTE Flat Port Ends (IPS SP 400) G-F81XL F-Splice Model G-F81XL Electrical Frequency Range DC - 3 GHz Insertion Loss < .1 dB (1 GHz) < .2 dB (2 GHz) < .3 dB (3 GHz) Return Loss
AT Series - Amphenol Australia
82 AT PANEL MATE SERIES RECEPTACLES (con’t) Go to AT Standard Connectors for Plug options starting on page 46 AT04-12PA-PM11 12 Pos. Receptacle, Pin, Panel Mount, Self-Threading, Keyed A 16 AT04-12PA-PM12 12 Pos. Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal, Keyed A 16 AT04-12PA-PM13 12 Pos. Receptacle, Pin, Panel Mount, Self-Threading, Cap, Keyed A 16
Amphenol REQUIRES CONTACT RETENTION W
4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. ... size 16, sr01 series, black at13-217-1605 locking sealing plug, size 16, grey
TECHNICAL NOTE TN-17 - PCB
PE accelerometer size and sensitivity are directly Operates through slip rings related - A sensitivity/size/mass loading consideration Lower cost per-channel than PE type Higher cost per-channel than ICP® type (due to required low-noise cable and charge amplifier) Limitations Electrical characteristics, sensitivity, range, and
5980300P(1) - Amphenol Antenna Solutions
5980300P(1) - Amphenol Antenna Solutions
Amphenol Connector Reference Guide - Volume 2
Contact sizes 12 through 22D plus size 8, 12, 16 coax, and size 8 twinax Removable crimp, PCB, wire wrap, coax, triax, twinax, and high-speed quadrax and differential twinax contacts Fiber optics available with MIL-PRF-29504 termini, MT ferrule termini, and ARINC 801 termini
Amphenol Macro Antenna - Amphenol Antenna Solutions
Amphenol Macro Antenna - Amphenol Antenna Solutions
Model 054104-01502 | PCB Piezotronics
Size - Diameter: .674 in (17.12 mm) Size - Height: 0.255 in (6.48 mm) Specification Notes [1] Nominal. [2] FS - Full Scale. [3] Over compensated operating temperature range. [1] Nominal. [4] Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS. ... Subscribe to our newsletter to get the latest news & product updates from PCB ...