Search Results for gfi outlet with usb
main | B175 Low Chirp, 1kW, 20° Tilt, Humminbird #9, DT
B175 Low Chirp, 1kW, 20° Tilt, Humminbird #9, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SIM3M0816SBF - Amphenol Air LB
Module With straight PCB contacts Socket Without peripheral sealing Contacts #16 Tin-plated without Lead (RoHS) Polarization B Serie3
Harsh Media Pressure Sensor - amphenol-sensors.com
Title: NovaSensor Harsh Media Pressure Sensor - NPR-101 Author: Amphenol Advanced Sensors Subject: NovaSensors NPR-101 is a silicon-based MEMS device that uses Backside Absolute Pressure' technology designed for harsh media exposure, which eliminates direct contact of the sensin circuitry with the applied media.
NTC Type HTP Series - amphenol-sensors.com
Title: Thermometrics NTC Type HTC High Temperature Probes Author: Amphenol Advanced Sensors Subject: Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod.
T R S INSTALLATION - temposonics.com
T EMPOSONICS® R SERIES SPECIFICATIONS 550574 D PARAMETER SPECIFICATION Measured variable: Displacement Resolution: Up to 0.002 mm (0.00008 in.) Non-linearity: < ± 0.01% of full stroke or ± 0.04 mm (0.0016 in.), whichever is greater* Repeatability: < ± 0.001% of full scale or ± 0.0025 mm (0.0001 in.), whichever is greater
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
www.airmar.com
{"uri":"https://www.airmar.com/api/v1/catalogpages?path=/Catalog/Marine/Foul-free-Anti-foul-Coating/FF15K","category":{"uri":null,"id":"be5df70c-b9ad-ed11-ab23 ...
TECHNICAL FEATURES - rfstechnologies.com
additional assemblies - 1 pair sm fiber length, ft model number 8 hbf058-08u2s1-08fy 9 hbf058-08u2s1-09fy 10 hbf058-08u2s1-10fy 12 hbf058-08u2s1-12fy
NOTES: 1. FOR RECOMMENDED FOOTPRINT TO YOUR SPECIFIC PCB, CONTACT SV ...
notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800).
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
CTR-80 Ultra Low Temperature Bath - kayeinstruments.com
Best calibration bath for temperature sensors in freeze dryers, freezers and ultra-low cryo units operating from -80 to 30°C.
Multimedia 2016 17 - el-cab.com.pl
You need help? - We advise you! Fon: +49 5723 94 170 8 AND 10 INCH Monitor LCM 809 8-inch LCD monitor for the connection of up to two cameras or video sources.
CCD Professional - el-cab.com.pl
de Datenblatt en Data sheet fr Feuille de données es Hoja de datos CCD 7 620 200 051 CCD Bluetooth 7 620 200 052 CCD Professional
Temper-Grip | High Power 5015 | Electric Mobility | Markets | Amphenol ...
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors.
C-AHDP06-24-27PR-WTA-A2 - Amphenol
AHD, ARB, ATP, ATHD, DuraMate™ and PanelMate™ Series Size 12 Contact & Tooling Options, cont. MFX-3973-G or K Crimp Die Press Applicator S&F Size 12 12AWG - -
NO MECHANICAL MOVING PARTS ROBUST DESIGN FOR HEAVY DUTY APPLICATIONS ...
intelligent tanksensors its 60 for diesel fuels its 65 for hydraulic- and engine oils no mechanical moving parts robust design for heavy duty applications
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance October 8, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)