Search Results for glass furnace
Low Outgassing Accelerometers and Cables - PCB
A glass pre-form is pressed into the connector shell, followed by insertion of the electrical contact. The furnace, shown in Figure 6, is used to melt the glass that creates the bond between the shell and electrical contact. The melt occurs during a 90 to 120 minute process at approximately 1000 °C (1830 °F).
Dry Heat Tunnel and Oven Solutions - KAYE
Static applications such as dry heat ovens provide a reliable method for sterilizing surgical instruments, glass vials, and other medical devices through the even distribution of hot air. This uniform temperature distribution is essential for an optimal sterilization outcome.
Thermo-Trex® 2800 Cable - TPC Wire
SPECIALLY WOVEN GLASS-BRAID JACKET, IMPREGNATED WITH HIGH HEAT FINISHING COMPOUNDS. Provides first-line defense against abrasion and high heat.
Reflow Stable PCB Connectors | Glass or Epoxy Seal - SV Microwave
SV Microwave has developed a suite of Reflow Stable PCB Connectors that feature either a glass or epoxy seal as the dielectric material. The dielectrics in this product line exhibit minimal change in volume with respect to temperature. Available in SMP, SMPM, and SMPS series.
Glass Diode | Thermometrics NTC Thermistors
Thermometrics Diode Series of Glass-Encapsulated NTC Thermistors consists of a range of NTC chip thermistors in DO-35 style glass package (diode outline) with axial solder-coated copper-clad steel wires. Glass body provides hermetic seal and voltage insulation and excellent stability.
HIGH-TEMPERATURE CABLE APPLICATIONS - TPC Wire
Our Thermo-Trex® wire and cable line is our tried and true high-temperature cable brand and features products jacketed with a specially woven glass-braid jacket impregnated with abrasion-resistant finishing compounds.
Comparative Analysis of Dielectric Materials In PCB Connectors | SV ...
The dielectric material around the center conductor within a PCB connector significantly impacts its ability to transmit RF signals effectively. This analysis delves into the characteristics of three prominent dielectric materials – PTFE, Epoxy, and Glass – to determine their suitability for solder reflow processes. PTFE Dielectric
Thermo-Trex® 2800 Cable - TPC Wire
applications. Flexibility is achieved by using finely stranded, nickel-plated copper conductors and a specially woven glass-braid jacket impregnated with abrasion resistant finishing compounds. High heat resistance allows the Thermo-Trex® 2800 to withstand continuous temperatures up to 1,000°F.
Prevent Mechanical Warping of a PCB Connector during the Solder Reflow ...
Glass-sealed connectors are designed to maintain integrity throughout the reflow cycle, offering multiple benefits: The RP height is the distance from the cable connector's bottom to the board. Minimizing this height is challenging, but SV Microwave has successfully addressed this issue.
Thermometrics NTC Type B Series Glass Coated Bead Thermistors
Large glass coated bead thermistors on fine diameter platinum alloy lead-wires. • Suitable for most low cost temperature measurement, control or compensation applications. • Special thin glass coatings provide hermetic seal • Suitable for self-heated applications such as liquid level sensing or gas flow measurement
Thermometrics Glass Encapsulated NTC Chip - amphenol-sensors.com
Small glass encapsulated chip thermistors on fine diameter platinum alloy lead wires. Features • Glass encapsulated bead thermistors. • Suitable for temperature measurement, control or compensation applications. • Fast thermal response times. • Suitable for self-heated applications such as liquid level sensing or gas flow measurement.
Areas to Install High-Temperature Industrial Cables in Your Steel Mill
High-Temperature cables are typically made with high-quality materials and have advanced features such as specially woven glass-braid jackets impregnated with abrasion-resistant finishing compounds, silicone insulation, nickel-plated copper conductors, no-wick fillers, and available stainless steel overbraiding. These cables will have industry ...
Cable Sleeving for High Heat Applications - TPC Wire
Description: Fiberglass & Reflective Fiberglass Sleeves are made from high-density E-glass fibers with a saturant coating, offering robust protection against flash heat, flame, chemical exposure, and mechanical abuse. Temperature Range: Up to 538°C. Benefits: Protects against flash heat, flame, chemical exposure, and mechanical abuse.
SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB
The SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB 3811-60005 with push-on coupling. Check out the features and specifications now!
Thermometrics Type GE - Glass-Encapsulated NTC Thermistor with ...
Thermometrics Series of Glass-Encapsulated NTC Thermistors offer our proven NTC thermistors in a DO-35 diode style glass-encapsulated package. The glass body provides a hermetic seal, voltage isolation and excellent stability over a wide temperature range.
Thermo-Trex 2000 Cable - TPC Wire
Flexibility is achieved by using finely stranded, nickel-plated copper conductors and a specially woven glass-braid jacket impregnated with abrasion resistant finishing compounds. High heat resistance allows the Thermo-Trex ® 2000 to withstand continuous temperatures up to
Thermo-Trex® Flare Stack Cable - TPC Wire
Braided fiberglass jacket impregnated with high-temp finishing compounds to prevent fraying. Provides first line defense against abrasion and high heat. Protects the fiberglass braid from damage during installation and provides additional weather and chemical protection.
Thermometrics | Temperature Sensors
Rugged glass encapsulation provides hermetic seal and better strain relief than glass-encapsulated bead thermistors. Suitable for self-heated applications, such as liquid level sensing or gas flow measurement.
Heavy-Duty Blue Silicone Fiberglass Ultra-Sleeve High ... - TPC Wire
Ideal for protecting cables, hoses and pipes from flash heat or flame, chemical or mechanical abuse. This Ultra-Sleeve offers heat resistance up to 260°C and excellent protection against moisture and chemicals. Also available with Hook and Loop closure for easy installation. Finer strands allow for greater flexibility.
Thermo-Trex® 200-HD Multi-Conductor Cable - TPC Wire
Silicone rubber insulation covered by color-coded braided fiberglass yarn impregnated with a saturant to minimize fraying. Improves performance in flexing applications and provides an additional thermal barrier to extend product life in extreme temperature environments.