Search Results for glenair connector
Configurator Singles | Amphenol
Part # 341218: type: PL900RG-N Connector: Circuit Count: 35: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Centaur - Solder Tail | High Speed Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172319 PDF Customer Drawing (Size: 43 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67. Downloads. 132203-18 STP 3D Model (Size: 1070 kb ) 132203-18 PDF Customer Drawing (Size: 136 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132203-18 HFSS 3D Comp Model (Size: 3258 kb )
Adhesive Standoff - Amphenol PCDAmphenol PCD
AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Connectors. Circular Connectors; Rectangular Connectors; SIM & EN4165; Connectors ...
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 901-9601-3 PDF Customer Drawing (Size: 232 kb) Assembly Instructions C56 (Size: 18 kb) 901-9601-3 STP 3D Model (Size: 389 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
The Original MIL-SPEC Connectors for Modern Harsh Environments. Amphenol was one of the initial developers of MIL-DTL-38999 when the specification was developed in the 1970s. It was then that the Scintilla division of the Bendix Corporation, later incorporated into Amphenol Aerospace, was a key player in the development of MIL-C-38999, which ...
SERIES III ES FI E - Amphenol Aerospace
high-temperature elastomeric seals, and much more, Amphenol High Temperature connectors can beat the heat. The heat-resistant High Temperature Series connectors outperform standard mil-spec D38999 connectors under similar high-heat circumstances. Temper-Grip socket contacts come standard to ensure a ruggedized connection even
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 132116 STP 3D Model (Size: 751 kb ) 132116 PDF Customer Drawing (Size: 78 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6111A1-009-3GT5GP-50:
Lanyard Release/Quick-Disconnect - Amphenol Aerospace
D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. D38999 Series I LJT Breakaway Provide unequaled performance in environments requiring instant disengagement. T-Line Push-Pull Connectors ...
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
Lanyard Release/Quick Disconnect Connectors are D38999-style connectors with a durable built-in lanyard for safe and quick-disconnection in mission-critical systems. D38999 Series III Breakaway Fail-Safe D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. ...
RJMG1BD3B8K1ANR | RJ Magnetic;1x1 | Amphenol
RJ Magnetic (RJMG) - 1x1, Input Output Connectors, SINGLE PORT. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness. The charts illustrate ...
10169891-240000SLF | PwrBlade ® ULTRA HD+ Conntector | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details on the PwrBlade ® ULTRA HD+ Conntector; part number 10169891-240000SLF
G42V12312HR | Overpass - Mini Cool Edge IO | Amphenol
Contact us today for more details of Overpass - Mini Cool Edge IO connector, Part Number G42V12312HR. Amphenol is one of the leading manufacturers of High Speed Input Output connector. Contact us today for more details of Overpass - Mini Cool Edge IO connector, Part Number G42V12312HR.
BNC Plug to N-Type Jack Adapter 50 Ohm Straight | 242101 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
How The Clean Air Act Is Driving Businesses To Replace Flare Stacks
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Medical Connector Manufacturers - Amphenol Alden
Medical connectors are crucial for ensuring appropriate device functionality and maintaining efficient treatment centers. There are a number of medical connector types: Disposable medical connectors, Medical cable connectors, Disposable auto-latching medical connectors, plastic receptacle medical cable connectors, and plastic plugs