Search Results for glenair d38999
38999 | Amphenol Global Search | Amphenol
Amphenol Tri-Start MIL-DTL -38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications. Meeting or exceeding MIL-DTL-38999 Series III requirements, the Tri-Start connector with standard metal shells (aluminium or stainless steel with several finish options) offers these ...
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Less than half the weight and size of similar MIL-DTL-38999; Multiple coupling technologies, including tri-start, push-pull, bayonet, and dual start; Intermateable with Glenair's Mighty Mouse "Anti-Decoupling" ratchet mechanism and ground spring for military airframes and avionics boxes. Fast Mating; Shell Standoffs for PC Board washout
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
SMPM Socket D38999 Contact (Size 12) for .085 Cable
SMPM Socket D38999 Contact (Size 12) for .085 Cable SF3211-6004. Explore the product's detailed specifications here.
38999 系列 - MIL-DTL-38999 系列 I、II 和 III、V 和 EN3645 连接器 | Amphenol Socapex
d38999 连接器是否带触点? d38999 连接器可以带触点,也可以不带触点。例如 : - d38999/26a35pn 带针状触点 - d38999/26a35sn 带插座触点 - d38999/26a35an 不带插针触点 - d38999/26a35bn 不带插座触点 请注意,根据 mil-dtl-38999 标准的要求,订购的无触点连接器将标有 p 或 s 代码。
38999 | Amphenol Global Search | Amphenol
38999 Connectors with Power Contacts 38999 Connectors with Power Contacts Contact: David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Amphenol has increased its D38999 power options, creating a contact system for every application. Increase ampacity up to 50 percent when pairing Temper-Grip with HCP pins, helping ...
News & Insights - Amphenol Ltd
D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised IP68 Connectors; Iguana. Iguana Sealed 38999 Series 3 for PCD Application; Stingray. Stingray 360 Blind Mate Magnetic Connector; Raptor. Raptor High Voltage High Altitude Interconnect; Rhino. Rhino High Power 38999 Derivative Connectors; Databus
Series III Core Range - Amphenol
The core MIL-DTL-38999 Series III product range highlighted within this catalogue is available as either proprietary or fully QPL qualified and in plating finishes including Cadmium or Black Zinc-Nickel. Other plating finishes and shell materials such as Stainless Steel, Nickel Aluminium Bronze and Titanium are also available. ...
HCP CONTACTS - Amphenol Aerospace
How to order example in our D38999+ Series: Add (HCP) to the end of any pin connector (not applicable to socket connectors): • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 15%-25% improved ampacity FEATURES AND BENEFITS: *Contact factory for part numbers/quote Temper-Grip + HCP
Differential Twinax Contacts | Products | Amphenol Aerospace
Differential Twinax Contacts Performance Specifications Octonet, Quadrax, Differential Twinax D38999 Insert Arrangements PCB Differential Twinax Contact Information Differential Twinax Transition Adapters Micro Differential Twinax Transition Adapters. Documents Request Quote High Speed Contact Guide.
VITA 87 | High Density Circular MT Connectors
AFSI's VITA 87 conforms to VITA and SOSA standards providing users with multiple sourcing options. It offers a higher density MT ferrule-based fiber optic interconnect in the proven and ubiquitous MIL-DTL-38999 Series III form factor.
Cryo-Seal Hermetic Connector Series - Amphenol Aerospace
• Tooled in 30+ insert arrangements across 38999 connectors • Can be made available in 2M connectors as well. Documents Complementary Products. Cryo-Seal Hermetic series datasheet Cryo-Seal Hermetic series datasheet View Download. 38999+ Catalog Infinite Options Beyond the Mil-Spec Limits for Military, Aerospace, and Harsh Environments. ...
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 1490 0 obj > endobj xref 1490 50 0000000016 00000 n 0000001991 00000 n 0000002151 00000 n 0000002599 00000 n 0000003284 00000 n 0000003896 00000 n 0000004011 00000 n 0000004124 00000 n 0000004640 00000 n 0000005232 00000 n 0000005317 00000 n 0000005851 00000 n 0000006470 00000 n 0000008321 00000 n 0000008768 00000 n 0000009221 00000 n 0000009537 00000 n 0000009943 00000 n ...
Circular Connectors | Products - Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...
High Power Matrix 38999 Connector - Amphenol Aerospace
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds. With the Matrix 5015 series, you can upgrade your EMI shielding ...
d38999 series 4 3d | Amphenol Global Search | Amphenol
The TV-CTV D38999 Series III is a MIL-DTL-38999 series III qualified connector designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
L-2035-GW.fm - Amphenol Aerospace
%PDF-1.3 %âãÏÓ 2 0 obj /Length 3749 /Filter /FlateDecode >> stream H‰¼WK ÛÈ ¾ëWô) Íæ›Çx½Þ à ’XÈe7 JlI KäÄ¢Æë?’ß›z6 ² Î%0Œ »«ë ...
Temper-Grip | Products | Amphenol Aerospace
The High Power 38999 connector series incorporates two key technologies, RadSok and Temper-Grip High Current contacts, paired with the proven performance of the MIL-DTL-38999 connector series. View Download. MGT-5015 Data Sheet The MGT line of connectors is an expansion of the GT-5015 series, offering a rugged environment connector in new ...
38999 INTEGRATED BACKSHELLS
%PDF-1.4 %âãÏÓ 124 0 obj > endobj xref 124 105 0000000016 00000 n 0000003140 00000 n 0000003254 00000 n 0000004539 00000 n 0000004676 00000 n 0000005234 00000 n 0000005920 00000 n 0000005971 00000 n 0000006020 00000 n 0000006184 00000 n 0000006296 00000 n 0000006410 00000 n 0000006659 00000 n 0000007284 00000 n 0000007539 00000 n 0000008147 00000 n 0000009398 00000 n 0000009530 00000 n ...
Fiber Optic Bulkhead Feed -Through - Amphenol Aerospace
Fully compatible with D38999 and Amphenol CF-series fiber optic connectors with size 16 fiber optic contacts (Consult Amphenol Aerospace for mating information). Jam nut style for easy installation; Available finishes include electroless nickel and olive drab cadmium