Search Results for global oring as568-118
Amphenol Socapex G POWERSAFE
You can access our solutions through our global network of sales offices or through our distributors. A partner you can trust Buy our solutions Field Sales Team : 10 in France 15 in Europe 100+ in North America and rest of the world. 5 Business Development Managers supporting local sales force Europe, North America and the rest of the world
Introduzione ai sensori di pressione piezoelettrici - PCB
Per ridurre al minimo questo effetto, utilizzare un supporto con O-ring. Montaggio a filo o a incasso. Il montaggio a filo dei sensori di pressione in una piastra o in una parete è auspicabile per ridurre al minimo le turbolenze, evitare un effetto cavità o un aumento del volume della camera. Il montaggio a incasso è più auspicabile nelle ...
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[]/Index[10 51]/Info 9 0 R/Length 118/Prev 223594/Root 11 0 R/Size 61/Type/XRef/W[1 3 1]>>stream ...
PL18X-501-95-2-G30R 连接器安装说明 - Amphenol
Step3:Crimping Copper Ring 3-1 将 ⑧内铜环从右端移动到屏蔽线下方,屏蔽线覆盖在铜环表面 3-1 Move the ⑧ inside copper ring from the right side to the side below the shield. The shield line is covered on the surface of the copper ring 3-2 取1pcs ⑦外铜环,铜环从左端安装到屏蔽线上,铜环从屏蔽线的左端开始完全覆盖,并压接在其上(规格
Le comparateur d'azote liquide (LN2) - KAYE
Le comparateur d'azote liquide (LN2) est un appareil facile à utiliser qui permet de réaliser des étalonnages à des températures extrêmement basses. En utilisant le point d'ébullition de l'azote liquide, ce comparateur vous permet de réaliser des étalonnages à -196 C de manière semi-automatique en combinaison avec les Kaye Validator 2000 et AVS.
Karriere - deutgen-kt.de
Ausbildungsdauer: 3,5 Jahre Mechatroniker/innen bauen aus mechanischen, elektrischen und elektronischen Baugruppen und Komponenten komplexe mechatronische Systeme. Sie prüfen die einzelnen Bauteile und montieren sie zu Systemen und Anlagen. Die fertigen Anlagen nehmen sie in Betrieb, programmieren sie oder installieren zugehörige Software.
er-series-sae-j1772-amphenol-industrial
advanced designs are essential. With the global push towards electrification, there is an increasing demand for higher performance and uniquely compact designs capable of withstanding harsh environments. AIO SOLUTION Introducing the ER series SAE J1772 charging gun and inlet, which not only meets but exceeds the
RT00164SNH Square Flange Receptacle, Female, 3.6mm, 45A/500V, Shell Size 16
RT00164PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, 3.6mm, 45A/600V, Shell Size 16. REQUEST A QUOTE. 108039116 Locking Clip with Lanyard, Shell Size 16. REQUEST A QUOTE. QXRT08R Extraction Tool (for RTHP series), Size 8 (3.6mm) Contact.
PL28(X)-30(X)-XX-2-2A2 - Amphenol
3-1 将 ⑤内铜环从右端移动到屏蔽线下方,屏蔽线覆盖在铜环表面 3-1 Move the ⑤ inside copper ring from the right side to the side below the shield. The shield line is covered on the surface of the copper ring 3-2 取1pcs ④外铜环,铜环从左端安装到屏蔽线上,铜环从屏蔽线的左端开始完全覆盖,并压接在其上(规格参
MFX3954 Hand Tool, Stamped & Formed Contact, 16 AWG - Amphenol Sine
RT00123PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 3 Contacts, 14-26AWG, 13A/500V, Shell Size 12. REQUEST A QUOTE. RT00123PNH-K Square Flange Receptacle Kit, Male, IP67. Including Receptacle, Gasket & Contacts, 3 Contacts, 18-16AWG, 13A/500V, Shell Size 12
Temperature Calibrator - LTR-150 Dry Block and Liquid Bath - KAYE
O Kaye LTR-150 é o calibrador multifuncional mais avançado projetado especificamente para atender às necessidades de capacidade e flexibilidade para validação térmica. Capacidade de calibrar até 48 termopares, a sua versatilidade para funcionar como um calibrador Bloco Seco, Banho Líquido ou Superfície, o LTR-150 economiza horas de tempo e esforço ao calibrar ou verificar os sensores ...
B RT0W61419P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w61419p*h* eco-mate,plug, size 14, 19pos, pin b1 - released drawing jan-18-2014 arrow see part number chart materials list
NPI-19 NovaSensor Sensors
Recommended O-Ring Type A Type B 0.66 in x 0.039 (16.76 mm x 1 mm) diameter 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Performance Parameters(5) Compensated(1) Offset mV -2 1 2 mV FSO Output NPI-19 NPI-19VC mV mV 70 99 100 100 130 101 2 2 Linearity %FSO -0.25 0.1 0.25 3 Hysteresis and Repeatability %FSO -0.05 0.01 0.05 Thermal ...
PowerLok 14mm G1 单芯弯头插头组装规范 PowerLok 14mm G1 1POS 90D Plug Assembly Manual
03/06 步骤4:取1pcs的① 接头端子组件穿上线缆,并压接在其上(规格参照表2) Step4:Take 1pcs of ① connector terminal assy and crimp it with the cable conductor, as the picture shown
PL18X-201-50-G46 单芯50mm2直头插头组装规范 PL18X-201-50-G46 1 POS 50mm2 180D Plug ...
www.amphenol-gec.com PL18X-201-50-G46 单芯50mm2直头插头组装规范 PL18X-201-50-G46 1 POS 50mm2 180D Plug Assembly Manual Manual P/N:8P1232
ILLUSTRATION: COMPLETE KIT COUPLING NUT - amphenol-sine.com
o-ring 1 rt0l-10cg-ns1 cord grip 1) cord grip range: 3mm to 6.5mm wave spring: stainless steel coupling nut assembled view 01 - release new dwg format - - materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0 ...
OCP-Compliant Connectors & Cables - アンフェノールジャパン ...
connectpositronic.com 2 THE SCIENCE OFCERTAINT Positronic OCP-Compliant Connectors Cables Standard AC Whip Cables for OCP ORV3 Applications 5-Wire 6mm2 IEC Cable Part Number: ACCEU071167-03
Product selector & 3D CAD files for connectors - Amphenol Socapex
In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
India - Asif Gavandi
Kaye ValProbe RT {Visão Geral} Kaye ValProbe RT {Estação Base} Kaye ValProbe RT {Sensor de Temperatura Flexível} Kaye ValProbe RT {Sensor de Temperatura Maleável}