Search Results for glock 17 19 26 size comparison
Home - Amphenol Australia
Home - Amphenol Australia
N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate; ... Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard:
MMCX Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm
RF Connector MMCX Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm
Amphenol Aerospace
Amphenol Aerospace
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm tainless Steel Coupling Nut with Brass Body
SMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6213 PDF Customer Drawing (Size: 153 kb) IP67 RP-TNC Connector Series Datasheet (Size: 141 kb)
W360-17-x Catalog - Amphenol Antenna Solutions
W360-17-x Electrical Characteristics Frequency bands 1710-2170 MHz Polarisation Vertical Horizontal beamwidth (-3 dB) Omnidirectional (±3 dB typically) Vertical beamwidth (-3 dB) 5° typically Gain 9.7 dBd / 11.8 dBi Electrical downtilt (x) 0°, 2°, 5°, 6° Input impedance 50Ω VSWR <1.5:1 IM3 (2x20W carrier) <-153 dBc Input power at 40° C ...
MMCX Straight Crimp Jack RG-316DS RD-316 50 Ohm | 262119
RF Connector MMCX Straight Crimp Jack RG-316DS RD-316 50 Ohm
SMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; California ... (Size: 44 kb) 152101 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate; ... Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in.
7-16 Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex ...
RF Connector 7-16 Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm I Key ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
A4 UPDATE DRAWING Mar-20-2018 Nick Tommy A5 UPDATE DESCRIPTION AND ...
SIZE 16,9POS,SOCKET. B A5 NONE 1 1 A1 RELEASED DRAWING Dec-26-2016 Ben Tommy ... 17.5MM 13.5-17.0mm. ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts
Xtra Low Loss coaxial cables with FME-connector - AMPHENOL PROCOM
Last edited: 2022/06/17. ORDERING Model Product No. Description 1 m FME XLL 130000441 1 m RG 58 Xtra Low Loss coaxial cable with FME-connector mounted at both ends 2 m FME XLL 130000523 2 m RG 58 Xtra Low Loss coaxial cable with FME-connector mounted at both ends
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
1710-2170 MHz - Amphenol Antenna Solutions
The below mounting kit is included with the antenna and does not need to be ordered separately. Due to size, this antenna cannot be mechanically downtilted. 2-Point Mounting Bracket Kit (Included) MKS07P01 40-115 mm 1.6-4.5 in 2.9 kg 6.5 lbs Bottom View of Antenna Dimensions s 1710-2170 MHz WBX018X24x050
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate; ... Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard:
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67
N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
RF Connector N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm