Search Results for glock 17 dimensions
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 172137.
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 65-XXX - pcb.com
NORTH CAROLINA RESERVES THE RIGHT TO MODIFY THESE SPECIFICATIONS WITHOUT NOTICE TO HOLDERS OF PREVIOUS ISSUES. DOCUMENT SUBJECT TO U.S. EXPORT CONTROLS. COMPLIANCE APPROVAL REQUIRED PRIOR TO DISTRIBUTION. ... 6.2 WEIGHT oz (gram) 0.17 (5) 6.3 CASE MATERIAL Titanium, commercially pure . 6.4 CONNECTOR [7] 4-pin Microtech-style side mounted . 6.5 ...
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Solder: Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount 4-Hole Flange Crimp RG-316DB 50 Ohm IP68 172246-11. N-Type Crimp Straight Plug 50 Ohm Reverse Thread 172102H243RT.
gtc-matrix-connectors-heavy-equipment-data-sheet-amphenol-industrial
Size** Max. Millivolts lb. N 16 13 50 25 111.2 12 23 50 30 133.4 8 46 25 50 222.4 4 80 14 60 266.9 0 150 12 75 388.6 INSERTION/REMOvAL TOOLS Contact Amphenol/Matrix Size Color Code Part Number 16 Blue/White 10-538988-016 12 Yell./White 10-538988-012 8 White/Red 6500-018-0008 4 White/Blue 6500-018-0004 ...
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Crimp Jack RG-59 RG-62 50 Ohm 000-68150. BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm 112204. BNC End Launch Plug 75 Ohm 112759.
N-Type Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm IP67
Size Category: Standard: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. AMC Right Angle Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 300 mm 095-902-567-300. TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 250 mm (9.84 Inches) 095-850-294M025.
Mini-UHF Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. Mini-UHF Straight Crimp Plug RG-8 RG-213 RG-225 Ohm 182337. Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 081-115BK-1000.
SMA Right Angle Clamp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 132302. SMA PCB Through Hole Right Angle Jack 50 Ohm 132136-12.
Temposonics
Controlling design dimensions are always in metric units. Unless otherwise stated, apply to the general tolerances according to DIN ISO 2768 80 mm (3.15 in.) 51 mm (2.01 in.) Stroke length ... (Ø 0.17 in.) 60 ...
CHARGE OUTPUT ACCELEROMETER Revision: N - PCB
Resonant Frequency ≥ 17 kHz ≥ 17 kHz Electrical Isolation(Base) >10 8 Ohm >10 Ohm Size - Hex x Height 0.625 in x 1.21 in 15.9 mm x 30.6 mm P - Positive Output Polarity Output Polarity Positive Positive W - Water Resistant Cable Electrical Connector Sealed Integral Cable Sealed Integral Cable Electrical Connection Position Top Top NOTES: [1 ...
Catalog - Amphenol Antenna Solutions
7170 EEE E ec ca C a ac e c ˛?2>B2;0F ?.;42 100..470 "˜G "<129 ;B:/2? <=A6<;@ ( EEE ) "<129 #B:/2? 7170 108 7170 130 7170 169 7170 190 7170 435
RT001619SNH Square Flange Receptacle, Female, 16AWG, 13A/250V, Shell ...
RT0S-16CG-NS2 Short Backshell (straight), Shell Size 16, 13.5-17.0mm. REQUEST A QUOTE. RT616DCG Plug Dust Cap with Chain Shell Size 16. Compatible to part # UTG616DCG. REQUEST A QUOTE. RTFD16B Shell Size 16 Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2). Compatible to part # UTFD15B
Connector Solutions M23 Elite Series - Amphenol Sine
17 POSITIONS 9A / 125V E type Checkmate™ Style: E type Plug Number of Contacts: 17 Contact Size: 1.0mm Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 28-24 (0.25 -0.10 mm2) Tools & Accessories Universal hand crimp tool. Uses universal positioner part no. SK2-2* Wire range 20-32AWG AFM8 Universal hand crimp tool. Uses
Model 176M47 | PCB Piezotronics
Model 176M47:Charge output pressure sensor with UHT-12™ sensing crystal, 500 psi dynamic, 17 pC/psi, +1000 F, ATEX-CSA approved . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In ... * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1:
M29504/4 & /5 Fiber Optic Termini - Amphenol Fiber Systems ...
Fiber Optic Contacts & Termini Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Lumière Termini ...
Item # MAJ-17-00, Miniature M55116-Type Connectors
Browse Item # MAJ-17-00, Miniature M55116-Type Connectors in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Connector Style,Shell Styles,Number of Contacts,In-Line Rear Accessories,Contact Types,Shell Material,Finish,M ... TAC Connectors are designed and manufactured to the exacting specifications of MIL-DTL ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
MIL-DTL-22992 Heavy Duty High Power Connectors
Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the largest cylindrical Amphenol power connectors available.
TNC Terminator Pl 1 W 50 Ohm | 202117RP - Amphenol RF
202117RP STP 3D Model (Size: 597 kb ) 202117RP PDF Customer Drawing (Size: 50 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: RT1004A2-NT3G-50R-0.05-1W: Body Finish: Nickel: Body Material: Brass: Chain Option: Without Chain: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control ...
Multiplexers PRO-TRI 174/380-520/760-960 - amphenolprocom.com
30/150 W Triplexers for the 0-174 MHz, 380-520 MHz and 760-960 MHz Ranges