Search Results for glock 17 dimensions
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
Antenna Dimensions (Height x Diameter) 1219 x 371 mm 48.0 x 14.6 in Weight without Mounting Bracket Kit 17.3 kg 38.1 lbs Antenna Volume 0.13 m3 4.7 ft3 Survival Wind Speed 241 km/hr 150 mph Wind Area 0.46 m 24.9 ft Wind Load (160 km/hr or 100 mph) 383 N 86 lbf. Bottom View - Labeling
B744VL 50/200kHz, 600W, Long Stem w/ FB, Navico Bl, DST
B744VL 50/200kHz, 600W, Long Stem w/ FB, Navico Bl, DST. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
ExaMAX VS High Speed Backplane Connector System
specifications requiring higher bandwidth applications up to 25Gb/s. The high performance connector system. provides both mechanical robustness and superior signal integrity. ExaMAX ® VS delivers low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair. TARGET MARKETS. ExaMAX ®
Technical features - rfstechnologies.com
ELECTRICAL SPECIFICATIONS Electrical Specification Header General Specification Protocol - AISG 2.0 Product Type - AISG Cable Rated Voltage V 250 AISG Connector - 8-pin DIN Female/Male AISG Connector Standard - IEC 60130-9 Wire Gauge #1 mm2 0.75 (Approx. 18AWG) Wire Gauge #2 mm2 0.25 (Approx. 24AWG) Diameter Over Jacket mm 7.8+/-0.35 Color - Black
SS175 Low Chirp, 1kW, 0° Tilt, Garmin 12-Pin, DT - AIRMAR EMEA
Specifications. Acoustic Window: ... Installation 17-458-01-Italian. Installation 17-458-01-Spanish. Wiring D-20635. Wiring D-91-1363. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers.
3713E11200G TRIAXIAL DC RESPONSE ACCELEROMETER Revision: C - PCB
Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. Entered: AP Engineer: JJD Sales: RM Approved: NJF Spec Number: Date: 4/9/2015 Date: 4/9/2015 Date: 4/9/2015 Date: 4/9/2015 58435 .
EP65 - FLEXWELL® Elliptica - RFS Technologies an Amphenol Company
Electrical Specifications. Typical Operating Band: GHz: 5.9 - 7.125: Max. VSWR / Return Loss: dB: 1.062 / 30.5 Premium Performance (suggest to use with tunable or pre-tuned connectors to achieve optimal system performance) 1.15 / 23.1 Standard Performance: Cut-off Frequency: GHz: 4.01: Mechanical Specifications. Dimension over Jacket:
RP-N-Type Jack to RP-N-Type Plug Adapter 50 Ohm Right Angle
172193RP-RP PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: RP-N-Type Jack to RP-N-Type Plug: Adapter Type: In-Series: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze:
B175 Medium Chirp, 1kW, 0° Tilt, M&M Transducer, DT
Specifications. Acoustic Window: ... Installation 17-458-01-Italian. Installation 17-458-01-Spanish. Installation 17-458-01-French. Wiring D-91-1323. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers.
Cordsets Quick-Connex 16 AWG Mini Cordsets (9,10 & 12 Pole) - TPC Wire
Cordsets M12 DC Micro Cordsets AC Micro Cordsets M8 Nano Cordsets Mini Cordsets 161 Valve Connection Cordsets Ethernet Cordsets Amphenol TPC Wire & Cable USA 800-21-9 Canada 800--0122 Mexico 001-8-28-1696 tpcwire.com:WLJPÄJH[PVUZZ\IQLJ[[VJOHUNL -VYJVTWSL[LZWLJPÄJH[PVUZHUKH]HPSHIPSP[` HZR`V\Y(;7*:HSLZ9LWYLZLU[H[P]LVYJHSS
IXIA-230063-8BF-SMA-X Spec Sheet - amphenol-antennas.com
Gain 15.6 dBd (17.7 dBi) 15.9 dBd (18.0 dBi) Electrical downtilt (X)0 Impedance 50Ω VSWR < 1.4:1 Upper sidelobe suppression ≥ 15 dB Front-to-back ratio > 22 dB Return loss > 15.5 dB Isolation between ports ≥ 30 dB Cross polar ratio ≥ 15 dB Input power 50 W Connector(s) 2 Ports / SMA (other connectors available upon request) / Bottom
B175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Garmin 12-Pin, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
Gemeco
We would like to show you a description here but the site won’t allow us.
Amphenol Solar Interconnect Solutions
17-18 1500 Tool 3 RadCrimp™ Solar Splice 20A/12AWG, 30A/10AWG 1500 IP68 IP2X II-40°C to +85°C 34-35 / / / www.amphenol-industrial.com • Guaranteed to reliably mate with Amphenol’s enre PV product line ... Cable Size Notes: Sealing caps on page 41. Assembly tools on page 42~44.
B175 Medium Ultra-Wide Chirp, 1kW, 0° Tilt, Furuno 10-Pin, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
Model 1403-03A LOAD CELL Installation and Operating Manual
dimensions in millimeters [ in brackets ] angles `.5 degrees 24350 indoplex circle, farmington hills,mi 48335 (716) 684-0001 e-mail: ltinfo@pcbloadtorque.com dimensions in inches.5 degrees fillets and radii .015 max fillets and radii 0.38 max outline drawing 49605 full 1 of 1 1203/1403 series, pt connector low profile load cells pte 11/21/11
APXVBL18B2_43-C-I20 - 4-Ports, X-Pol, Panel Antenna, 1.8m, 698-960/1710 ...
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
FAKRA Gen 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
Size Category: Subminiature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
Airmar Technology | B117 50/200kHz, 600W, Garmin 8-Pin, DT
Airmar Technology B117 50/200kHz, 600W, Garmin 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W