Search Results for glock 19 length
Asia Pacific Archives - Page 19 of 33 - Amphenol Antenna Solutions
Asia Pacific Archives - Page 19 of 33 - Amphenol Antenna Solutions
PRMSeries - Amphenol
0.75 [19.05] 0.60 [15.24] threaded male pin crimp male pin c o nta h usi g prm series™ 4.0mm plug dimensions contact housing retainer clip custom laser engraving available prm0400 radsok® female sockets 0.38 [9.7] 1.35 [34.2] 1.38 [35.1] prm series™ 4.0mm panel dimensions threaded male pin crimp male pin dead front contact housing 0.25 0. ...
HIGH SPEED PROTOCOL PRODUCT GUIDE - Amphenol Aerospace
(cable length limited) DVI 1.0 (Single link) 100 1.65 3 4 (3 signal; 1 clock) 3 (digital only) 8 (digital & analog) 1 5 (digital only) ... 23 (digital & analog) (1) MRC 19 Pin (digital only) (1) Octonet + 22D’s (2) Quadrax + 22D’s in a 19-18 arrgt (2) Split Pair + 22D’s in a 19-18 arrgt DVI 1.0 (Dual link) 100 1.65 6 7 (6 signal; 1 clock ...
38999 RAM-LOCK - Amphenol Aerospace
Lanyard Length Code* Modification (Optional) TVRAM -06 DZ 11-35 P A C 2. SHELL TYPE CABLE MOUNTED PLUG-06 In-Line Plug-96 w. Bonding Platform-16 w. Lanyard Attachment ... 15-18 15-19 15-35 15-97 6. ALTERNATE ROTATION N C A D B E 5. CONTACT TYPE CRIMP P Pin S Socket A Pin-Less Contacts B Socket-Less Contacts
Coaxial Connector ACC-15BAFFT10U - Amphenol Broadband Solutions
Adapter Body, Length 1.450 36.83 F Female, Length 0.320 8.13 Total Thread 1.000 25.40 Hex Size, Minor 0.750 19.0 Total Adapter, Length 4.590 116.59 Cable Prep Dimensions: inches mm Inner Conductor Length 1.000 25.40 Outer Jacket Trim Length 0.250 6.35 Electrical Specifications: Impedance 75 2 Ω Return Loss @ 1 GHz - 20 dB min
pa66 connector | Amphenol Global Search | Amphenol
Adaptable to customer specifications - Quantity of FREE LED modules - Power up to 150 mA per string @ 13.5 V - Wire length - Connector type - Electronics protection ... ATM and AHD Series™ MA3TNE1900-S2 19 position panel connector, threaded, E type, clockwise insert, 7.5-11.0mm cord grip -Mating Parts: MA1CAP1900 MA1EAP1900
Cable Assemblies | Products - Amphenol
The Mini-SAS HD product provides greater port density (11mm port-to-port) versus the legacy Mini-SAS 2.1 product (19.01mm port-to-port). ... Longer-length cables up to 6 meters also maximize the length of copper. These longer cables use 26AWG high-performance bulk cable.
2L6U4VT360X06F wxys4 - Amphenol Antenna Solutions
3300-4200 MHz P2 19-20 (2x) 4.3-10 Female 3300-4200 MHz P3 21-22 (2x) 4.3-10 Female 3300-4200 MHz P4 23-24 (2x) 4.3-10 Female Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
APXV3R13B 43-H - Amphenol Antenna Solutions
Gain 19.4 dBi Electrical Downtilt 0-10° Dimensions 1200 x 295 x 139 mm (47.2 x 11.6 x 5.5 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT APXV3R13B_43-H Manual VET APM50-BH Hose Clamp Included 65-115 mm (2.6-4.2 in) 19.1 kg (42.1 lbs)
D83 SERIES - Amphenol Canada
EXX019 19 EXX7P3 4 3 FXX15P2 13 2 FXX023 23 FXX5P5 5 GXX033 33 Contact arrangements Code (Shell/Contact arrangement) 23 16 12 Plug front view D83-HXX10P4X-XXX 6 4 HXX29P7 22 7 HXX36P2 34 2 ... Body Length 0 = .690 min A = .750 B = .875 C = 1.000 D = 1.125 E = 1.250 Shell Plating 0 - other (incl. plastic) 1,N - Nickel 2 - Tin 3,C - Cadmium (Clear)
F-Type Connectors - Amphenol RF
Bright Tin 19 items; Gold 50 items; Matte Tin 4 items; Nickel 2 items; Not Applicable 4 items; Tin 17 items; Contact Termination. Crimp 15 items; Not Applicable 5 items; Solder 76 items; Frequency (Max GHz) ... Extended Dielectric Length. 0.250 Inches (6.35 mm) 1 item; Post Length. 0.234 Inches (5.94 mm) 1 item; 0.400 Inches (10.16 mm) 1 item ...
Data Sheet R-Series V RH5 EtherCAT (Document part number: 552055)
6 Temposonics® R-Series V RH5 EtherCAT ® Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
Mobile Devices | Markets - Amphenol
It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs. Amphenol Communications Solutions AgilLink™ 2.00mm Wire-to-Board Header G823 AgilLink™ 2.00mm Wire-to-Board Header G823 Series is the most common solution for transferring power and signal
Temposonics II
The interrogation pulse travels the length of the transducer by a conducting wire threaded through a hol-low waveguide. The waveguide is spring loaded within the transducer rod and exhibits the physical prop- ... Use the 3/4 inch (19 mm), 16 UNF thread of the transducer to mount it at the selected location. Leave room to access the hex head. If ...
7029xxx_Catalog
Elements, 19 mm dia. aluminium, ... Dimensions (Length) 55 MHz: 3500 mm 137.8 in 240 MHz: 1080 mm 42.5 in Weight without bracket 55 MHz: 7.1 kg 15.7 lbs 240 MHz: 3.2 kg 7.1 lbs Wind load @ 160 km/hr (100 mph) 55 MHz: 480 N 107.9 lbf ...
Centaur - Solder Tail | Products | Amphenol Aerospace
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe.
Cable Probe Temperature Sensors
Length (mm) JS4710 Brass 5x30 12,000 (25) 950 (100) ±5% 3740 ±1% PVC (single insulation) 300 JS4833 Brass 5x30 10,000 (25) ±1% 3977 ±0.75% PVC ... 30 9756 9055 10486 -7.19 7.47 1.80 -1.87 35 8010 7449 8592 -7.00 7.26 1.80 -1.87 40 6614 6162 7080 -6.83 7.06 1.81 -1.87
G:SharedAmphenol Customer DatasheetsVersaBOSS DatasheetsFCC-P30710-A1
length (mxxx = meters) 32.4mm [1.28"] standard amphenol label standard safety clip 38.1mm [1.50"] ø13.7mm [0.54"] 90.0mm [3.54"] shield male face view black th2 black th1 18awg 18awg f g p2 black v1 16awg blue bu15 white wh14 red rd13 grn/yel black w1 16awg 16awg 16awg 16awg 16awg black u1 16awg l e h d b c a shield 2) electrical data ...
Operation Manual R-Series V SSI 552011 - Temposonics
Temposonics® R-Series V Analog Operation Manual I 5 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421) L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2) N Magnet slider longer ball-jointed arm (part no. 252 183) O No position magnet S Magnet slider joint at top (part no. 252 182)
Data Plus IPA3000DSL2-RSVFA-85 Mid-Split Amplifier Series
DSO @ 6 or 32 MHz -dBc 55 dBmV Out @13&19 MHz ≥55 ≥55 DTO @ 7 or 25 MHz -dBc 55 dBmV Out @13&19 MHz ≥60 ≥60 Rated Output Level dBmV @55 -dBc ≥55 ≥55 Noise Figure dB Output NF less output losses ≤5 ≤5 Data Plus IPA3000DSL2-RSVFA-85 Mid-Split Amplifier Series Additional Info: Specifications