Search Results for glock 27 dimensions
APXVB3L20B 43-C-I20, -I20S - 8-Ports, X-Pol, Panel Antenna, 2.0m, 1x ...
ELECTRICAL SPECIFICATIONS Electrical Specification Header LOW BAND ARRAY (698-960 MHZ) [R1] Frequency Band MHz 698 - 806 790 - 894 880 - 960 Gain Typical dBi 16 16.6 16.9 ... dB 27.1 26.8 24.6 Cross Polar Discrimination over Sector dB 11.3 10.2 10.4 F/B at +/-30deg Total Power dB 24.4 25.1 25.7
SPECIAL OFFER BU 100 O MOR O Y SPER-TREX A ND CABLE - offers.tpcwire.com
Call 800-211-4520 to Learn More! offers.tpcwire.com/bundles Offer valid May 1, 2015–December 31, 2015 on any TPC Wire & Cable Corp. Super-Trex® brand cables ...
AFS-2040451 716-12L橡胶套 - 图纸1 - Amphenol
27 10 max 85 19.7 45 31 41 46 31. Title: AFS-2040451 716-12L橡胶套 - 图纸1 Author: fy0369 Created Date: 6/8/2017 4:32:15 PM ...
Thermal automotive Mini-CBE 1620- - el-cab.com.pl
to IEC 60068-2-27, test Ea SAE-J553, Step No. 14, § 4.2.7.1.6 Corrosion 24 hrs in 5 % salt mist, to IEC 60068-2-11, test Ka ... Dimensions Internal connection diagrams Typical time/current characteristic curve at +23 °C / +73.4 °F All dimensions without tolerances are for reference only. In the interest of improved design,
NPX1 NovaSensor Sensors
NPX1 dimensions in [mm].41 ... 1.27.05 0.72.028 .008 0.2 .01 0.15 1.0.04 CL NPX1 Specifications. Temperature Measurement Temperature Range-40°F to 257°F (-40°C to 125°C) Resolution 1.0 °C/LSB; 401°F -(-58°F)/255 (205°C -(-50°C)/255) Measurement Accuracy (6FFcapability
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
T5100-LED Specifications CO2 Sensing Method Non-dispersive infrared (NDIR) absorption Gold-plated optics Patented ABC Logic self calibration algorithm CO2 Measurement Range T5100-LED - Single Channel: 0 to 2000 ppm (0 ppm = 0 V, 4 mA) CO2 Accuracy ±30 ppm or 3% of reading, whichever is higher* *CO2 accuracy statement excludes standard gas
TFC Coaxial Cable Product Information Sheet Type:T75MCT95T-V(CMR-CMG ...
Specifications subject to change without notice Customers are reminded that they are SOLELY responsible for confirming that all products are properly installed and used in accordance with all applicable codes and regulations. Times Fiber Communications, Inc. 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
T5100-LED Specifications CO2 Sensing Method Non-dispersive infrared (NDIR) absorption Gold-plated optics Patented ABC Logic self calibration algorithm CO2 Measurement Range T5100-LED - Single Channel: 0 to 2000 ppm (0 ppm = 0 V, 4 mA) CO2 Accuracy ±30 ppm or 3% of reading, whichever is higher* *CO2 accuracy statement excludes standard gas
UNIT: mm - amphenol-fuyang.com
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
Electronic Standard Relay - ESR10 ISO Maxi
www.e-t-a.de Electronic Standard Relay - ESR10 ISO Maxi 1646 1 5 Description Features and Benefits Technical data (Tamb = 25 °C, UN) ESR10 Maxi Voltage supply LINE+ Voltage rating UN DC 12 V Operating voltage UB 9...16 V Closed current I0 in OFF condition1): typically 50 µA Load circuit LOAD
Application SpotlightApplication Spotlight
Product Differentiators - Residential Air Purifiers and Fresh Air Machines Carbon Dioxide (CO2) Sensor The Telaire T6703 is specifically designed for high volume OEM’s.
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
T5100-LED Specifications CO2 Sensing Method Non-dispersive infrared (NDIR) absorption Gold-plated optics Patented ABC Logic self calibration algorithm CO2 Measurement Range T5100-LED - Single Channel: 0 to 2000 ppm (0 ppm = 0 V, 4 mA) CO2 Accuracy ±30 ppm or 3% of reading, whichever is higher* *CO2 accuracy statement excludes standard gas
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
T5100-LED Specifications CO2 Sensing Method Non-dispersive infrared (NDIR) absorption Gold-plated optics Patented ABC Logic self calibration algorithm CO2 Measurement Range T5100-LED - Single Channel: 0 to 2000 ppm (0 ppm = 0 V, 4 mA) CO2 Accuracy ±30 ppm or 3% of reading, whichever is higher* *CO2 accuracy statement excludes standard gas
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
Protimeter Speedy 2000 Series - amphenol-sensors.com
Standard Size Speedy Speedy® Moisture Tester Speedy moisture testers from Ashworth Instrumentation are used throughout the world by a diverse range of industries to measure the moisture content of materials including soils, aggregates, concrete, sand and powders. Principal users include geotechnical engineers on civil engineering projects ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 Series Specifications 1. Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.0 mA input excitation, 10 VDC for NPI-19VC. 3. Linearity by best fit straight line. 4. 2°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5. 32°F to 158°F (0 to 70°C), by design. 6.
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
T5100-LED Specifications CO2 Sensing Method Non-dispersive infrared (NDIR) absorption Gold-plated optics Patented ABC Logic self calibration algorithm CO2 Measurement Range T5100-LED - Single Channel: 0 to 2000 ppm (0 ppm = 0 V, 4 mA) CO2 Accuracy ±30 ppm or 3% of reading, whichever is higher* *CO2 accuracy statement excludes standard gas
Electronic Relay with Extra Functions - EXR10
Dimensions ISO Standard Mini plugged-in 30 × 30 × 40 mm incl. contacts 30 × 30 × 51.6 mm Mass1) not sealed 25 g (IN up to 10 A) 30 g (IN 15 A up to 20 A) sealed 75 g (IN 25 A or 30 A) 1) typically 2) with status outputs 300 µA 3) > 20 A only with high-quality or new sockets The electronic relay EXR10 (Electronic eXtra Relay) is a solid state
Telaire Accessories: Calibration Kits, Enclosures, Software, Cables
Specifications Enclosures are compatible with all Ventostat 8000 series (except the 8003 and 8009) and Vaporstat 9002 models. T1508 Aspiration Box The Model 1508 is designed for in-duct sampling of CO 2 concentrations at flow rates greater than 400 fpm. Clear cover allows for observation of the sensor. Enclosure is screwed to the duct with ...