Search Results for glock g 47 mi g 17 mi
Low frequency accelerometer, 500 mV/g, low profile
500 mV/g: Sensitivity tolerance: ±5 %: Frequency response, ±3 dB: 0.2 Hz - 10,000 Hz: Mounting thread: 1/4-28 captive hex head screw with 0.046" diameter safety wire hole: Connector style: MIL-C-5015, 2-pin: Connector orientation: Side exit: Full-scale range: 10 g peak: Resonance frequency: 22 kHz: Temperature range-50°C to +120°C: Weight ...
777B General purpose IEPE accelerometer, 100 mV/g
Model 777B IEPE accelerometer, 100 mV/g sensitivity, ESD protection, top exit 2-position BNC connector, case isolated Features Rugged design for industrial environments Ground isolated ESD protection BNC connector Included accessories SF6 mounting stud Downloads 777B specifications Specifications PARAMETER VALUE Sensor output Dynamic vibration (IEPE) Sensitivity 100 mV/g Sensitivity tolerance ...
Model 607A11/030BZ Platinum Swiveler® Industrial ICP® Accelerometer ...
C≤Ta ≤121°C, II 3 G C≤Ta ≤121°C, II 3 G M - Metric Mount Supplied Accessory : Model M080A159A Mounting stud, 1/2 -20 to M6 x 1 (1) TO - Temperature Output Temperature Output Range +36 to +250 °F +2 to +121 °C Temperature Scale Factor 5.56 mV/°F + 32 +10 mV/°C
| 112119 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Alias: B1121AA-ND3G-59U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
LINEAR ADJUST MECHANICAL VIBRATION SWITCH - PCB
Model Number 685A39 LINEAR ADJUST MECHANICAL VIBRATION SWITCH Revision: B ECN #: 55476 Performance ENGLISH SI Measurement Range 7 g pk 68.7 m/s² pk Frequency Range 0 to 6,000 cpm 0 to 100 Hz Relay 3A Form C 480 VAC 3A Form C 480 VAC
Pentaplexer - amphenol-antennas.com
REV112117CC www.amphenol-antennas.com 2 of 2 2500 TDD Channel (Port 5) Frequency Band 2570-2620 MHz Insertion Loss ≤ 2.0 dB Isolation > 50 dB VSWR ≤ 1.25
G:SharedAmphenol Customer DatasheetsMicro-DNet-ControlpowerMN57AD02
Clinton Township, MI 48036 Sine Systems - www.sineco.com Amphenol MN57AD02M A1 MN57AD02M 11 KMM 12-MAY-14 MRF 12-MAY-14 KMM RFC 12-MAY-14 HALF C-Risk of Electrical Shock Do Not Disconnect Under Load. ... G:SharedAmphenol Customer DatasheetsMicro-DNet-ControlpowerMN57AD02.dwg Author:
TB MH-Sensor 551217 RevE EN - Temposonics
e.g.: s = 1500 mm e.g.: w = 120 mm All dimensions in mm Model no. F H F V11 A01 C01 J01 4 3 M S D 1 5 0 0 M N 1 2 G 3 V12 7F FD Mechanical configurations Form factor D Z = 63.5 mm (s ≤ 2500 mm*), Ø 7 mm pressure pipe F ... 21 17 24 Ø 4,4 10 2 9 16H8 M12 × 1 21 Example D d H h B 22 S Z ≥ 3 mm > 25 < 23.5 26.8
SMPM Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMPM Adapters designed for radio frequency applications. SMPM Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Raymarine Extension Cable, 17' - Gemeco
Installation D-17-280-01. Prop 65. About Us. About Us. Careers. Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA . Newsletter. Keep up-to-date on product news and the latest offers.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
/47 S: W 10: SERIES SLASH # COUPLING MATERIAL/FINISH: DASH # 47: 90° S: Self Lock Omit for Spin: N: Aluminum Alloy/Electroless Nickel W: Aluminum Alloy/Cadmium: S: Stainless Steel/Passivate Table A: BACKSHELLS Connector Group K D ØA (NON SELF LOCK) J 213 Contact backshells@amphenolpcd.com
TPX-17x - Amphenol Antenna Solutions
TPX-17x - Amphenol Antenna Solutions
SmartBoat/SmartFlex - Airmar
SmartFlex View is accessible by any device with a web browser, e.g., laptop, tablet or any wireless device with a web browser. Airmar SmartBoat Modules (ASMs) boast an exceptionally versatile alerting system. Users can define alerts for any PGN on the network, tailoring them to individual preferences and creating customized alerts based on real ...
Connector Solutions M23 Elite Series - Amphenol Sine
17 POSITIONS 9A / 125V P type Threaded Style: P type Plug Number of Contacts: 17 Contact Size: 1.0mm Sealing: IP66/67 AWG: 22-18 (0.37 - 0.39 mm2) / 28-24 (0.25 -0.10 mm2) Connector Part Numbers Part Number Connector Type Style Contact Type male = pin mates with female = socket Mating Parts Figure Drawings MA7CAP1700-S1
Die Set Hex Cavity Dimensions are 0.118 0.428 | 47-20027 - Amphenol RF
Die Set, Hex Cavity Dimensions are 0.118, 0.429 for use with hand crimp frame 47-10000. Downloads. C47-20027 (47-2XXXX) PDF Customer Drawing (Size: 380 kb) C47-20027 (47-2XXXX) PDF Customer Drawing (Size: 380 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Diplex Filters DIPX 500/800-2.5G - AMPHENOL PROCOM
Frequency: Ant-low port : 0 - 500 MHz Ant-high port : 800 - 2500 MHz
Connector Group J - amphenolpcd.com
GROMMET NUT. TABLE A. Accessory . Shell Size. Connector. Shell Size. A Ø Max. B Ø Max. C Max. D Max. E Max. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 8 ...
ROD END LOAD CELL Revision: D Optional versions have identical ... - PCB
Weight 1.1 lb 500 g Mounting Thread 1 - 14 Male No Metric Equivalent Mounting Thread 1 - 14 Female No Metric Equivalent Cover Material Anodized Aluminum Anodized Aluminum Sensing Element Strain Gage Strain Gage Deflection at Full Scale Capacity 0.0022 in 0.056 mm Electrical Connector PT02E-10-6P PT02E-10-6P
PC420AR-10 Vibration transmitter, acceleration, RMS, 10 g
10 g: Frequency response, ±3 dB: 1 Hz - 2,000 Hz: Connector style: MIL-C-5015, 2-pin: Connector orientation: Top exit: Temperature range-40°C to +105°C: Weight: 160 grams: Hazardous area approvals: Non-approved; approved models available . We are using cookies to give you the best experience on our website.