Search Results for goodman 1.5 ton series
Data Sheet R-Series V RH5 Analog - temposonics.com
R-SERIES V RH5 Analog The Temposonics® R-Series V brings very powerful sensor per-formance to meet the many demands of your application. The main advantages of the rod version RH5 with Analog output (current/volta-ge) are: High shock and vibration resistance The R-Series V is the long term solution for harsh
Broadband Directional Couplers BDC1100H/V Series
BDC1100H/V Series Directional Couplers 1-Output BDC1100H/V Series BDC1100H/V Series Vertical or Horizontal Style Housing Features: • Excellent specifications in the return band • 6kV ring wave surge protection on all ports • Built to SCTE standards • 1 GHz performance capabilities • Machined F-Ports pressured sealed
IPA2151L3-VF-85 Infinity Premise Amplifier Series
Infinity Premise Amplifier Series Features & Benefits: • Compact Housing • Integated MoCA filter • Built to SCTE Standards • Ultra-Linear 1GHz RF Performance • IEEE C62.41 Surge Rated On All Ports • Rugged, Corrosion-Resistant Zinc Die-Cast, Nickel Plated Housing • Machined F-ports with Circumference Premium Contact
Minitek ® Multipitch 1.25mm and 1.50mm Wire-to-Board Connector System
1.5mm single row connector is available in 2 to 15 positions with horizontal configurations. MODULAR, RELIABLE, AND COMPACT SOLUTION. The Minitek ® Multipitch platform connector's compact design addresses the growing demand for miniaturizing components.
Data Sheet R-Series V RH5 EtherCAT (Document part number: 552055)
The Temposonics® R-Series V brings very powerful sensor per-formance to meet the many demands of your application. The main advantages of the rod version RH5 with EtherCAT® output are: The R-Series V is the long term solution for harsh environments that have high levels of shock and vibration.
TR Series Multicoax Catalog High Speed | Solderless TR
Our patented TR Series compression mount, high frequency connector assembly stands alone as the only industry solution for high density multicoax cable assembly capable of measurements out past 70 GHz.
R SeriesAnalog Temposonics
R-Series Analog Temposonics® RP and RH Strokelength50…7600mm • Rugged industrial sensor • Linear and absolute measurement • LEDs for sensor diagnostics • Non-contact sensing with highest durability • Superior accuracy: Linearity better 0.01 % F.S. • Repeatability 0.001 % F.S. • Direct analog output, position + speed
A2 C1403S UPDATE THE APPEARANCE 11/NOV/21 LOUIE TOMMY - Amphenol Sine
AT, ATV, AHD, ARB, ARC, DuraMate™ and PanelMate™ Series Size 16 Contact & Tooling Options AT62-16-0144-LP Socket S&F Size 16 13A 16-18AWG 1.5-0.75mm² 1.91 - 3.55mm Gold-Plated - Loose Piece
PL-500SM-Z SERIES Metal Shell Auto-Coupling 14 pole
Compact and secure, the Pulse-Lok® 500SM-Z Series connectors are Amphenol Alden’s ideal solution for hand-held equipment and harsh environmental situations. The Pulse-Lok® 500SM-Z durable metal shell will support your harshest of interconnector requirements. Backshell withdrawal: 4 lbs. Min.*** **Dependent on overmold material.
PRODUCT SPECIFICATION PS-R769 B - amphenol-cs.com
Amphenol® is a trademark of Amphenol Corporation. This specification defines the detailed requirements for the Amphenol RJMG2012191A0NR series Through hole type, single port with transfer module connectors.
Series T General Eastern Differential Pressure Transmitters
The Series T includes four models: Model T10, Model T20, Model T30 and Model T40. These four models incorporate a variety of power and signal options. The span or zero adjustment is performed with a 20-turn potentiometer for fine resolution. Amphenol Advanced Sensors
Data Sheet R-Series V RH5 EtherNet/IP 551954 - Temposonics
R-SERIES V RH5 EtherNet/IP™ The Temposonics® R-Series V brings very powerful sensor perfor-mance to meet the many demands of your application. The main advantages of the rod version RH5 with EtherNet/IP™ output are: High shock and vibration resistance The R-Series V is the long term solution for harsh environments that have high levels of ...
Data Sheet HE-Series Analog - temposonics.com
With six different mounting styles, the HE-Series sensors can be installed externally from the head side or internally from the rod side of the cylinder depending on the cylinder design. An optional Temposonics M12 connector system ensures protection to IP69K. Signal output: analog.
Marine Brochure (010623) Final - Amphenol Australia
150A max. current for Power at 150V; comes in hybrid configura on as 2(power lines) + 8 (signal lines) Circular and rectangular connector interface. Fully-customizable.
1.5" NPT Non-Displacement Hull Focus Tube - gemeco.com
NMEA 2000 1.5" NPT Non-Displacement Hull Focus Tube (TLM100 or TLM150 Accessory) Keep up-to-date on product news and the latest offers.
CoolPower ® HD Right-Angle Cable-to-Board Connector
HIGH-DENSITY PIN & SOCKET CABLE-TO-BOARD CONNECTOR SYSTEM FOR COMPACT, POWER-DENSE APPLICATIONS. Amphenol's CoolPower ® HD Right-Angle Connector is a 90-degree, versatile pin-and-socket solution designed to deliver highdensity power output in a compact, low-profile housing.
Data Sheet TempoLink smart assistant - Temposonics
The TempoLink® smart assistant is an accessory for the R-Series V sensors family. It supports the setup of the sensor in the application as well as providing additional status information for sensor diagnostics. THE ACCESSORY FOR THE R-SERIES V THE KIT The TempoLink® kit contains the TempoLink® smart assistant and the hardware required to ...
Silicone grease for vibration sensor mounting, 1.5 cc
Grease, silicone, 1.5 cc tube, Dow Corning [DC 111], for use w/ R6Q or R6SL/R6GSLI connectors. Acid- and alkaline-resistant SILPAK offers radiation resistance and is electrically insulating, even in moist environments.
Data Sheet ER CANopen - Temposonics
I 5 I Temposonics® ER CANopen Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cable connectors 3 Cord sets 53 (2.09) (() 38 (1.5) Ø (Ø 57 (2.25) 57 22 Ø 2 Ø 2 45.5 (1.8) M12 4 (0.16) M12 A-coded female connector
Data Sheet E-Series ET Start-Stop 551676 - Temposonics
Robust, non-contact and wear free, the Temposonics linear position sensors provide best durability and accurate position measurement solutions in harsh industrial environments. The position measurement accuracy is tightly controlled by the quality of the waveguide which is manufactured by Temposonics.