Search Results for google broadband speed test
Model HT356B01 | PCB Piezotronics
Broadband Resolution (1) 0.003 g rms: 0.03 m/s² rms [2] Non-Linearity: ≤1 %: ≤1 % [1] Transverse Sensitivity : ≤5 %: ≤5 % ... PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as ...
SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB
RP-SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
IECEx - PCB
pcb.com | 1 800 828 8840 MODELS . 356A06 & 356A09. MINIATURE . TRIAXIAL ICP ® ACCELEROMETERS Small 0.25 (6.4 mm) adhesive mount cube Mini 8-36 4-pin jack offering improved serviceability in the case of cable damage High overload limit of 10000 g / 5000 g
Fundamentals of Board-to-Board Connectors - Amphenol CS
Amphenol’s Cool Edge is a high speed and high power card edge connector system that supports most board-to-board applications in the electronics market. Its versatility addresses multiple standards like PCIe ® , SAS, SATA, Gen 4/5, OCP 3.0, EDSFF, Gen Z, and offers multiple BTB configurations such as mezzanine, coplanar, mid-plane, and ...
TNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 122111 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Alias: T1121AA-ND3G-59U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Straight Plug to SMB Straight Plug RG-174 50 Ohm 12 inches
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
TNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm
RF Connector TNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm
Model TLD356A25 | PCB Piezotronics
Broadband Resolution: 0.0003 g rms: 0.003 µm/sec 2 rms: Temperature Range-65 to +325 °F-54 to +163 °C: Discharge Time Constant: 0.1 to 0.6 sec ... PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development ...
BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
1.0-2.3 Plug to BNC Jack Adapter 75 Ohm Straight | 242238-75
1.0/2.3 Plug to BNC Jack Adapter 75 Ohm Straight
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
Disclaimer www.amphenol-cs.com Please note that the above information is subect to change without notice. ExaMEZZ® High Speed Mezzanine Connector System DIFFERENTIAL PAIRS Receptacle Height (mm) Plug Height (mm) 7.5 14.5 19.5 19.5 39 14.5 29 34 7.5 15 22 27 Number of Columns Differential Pairs
OverPass™ External High Speed Interconnect - Amphenol CS
Amphenol CS offers high-speed external I/O interconnect system operating at 56Gb/s PAM-4 for up to 400Gb/s aggregated bandwidth solution. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
VenU® High-Gain 802.11ac WiFi Panel Antenna - PCTEL
This dual-polarized, 4-port, broadband directional antenna is designed for WiFi applications requiring high gain performance. Model Numbers: MPMIHG2458
HD-BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 18 inches ...
HD-BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 18 inches (457 mm)
High-Speed Voice and Data Link Local Powered Remote Terminal
Craftsperson-selectable Ethernet data transport speed/DSL speed Wall-mountable RT NID with enhanced lightning protection Repeater-ready (up to 3) for extra-long DSL loops 2. INSPECTION 2.1 Inspect for Damages Inspect the equipment thoroughly upon delivery. If the equipment has been damaged in transit, immediately re-
N-Type Right Angle Solder Jack RG-402 0.141-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm
GMT Panels Archives - Amphenol Broadband Solutions
Amphenol Network Solutions GMT fuse panels include a comprehensive range of options and standard configurations to fit most low-current power distribution applications. Panels are available with up to 100A input current. Panels support either 15A or 20A maximum fuse ratings, with 10, 15, or 20 output positions per bus to handle a wide range of applications. Multiple operating voltage ranges ...
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 B Key Code
SMA Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMA Right Angle Solder Plug 0.047-inch Conformable 50 Ohm