Search Results for google pixel 8 色 わからない
FFP6X640SN0501 - Sheet1
8 plcs 0.25 footprint specification d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 approved drilled and reamed to size tooling holes to be non-plated thru holes ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no. 0.070" clearance til guide plate sheet 1 of 1 rev scale: 5:2 revisions ...
Receptacle Flanged 4 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
MCX Right Angle PCB Jack Surface Mount 50 Ohm | 252149-10
RF Connector MCX Right Angle PCB Jack Surface Mount 50 Ohm
Blog
Amphenol Network Solutions blog regarding company news, product launch news, and informational posts about our industry and products.
FAKRA GEN 2 Straight Crimp Plug RG-59 RG-62 50 Ohm E Key Code
Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Amphenol CO-058SMAX200-002 SMA Male to SMA Male (RG58) 50 Ohm Coaxial ...
Buy 2ft Amphenol CO-058SMAX200-002 Cables Factory-Direct: RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...
Piezoresistive accelerometer Model 726CH - PCB
www.endevco.com | Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Piezoresistive accelerometer | Model 726CH. All specifications are referenced at +75˚F (+24˚C) and 10 Vdc, unless otherwise noted.
Non-Magnetic RF Interconnects - svmicrowave.com
%PDF-1.4 %âãÏÓ 187 0 obj > endobj xref 187 75 0000000016 00000 n 0000002321 00000 n 0000002477 00000 n 0000007369 00000 n 0000007775 00000 n 0000008455 00000 n 0000009071 00000 n 0000009672 00000 n 0000010392 00000 n 0000010771 00000 n 0000011233 00000 n 0000011769 00000 n 0000012310 00000 n 0000013123 00000 n 0000013237 00000 n 0000013315 00000 n 0000013390 00000 n 0000013487 00000 n ...
Rail 1100 / 1200 Metallic Type I L=1000 mm - amphenol-airlb.fr
Rail 1100 / 1200 Metallic Type I L=1000 mm
TNC Male, Lockwire Holes, to Female Adapter, R/A
SV Microwave offers the TNC Male, Lockwire Holes, to Female Adapter, R/A M55339/32-00001 with threaded coupling. Explore the detailed specifications!
SOLUCIONES PARA LA INDUSTRIA AUTOMOTRIZ - offers.tpcwire.com
PREGUNTE POR NUESTROS PRODUCTOS DISEÑADOS A MEDIDA • 800-521-7935 • CANADÁ 800-545-0122 • MÉXICO 001-877-283-1696. 2. Soluciones para la industria automotriz
B150C-20-XSO PACK (31-761-1-02 + 000-13313-001)
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 300 W of power with a maximum depth of 183 m (600') Medium frequency: 95 to 155 kHz;
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different
Table of Contents
4, 8, 12 and 16 so that coaxial contacts may be interchanged with power con-tacts in connector insert arrangements which include those sizes. Popular RG cable types and a variety of other com-mercial coaxial cables can be accommo-dated. See page 7 for coax contact performance data. Matched impedance size 12 coax contacts are also available (see ...
Metallic rail RoHS Anodization + Zinc passivated 9 modules
Metallic rail RoHS Anodization + Zinc passivated 9 modules
Plug Rack 2 Modules Metallic Standard Bright nickel Polarization C Not ...
Plug Rack 2 Modules Metallic Standard Bright nickel Polarization C Not mounted
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the ...
CDSDE2x2-694/3800 - 3dB Hybrid Coupler - rfstechnologies.com
External Document Links Notes PRODUCT DATASHEET CDSDE2x2-694/3800 3dB Hybrid Coupler CDSDE2x2-694/3800 REV : A REV DATE : 11 Jan 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
G801P305018EU | Board mount | Amphenol
Board mount - Header Plug - Pin Header 2.54mm Pitch Right Angle DIP,1x3Pin,Gold Flash,NY6T,6.06mm*2.54mm*3.0mm