Search Results for gov.br funciona no edge
Retrabalho e adaptação de cablagem | Amphenol Socapex
Tomar medidas no sistema do cliente para uma melhor integração do arnês. Para definir a definição correcta, a orientação da ligação, a flexibilidade e a proteção do arnês. Todos os trabalhos de reparação e/ou adaptação são efectuados internamente. Equipamentos nos nossos 100m². atelier em Thyez, França. Teste elétrico de bancada
G64V35333HR | Overpass - Extremeport Z-Link | Amphenol
Extremeport Z-Link, SFF-TA-1002/1020, 85Ω, Surfacemount, Vertical, 4C+, 168 Pin, PCIe, GenZ, NVMe, cable, dual, card
12G SDI BROADCAST SOLUTIONS - Amphenol RF
MCX Edge Mount 0.032" PCB Jack. 919-417J-71P12G 919-418J-71P12G. PCB Connectors. 919-421P-71S12G. BNC Connectors. Cable Mount Connectors. CableType: Part Number: Description. Belden 4505R: 095-850-217XXXX; BNC Straight Plug to HD-BNC Straight Plug. Belden 4694R: 095-850-218XXXX.
51952-236LF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51952-236LF.
10124308-101LF | ExaMAX® | Amphenol
Card Edge. Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. ... 8 column, 88 position, Right Angle Header, No Guide Pin. 10124311-101LF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 3-Pair, 8 column, 88 position, Vertical Header, No ...
CTOS - Conectores de fibra ótica | Amphenol Socapex
O Amphenol SOCAPEX CTOS é um conetor de fibra ótica tático especificamente concebido para aplicações militares. O conetor CTOS possui tecnologia de feixe expandido para transmissão sem contacto e é qualificado de acordo com as normas NATO/STANAG4290. Com um design hermafrodita, o CTOS é um conetor monomodo e multimodo que pode suportar até quatro canais.
N-Type Plug to SMA Jack Adapter 50 Ohm Straight | 242113 - Amphenol RF
No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68 242125-10. SMA Jack to N-Type Jack Adapter 50 Ohm Straight 901-295.
Absolute, Non-Contact Position Sensors User’s Manual ... - Temposonics
Document Part No. 551292 Revision A User’s Manual MH-CAN Testkit CANopen & SAE J1939 Magnetostrictive Linear Position Sensors Temposonics® Absolute, Non-Contact Position Sensors User‘s Manual MH-CAN Testkit CANopen & SAE J1939 Document Part Number 551292 Revision A • Kit includes the CAN Test Interface software with a user friendly
AMC Right Angle Plug to MMCX Straight Plug 1.13 mm 50 Ohm 200 mm
No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 90: Temp (Min Degrees Celsius)-40: You May also be Interested in. AMC Right Angle Plug to MMCX St Jk Bhd 1.13 mm 50 Ohm 250 mm 095-900-557-250. AMC Right Angle Plug to MMCX Right Angle Plug 1.13 mm 50 Ohm 100 mm 095-900-553-100.
N-Type Jack to N-Type Plug Adapter 50 Ohm Straight | 172276 - Amphenol RF
No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. N-Type Jack to N-Type Plug Adapter 50 Ohm Straight 172372. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight 172123-10.
Model 003V10 Low-noise coaxial cable, blue TFE jacket, 10-ft, SMB ... - PCB
%PDF-1.4 %âãÏÓ 13 0 obj >stream ÿØÿà JFIF ``ÿáhExifMM* > F ( 1 N` ` Paint.NET v3.5.11ÿÛC ÿÛC ÿÀ : ß " ÿÄ ÿĵ } !1A Qa "q 2 ‘¡ #B±Á RÑð ...
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Right Angle: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in.
BNC Straight Clamp Jack RG-58 RG-141 Times LMR-195 50 Ohm
No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Clamp: You May also be Interested in. BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 112575.
DWG NO. SH REV 8 7 6 5 4 3 2 C-NDVVYG-C199 ZONE REV. ECN DESCRIPTION BY ...
DWG NO. SH REV C-NDVVYG-C199 Amphenol AHSP 200 Innovative Way, Suite 201, Nashua, N.H. 03062 (603) 879-3000 A Division of Amphenol Corporation ± ± ± ± DWN APVD CHK DIMENSIONS ARE IN MM SCALE SHEET 2 REV REV OF PART NO. SIZE D DRAWING NO. TITLE SH REV DWG NO. 0.0 TOLERANCES 0.000 0.00 ANGLES UNLESS OTHERWISE SPECIFIED CODE IDENT 31413 ...
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 36 Inches
No: Mil Qualified: Not Mil Qualified: You May also be Interested in. N-Type Straight Plug to SMA Straight Plug RG-58 50 Ohm 36 inches 095-902-525-036. N-Type Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 48 inches 095-902-526-048.
HD-BNC Straight Plug to HD-BNC Straight Plug B4794R 75 Ohm 4 M 12G
No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 75: Temp (Min Degrees Celsius)-30: Products Related To Your Application. BNC Plug to HD-BNC Jack 75 Ohm Straight 12G Optimized 031-70541-12G. HD-BNC Straight Bulkhead Jack IP67 to HD-BNC Straight Plug B4855R 75 Ohm 12 inches 12G 095-850-300-012.
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 ... - Amphenol RF
No: Panel Mounting Feature: Not Applicable: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1. AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm D Code FM1-NDRP-PCB-1.
Selecting A1 Board Orientation - marport.com
The transducer (yellow part) can be installed in two different positions, with a different angle of 90°. When the down sounder points to the ground, the A1 board inside the sensor can be in a vertical or horizontal position depending on the transducer orientation.
Charles Universal Broadband Enclosure Site Support Family CUBE ...
For units with No Mounting Plinth . FRONT 25.0 34.1 17.0 14.9 2.5 3.5 30.4 1.4 31.3 2.4 (4) Ø0.75 Figure 5 Mounting Dimensions (in inches) For Units with Mounting Plinth . LT-SSXX231XXX 16 th Printing Page 7 of 14 3.6.3 Mounting the CUBE on a Pad
Model 3743G1250G Accelerometer, VC, 50g, triaxial, differential, screw ...
PCB ASSUMES NO RESPONSIBILITY FOR DAMAGE CAUSED TO THIS PRODUCT AS A RESULT OF PROCEDURES THAT ARE INCONSISTENT WITH THIS OPERATING GUIDE. 1.0 Introduction This operating guide contains information that will familiarize the user with the basic operation and installation of the 3700 Series MEMS DC Accelerometers. However, it is not intended