Search Results for gov.br funciona no edge
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
ProFinPlus - AMPHENOL PROCOM
20190617 HEAD OFFICE AND PRODUCTION DENMARK Amphenol Procom DK Smedetoften 12 DK - 3600 Frederikssund Phone: +45 48 27 84 84 E-mail: dksales@amphenolprocom.com
Purchasing Terms and Conditions - Amphenol Alden
complete, and no additional charges of any type shall be added without Purchaser's express written consent. Such additional charges include, but are not limited to, shipping, packaging, labeling, custom duties, taxes, storage, insurance, boxing, and crating. Force Majeure: Purchaser may delay delivery or acceptance occasioned by causes ...
Modus W Series - amphenol-sensors.com
These transmitters feature no moving parts to wear out, a proven long term stability of piezoresistive devices, only 316 stainless steel in contact with the fluid, and an all-welded construction. Modus W Series transmitters are an excellent choice for many HVAC, process and automation monitoring requirements.
ment in this new connector series while meeting all of the requirements ...
(This organizer remains on the interface and poses no additional steps to the customer during the installation of the connector. (See Figure 2) Figure 1 - Daughtercards Figure 2 - Backplanes RVPX EVO2 RVPX EVO2 Compliant contacts are smaller Compliant contacts are smaller Organizer The VITA Ecosystem R-VPX EVO2 is a VITA 46 compliant connector ...
Thermometrics temperature sensor solutions - amphenol-sensors.com
Thermometrics continues to invest in leading edge temperature sensor and sensor packaging technology for the Thermometrics product line, particularly in developing custom solutions for industry and for specific customer application needs. From chips to value-added assemblies and for temperature ranges from -196ºC to 1150ºC,
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
A new platform for rail communications – adopting 5G for railways
2 White paper e patr r rai iati apti 5 r raiays Contents Executive summary: the future of railway communications will be built on 5G 3 The mobile broadband opportunity for railways 4
TSW-10 Turbidity Sensor - amphenol-sensors.com
DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C Storage Temperature Range-10°C~ 80°C Rated Current Max ...
NPA Surface-Mount Pressure Sensors
Amphenol Advanced Sensors NPA Surface-Mount Pressure Sensors Features • Pressure ranges from 2” H2O (0.5 kPa) to 30 psi (200 kPa) • High stability and reliability Silicon MEMS chip with
TSW-10 Turbidity Sensor - amphenol-sensors.com
DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C Storage Temperature Range-10°C~ 80°C Rated Current Max ...
Sachsenkabel pulse - Home
No shipping costs. Product Description; Downloads; Splice Box Ventilated. Extendable splice boxes simplify the installation of incoming cables. Depending on the connector type, up to 96 fibers can be spliced in one height unit. Cable entry can be done safely via cable glands.
+44 (0)1827 263250 - amphenol-invotec.com
Registered Office: Hedging Lane Dosthill Tamworth B77 5HH Registered in England No. 1994112 Amphenol Invotec Ltd Hedging Lane Dosthill Tamworth Staffordshire B77 5HH United Kingdom w www.invotecgroup.com +44 (0)1827 263000 +44 (0)1827 263250 ww.amphenol-invotec.com sales@amphenol-invotec.com Production Operator Location: Telford
APXV34L24AV-C-I20 - 8-Ports, X-Pol, Panel Antenna, 2.4m, 4x 1710 ...
Order No. Configuration Mounting Hardware Mounting Pipe Diameter Shipping Weight APXV34L24AV-C-I20 Internal RET(ACU-I20-B4) APM50-5 50-115 mm 43 kg PRODUCT DATASHEET APXV34L24AV-C-I20 8-Ports, X-Pol, Panel Antenna, 2.4m, 4x 1710-2690MHz, 33deg, Integrated RET APXV34L24AV-C-I20 REV : B amphenol-antennas.com