Search Results for government ministry current vacancies
Data Sheet Level Plus LevelLimit - temposonics.com
the waveguide. A short current pulse is applied to the waveguide. This creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases a torsional strain pulse that propagates the length of the waveguide. When the ultrasonic wave reaches the end of the waveguide it is
Rokk Wireless Active, 10W Waterproof Wireless Phone Charging ... - Gemeco
The IPX6 waterproof 12/24V Qi certified waterproof wireless charging range enables wireless charging for the outdoor environment, without the need for phone charging cables.
TESTING LABORATORIES - PCB
current test sensor input for direct connection and readout of the most common types of accelerometers and velocity transducers. The test sensor sensitivity is calculated and displayed on the screen in real time. The unit’s internal memory capability can store up to 500 calibration records, and data can be easily transferred to a computer
The information contained in this document supersedes all similar ...
current pricing, which can be obtained from a factory customer service representative. Contact Information – International customers should direct all inquiries to their local distributor or sales office. A complete list of distributors and offices can be found at www.pcb.com. Customers within the United States may
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
3. Select Voltage or Current output option and Voltage range (0-10 V or 0-5 V) using the SW1 as shown on the internal label (Figure 1) and Table 1. Note: SW1 controls both CO2 and Temperature outputs simultaneously. Factory default setting is Voltage outputs 0-10V. Table: 1 Voltage and Current Output Options Switch #1 Switch #2 Configuration ...
First in Thermal Validation & Environmental Monitoring
your current stock and upcoming needs for any Kaye equipment or services. Reach out to your local Kaye representative for any support needed. If you have any additional questions, please contact your local Account Manager or e-mail us at: kaye@amphenol-sensors.com Thanks for your cooperation as we continue to address this outbreak together.
Harsh Media Pressure Sensor - amphenol-sensors.com
Supply Current 3 ma Output Range 10% to 90% of Vcc Over-Voltage Protection 6.5 VDC MAX Reverse Voltage Protection None Durability Cycle Life 1 million cycles Proof Pressure 1.5 times rated pressure Burst Pressure 2.5 times rated pressure Output Curve : NPR-101 Dimensions NPR-101 Other transfer functions available on request
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Supply Current (IDD) 750 µA (typical) Sleep Current (Isleep) 0.6 µA (typical) Environmental Operating Temperature Range Package Contents - 40 to 125°C Operating RH Range 0 to 100 % RH (non-condensing) Typical %RH Accuracy Absolute Maximum Rating ParameterMinMax Supply Voltage (VDD) -0.3V 6.0V Storage Temp (T strg) -55°C 150°C Junction Temp (T
Smart-485 Messaging – Amphenol Sensors
High current circuit for battery cell connectivity; Available styles: Wire Harness and Flexible Printed Circuit (FPC) Current Sensor. Based on open-loop Hall-effect and coreless TMR technology; Busbar, integrated busbar, flanged and wire mounting; Simple or redundant analog ratiometric output;
NovaSensor P1301 Low Pressure Silicon Pressure Sensor
3.2mm (0.11in x 0.13in). When excited with constant voltage or constant current, it produces a milliVolt output proportional to input pressure. Manufactured with NovaSensor SenStable ® process, P1301 die provides excellent long term stability and repeatability. The die can be used in differential and gauge pressure sensors.
Model TLD356M132 Low Outgassing, Triaxial, high sensitivity, ceramic ...
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 300 Ohm ≤ 300 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.0 sec 0.8 to 2.0 sec Settling Time(within 10% of bias) <10 sec <10 sec Spectral Noise(1 Hz) 18 µg/ √Hz 180 (µm/sec2)/ Hz [1]
Data Sheet - temposonics.com
I 3 I Temposonics® E-Series EP2 IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1 Data format Standard single-postion measurement: 32 bit signed (position in μm)
Military Rotorcraft / Helicopters Archives - Page 10 of 10 - Amphenol ...
75P Clamps . A 1-for-1 replacement for AS2919 metal clamps. Featuring a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material and slip on cushions
Amphenol MP-64RJ45UNNW-013 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 13ft Amphenol MP-64RJ45UNNW-013 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP White Cat6 cable with precision-terminated snagless RJ-45 connectors.
TSW-10 Turbidity Sensor - amphenol-sensors.com
Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when light is passed through a sample of water, the amount of light transmitted through the sample is dependent on the amount of soil in the water. As the ...
Telaire T5100-LED Series - amphenol-sensors.com
Or current 4-20 mA • UIP software compatible for customizations • CE, RoHS, REACH and WEEE compliant • Lifetime calibration warranty • Two enclosure sizes for regional acceptance Features: • Patented, Absorption Infrared Gas sensing engine provides high accuracy in a compact low cost package. • Patented ABC Logic™ self-calibration ...