Search Results for gpu_max_hw_queues
Optoelectronic Nano-D Media Converter - Amphenol Aerospace
Converts 1 bi-directional channel of protocol agnostic up to 4.25 Gbps; Compliant with IEEE 802.3z Ethernet Standards and Specifications and 1X Fibre Channel
NTC Type NDL - amphenol-sensors.com
max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
NPH Series - amphenol-sensors.com
Parameter Units Min. Type Max. Notes Performance Parameters(7), Compensated(1), 100, 200 and 700 kPa Offset mV –2 1 2 Full Scale Output mV 75 100 125 2 Linearity %FSO –0.1 0.05 0.1 3 Hysteresis and Repeatability %FSO –0.05 0.01 0.05 Thermal Accuracy of Offset 100 kPa %FSO –0.6 0.4 0.6 4 200 and 700 kPa %FSO –0.5 0.2 0.5 4 Thermal ...
Amphenol
Max. Recommended Particle Size (mm) Sample Wt. (g) L2000C Large 0-10 20 40 L2000D Large 0-20 20 20 L2000G Large 0-50 20 8 S2000C Standard 0-10 10 12 S2000D Standard 0-20 10 6. Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy
Smart Power Relay E-1048-8D - el-cab.com.pl
www.e-t-a.de Smart Power Relay E-1048-8D... 2 1646 5 Type E-1048-8D Smart Power Relay DC 12 V/24 V, 1 A...30 A in DICE version (low-high) at control input IN+ Housing / temperature range 4 with housing-40 °C...85 °C (for rated current up to 20 A) 5 with housing -40 °C ... 85 °C (60 °C at IN = 30 A) improved ambient req. (IP protection class etc.)
TITLE
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Multifunction Displays - amphenolltw.com
Pressure Relief Vent. LED Light Guide. D-Sub
Z:工稉酨Connector teamM23-M40-RT2 RT设计è¾fiå⁄º2.1 Design and ...
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range