Search Results for growth in average saas applications
10128413-12JLF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of examax 56gb/s high speed backplane connector. Contact us today for more details of examax , part number 10128413-12JLF.
Amphenol MP-64RJ45UNNW-019 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 19ft Amphenol MP-64RJ45UNNW-019 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP White Cat6 cable with precision-terminated snagless RJ-45 connectors.
78207-108 | PV™ | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of PV ® , part number 78207-108.
SS510 Analog 200kHz D/T Portable Survey - 10m Cable
Applications: Bridge scour inspection systems, Portable hydrographic survey, Dredging, River/estuary/harbor survey Beam Angle : 8° Cable Type : C33, one shielded twisted pair (2-20 AWG) with braided shield, black neoprene jacket, 6 mm (17/64") diameter
SOLUCIONES DE INGENIERÍA - TPC Wire
For Specific Application Requirements Custom s olutions ¿No es lo que busca? La práctica habitual en TPC es diseñar teniendo en cuenta las necesidades de nuestros clientes. Si necesita una configuración que no se menciona arriba, comuníquese con nuestro Departamento de Productos de Ingeniería para desarrollar una solución a medida.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Kaye IRTD Display
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Model 080A180 Accessory for Vibration Division Product ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
PCTEL Simplifies In-Building Wireless Network Deployment With Automated ...
BLOOMINGDALE, Ill.--(BUSINESS WIRE)--Aug. 19, 2020-- PCTEL, Inc. (Nasdaq: PCTI), a leading global provider of wireless technology, announced enhancements to its in-building network testing solutions, including new WiFi and equipment room testing features. Users of PCTEL’s SeeHawk® Touch software can now test WiFi, cellular, and critical communications networks simultaneously, quickly ...
RJF Cat5e, Cat6, Cat6A - Connecteurs Ethernet, USB et d'affichage ...
Applications. Pétrole et gaz; Machines spéciales; Contrôle des processus industriels; Données extérieures, VoIP, IPTV; Robotique; Technical information Transmission des données: Cat.5e : Ethernet Classe D selon ISO/IEC 11801 et connexion Cat.5e pour les réseaux 10 Base-T, 100 Base-TX ou 1000 Base-T jusqu'à 100 MHz selon TIA/EIA568B.
Omni Antennas 422x.03-355-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Thermometrics Ambient Sensor - amphenol-sensors.com
• Wide application • Compact design • Snap-in design Applications • Automatic air conditioner systems • All temperature sensors Amphenol Advanced Sensors This sensor measures the temperature outside the passenger compartment and is usually mounted inside or near the front bumper. The sensor provides input to automatic HVAC systems to ...
PCB Piezotronics Announces the Appointment of Dr. Chad Walber to ...
PCB Piezotronics Announces the Appointment of Dr. Chad Walber to Acoustical Society of America Standards Committee. May 30, 2013, Depew, NY - PCB Piezotronics, Inc., a global leader in acoustic, vibration, pressure, force, load and torque sensors, is pleased to announce the appointment of Dr. Chad Walber to the Acoustical Society of America (ASA) S1 Standards Committee as an Individual Expert ...
Common Reporting Tool - KAYE
The Common Reporting Tool is a comprehensive software compatible with Windows based PCs. It enables you to create reports from your Kaye Validator AVS or ValProbe RT Qualification study files, offering a practical solution for documenting the results of your validation studies.
Request a Product Quote - TPC Wire
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com. Do you provide custom cables and assemblies? TPC offers custom cable and assembly solutions to fit any need. Work with our team of experts to design the right ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Refrigerant/ AC Coolant Sensor | Amphenol Advanced Sensors
Applications. Automotive HVAC Refrigerant Temperature; Battery coolant temperature; Engine coolant temperature; Transmission oil temperature; Industrial temperature monitor Ordering information. Part Number . Resistance @ 25°C: CTTS-303629-F01: 2.828KΩ±1.3%:
Computer for hydroelectric power plants | Innovative energy solutions
Our goal is to drive growth by supporting customers with our solutions to build long-term relationships aligned with our Key Account Management strategy. Nuclear Monitoring Unit S128NG Monitoring Unit dedicated for all Emergency Diesel Generators (EDG) installed on the French nuclear fleet.
Company News | Amphenol TPC Wire & Cable | Industrial Cable
Macedonia, Ohio – August 24, 2020 - TPC Wire & Cable (TPC) announced today that it has added to its HY-TREX ® cable line with a complete offering of industrial network cables as part of a comprehensive portfolio to support its OEM customer base. The HY-TREX ® brand was introduced last fall by the company to provide proven, consistent cable performance critical to its automation integrator ...
BergStik 2.54mm Unshrouded Headers - Amphenol CS
broken to length to suit the application profile. The maximum current rating is 3A per contact. This product range is extended with BergStik ® 2.54mm unshrouded vertical headers in 0.25µm plating, available in standard sizes. It offers an economical solution for various applications. It is also specified up to 100 mating cycles. BergStik ®