Search Results for growth in average saas applications
Garantie | Protimeter Moisture Meters | Garantie limitée standard
Garantie limitée standard de 24 mois sur les défauts mécaniques ou de fabrication. N'inclut pas l'usure des pièces ou accessoires, qui bénéficient d'une garantie de 12 mois pour une utilisation normale.
TECHNICAL FEATURES - rfstechnologies.com
Broadband Low PIM Load for Wireless & Indoor Application, Support 350-6000MHz, 50W TERP-43-6000-50W REV : P1 REV DATE : 04 Aug 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
EBY Electro - EB1728M Series - 7.62mm Spacing - PLUGGABLE BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Reverse ...
RF Connector SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Reverse Thread
S.M4-145-SB - AMPHENOL PROCOM
The S.M4 is an array of phased centre fed folded dipoles mounted on an aluminium mast for PMR / Trunked radio applications. Each folded dipole balun assembly and associated harness junction is completely encapsulated in poyurethane resin, totally preventing moisture ingress. At VHF the antenna disassembles and flat packs for ease of shipping.
Model W138A50/038CY020AC PRESSURE SENSOR(OBS- PER ECO-33799 ... - PCB
In some blast applications, when using a standard 10- 32 micro cable/connector, the high shock can flex the cable/connector joint enough to move the center pin of the 10-32 cable connector. This can cause noise on the output signal. Protecting the connection from shock may be required.
10127717-02LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10127717-02LF.
SCF38-50JFN - 3/8" CELLFLEX - RFS Technologies an Amphenol Company
Wide Range of Application Typical areas of application are: feedlines for broadcast and terrestrial microwave antennas, wireless cellular, PCS and ESMR base stations, cabling of antenna arrays, and radio equipment interconnects. Meets or Exceeds: IEC 60754-1, -2; IEC 60332-1-1, -2;IEC 61034-1, -2; IEC 60332-3-24 (formerly IEC 60332-3-C)
Model HTJ356B01/NC Triaxial, lightweight miniature, ceramic shear ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
BNC Straight Bulkhead Jack IP67 to MMCX Right Angle Plug RG-316 50 Ohm ...
Products Related To Your Application. FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 B Key Code 3FA1-NBSJ-C01E6. AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 250 Millimeter Z Key Code 095-820-109-25Z.
NERREV-0022 | CDFP PCIe Gen5 Cable Assembly | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number NERREV-0022
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
422x.06-355-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
2 Sensor for Automotive Applications - amphenol-sensors.com
Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels ... • Low Power Mode Current (average): 15mA • Sleep Mode Current (no measurement): 25uA • Peak Current (max): 120mA. 3 Cable and Connector Connection Mating Connector TE AMP 4-1718346-1
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
AMC Right Angle Plug to RP-SMA St Bkhd Jack IP67 1.13 mm 50 Ohm 200 mm
Products Related To Your Application. MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Front Mount IP67 1.13 mm 50 Ohm 50 mm 095-902-584-050. SMA Straight Crimp Jack RG-402 Bulkhead 50 Ohm IP67 901-10814. N-Type Straight Crimp Jack RG-178 RG-196 Bulkhead Front Mount 50 Ohm IP67 082-6786.