Search Results for growth in average saas applications
ACPS-GN 1/4" Stereo Straight Plug, 3 Pole, Nickel Ring, Slee
Positions: 3 Finish: Nickel IP Rating: IP40 Current Carrying Capacity: 10A (depending on mating connector and cable) Termination: Solder Max Wire Gauge: AWG 18˜1mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: Depends on mating connector Insulation Resistance: 2GΩ / >10³ Meg Ω after Damp Heat Test
XP-2525 | ANDREW
Resulting from 50 years of innovation, ANDREW offers RF conditioning solutions for a wide range of applications. Our sustainable portfolio incluces attenuators, combiners, interference mitigation filters and tower mounted amplifier (TMA) products. View all: RF conditioning
SMA Male to Female Attenuator, 2 GHz (Screened) - SV Microwave
The SMA Male to Female Attenuator, 2 GHz (Screened) manufactured by SV designers. Check out the detailed product information here!
Model JM320C18 ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g, 2 to ...
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
Amphenol Network Solutions > Products > Cable Management > WaveTrax ...
The trough can easily be cut to fit your network's specific application. The snap-together WaveTrax raceway system from Amphenol Telect reduces time spent on installations and retrofits. Two-inch WaveTrax Horizontal Trough comes in standard six-foot lengths. The trough can easily be cut to fit your network's specific application.
Model 113B28 Platinum Stock Products; High frequency ICP ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
HM2DK1278RLF | Millipacs® | Amphenol
Amphenol is one of the leading manufacturers of MILLIPACS® ACCESSORIES. Contact us today for more details of MILLIPACS® ACCESSORIES, part number HM2DK1278RLF.
3U VPX 10G 48-Channel Rugged Ethernet Switch - Amphenol Aerospace
In the event an application requires 10G-Base-KR / SGMII / 1000-Base-X, these 8 channels become 16 channels and they can be used for media conversion or other system components. Any mix of 10G-Base-T / 1G-Base-T / 100-Base-T and 10G-Base-KR / SGMII / 1000-Base-X is configurable
Type YM Series - amphenol-sensors.com
Applications • Designed for general purpose over-current, overvoltage and direct over-temperature protection Packaging All types in the YM range are available loose-packed, as shown in the drawing. Devices are also available on bandolier (tape & reel): types with diameter a <12 mm comply with IEC 286-2.
TECHNICAL FEATURES - rfstechnologies.com
additional assemblies - 1 pair sm fiber length, ft model number 3 hbf058-08u1s1-3f 5 hbf058-08u1s1-5f 6 hbf058-08u1s1-6f 8 hbf058-08u1s1-8f 9 hbf058-08u1s1-9f
NTC Type NDP - amphenol-sensors.com
goods applications • RoHS compliant NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Applications Thermometrics Temperature Standards are rugged, precision sensors suitable for use as secondary or working temperature standards for all laboratory metrology applications. They generally are not affected by shock and vibration and, consequently, are also suitable for field use. Our temperature standards fill the need
Model 134A23 Tourmaline ICP® pressure bar with 003 cable and ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
RadCrimp™ Solar Splice with Melni Spiral Termination Technology
For More Information See Product Details Application Note Assembly Instructions Request a Quote Send an Email Browse Catalog See Product Annou ... melni,solar,Simple and fast termination,Field termination and sealing without special tools,Low resistance wire termination and sealing in one action,IP68 Sealing protection,Innovative Melni spiral ...
Printer108 Konica Printer cary C/S-20180813085701
GYJ18.1360X MTS Systems Corporation Sensors Division 3001 Sheldon Drive, Cary, NC 27513, USA) Ex d T3-T6 GalGb 651552-3, 651553-3, 651552-7, 651553-7
Thermometrics Meat Probe - amphenol-sensors.com
Title: Thermometrics Meat Probe Author: Amphenol Advanced Sensors Subject: The Thermometrics meat probe sensor is used to measure the temperature of cooking foods.
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Average): Scroll to the middle row, and then press the RIGHT or LEFT arrow key to select the desired calculation. The min/max/ave calculations are made from the last time the meter was powered up. If no parameter is selected, all the parameters in that row remain solid (not blinking), and the Psyclone displays the current reading. Min/
- RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Applications • Process control systems • HVAC • Cabin pressure, respirators Amphenol Advanced Sensors. P1300 Low Pressure Sensor Die Specifications Die dimentions (WxLxH): 2.7 mm X 3.2 mm - INa - INa + INa + INb + INa + INb - INb - INb - OUT + OUT + OUT - OUT Parameter Value Units Notes
SMA Straight Jack to Unterminated 0.085 Hand Formable 50 Ohm 4 inches
Products Related To Your Application. SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 18 inches 135101-R2-18.00. SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 9 inches 095-725-115-090. SMA PCB End Launch Straight Jack 50 Ohm 901-10019.