Search Results for growth in average saas applications
Thermal-Magnetic Circuit Breaker 2210-S2..
Typical applications Ordering information Technical data One, two and three pole thermal-magnetic circuit breakers with trip-free mechanism and toggle actuation (S-type TM CBE to EN 60934/IEC 934). Designed for panel or plug-in mounting. Available with auxiliary contacts (1 x N/O, 1 x N/C) for status signalling. Two and
Module 17plus - el-cab.com.pl
depending on the application. For group fault signalling all required terminals (make contacts, they open in the event of a failure) within the Module 17plus are connected in series. Group signalling is realised via the terminals on the side (13, 14). Single signalling requires connection of the break contacts (they close in the event of a ...
Smart Power Relay E-1048-8D - el-cab.com.pl
www.e-t-a.de Smart Power Relay E-1048-8D... 2 1646 5 Type E-1048-8D Smart Power Relay DC 12 V/24 V, 1 A...30 A in DICE version (low-high) at control input IN+ Housing / temperature range 4 with housing-40 °C...85 °C (for rated current up to 20 A) 5 with housing -40 °C ... 85 °C (60 °C at IN = 30 A) improved ambient req. (IP protection class etc.)
HB114-U6S12-50-LI - HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1 ...
applications • • Maximum robustness – Fully armored cable includes riser trunk and top outdoor breakout TECHNICAL FEATURES STRUCTURE Cable Type HYBRIFLEX® Low Inductance Fire Performance Flame Retardant Size 1-1/4" Length m (ft) 15.2 (50) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 39.4 (1.55)
Multimedia 2016 17 - el-cab.com.pl
You need help? - We advise you! Fon: +49 5723 94 170 8 AND 10 INCH Monitor LCM 809 8-inch LCD monitor for the connection of up to two cameras or video sources.
Multimedia 2016 17 - el-cab.com.pl
You need help? - We advise you! Fon: +49 5723 94 170 8 AND 10 INCH Monitor LCM 809 8-inch LCD monitor for the connection of up to two cameras or video sources.