Search Results for gs-12-0928
DT800 Retractable Sensor SST Thru-hull Analog
Fixed 12° tilted version for 8° to 15° hull deadrise angles; Fixed 0° tilted version for 0° to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; Depth performance from 0.5 to 183 m (1.6 to 600') 235 kHz frequency prevents mutual interference with other echosounders on the vessel;
10108888-R10253SLF | PwrLoPro® | Amphenol
Amphenol is one of the leading manufacturers of PWRLOPRO®. Contact us today for more details of PWRLOPRO®, part number 10108888-R10253SLF.
n 20 252 4113 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...
DATE APPROVED PRODUCT DATA DRAWING
- dcn 47061 12/17 gpf a dcn 47452 05/18 stw checked: approved: drawn: gpf 12/15/17 gpf 12/15/17 vb 12/15/17 rohs compliant surface area: date approved revision history rev description unless otherwise specified third angle projection see notes see notes scale: 10:1 n/a dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs size ...
ExtremePort Z-Link Connector - Amphenol CS
www.amphenol-icc.com Amphenol Information Communications and Commercial Products SFF-TA-1002 STANDARD SOLUTION – UP TO 56G PAM4. Amphenol ICC introduces the SFF-TA-1002 standard . solution – ExtremePort ™ Z-Link, which is a 0.60mm
12-Channel (3658-80) and 6-Channel (3658-81) 2-Wire Foreign Exchange ...
The 12-Channel unit plugs into any full-size slot of the Charles 360-80 ICB. The 6-Channel unit plugs into the half-size slot of the Charles 360-80 ICB. Note: The 6-Channel (3658-81) unit must be used in an issue 2 or later ICB shelf. 1.4 Equipment Features
Pieoelectric accelerometer - PCB
2981-12 Mounting stud, 10-32 to 10-32, Hex ID: Included Included: Included Included: EHM464 Wrench, Hex key: Included Included: Included Included: 2771C Remote charge convertor: Optional Optional: Optional Optional: Notes: 1.Low-end response of the transducer is a function of its associated
HVMC3P12FV270 | Amphenol Global Search | Amphenol
Amphenol. ion Systems (Changzhou) Co., Ltd20 Tiansh. n Road, Changzhou Jiangs. China. Phone +86/0519-85601880. Fax +86/0519-85118.
TITLE
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Hexaplexer - Amphenol Antenna Solutions
Weight 5.6 kg 12.3 lbs Hexaplexer Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to thi s ...
Mounting considerations - Wilcoxon Sensing Technologies
Mounting considerations This technical note describes basic installation techniques for accelerometers and other vibration sensors. It will allow qualified field technicians to install vibration sensors in a variety of applications and environments.
AT Series™ Cable Assemblies - Amphenol Sine
Available in 2, 3, 4, 6, 8 and 12 position Plugs and Receptacles with single-ended cordset standard lengths of 1, 2, 4, 5 and 10 Meters. Contact Customer Service for custom cable length options. Our AT Series™ Cable Assemblies feature our StructurePlus™ AT design, an engineered, one-piece, solid body construction specifically designed for ...
Class I Div 2 certified low-frequency accelerometer
Bias output voltage 12 VDC Grounding case isolated, internally shielded Temperature range –50° to +120°C Vibration limit 500 g peak Shock limit 5,000 g peak Electromagnetic sensitivity, equiv. g, max 70 µg/gauss Sealing hermetic Base strain sensitivity, max 0.0002 g/μstrain Sensing element design PZT, shear Weight 90 grams Case material ...
2X - PCB
recommended mounting torque on thread adaptor, 8-12 in-lbs[0.9-1.4 nm] counterbore thicker walls to this dimension 1 seal surface must be flat and free of tools marks with a minumum surface finish of 63[1.6] 2 3 model 065a22 seal material: vespel/torlon.32 [8.1].77 [19.4].422 .002 10.72[] .05 thread adaptor.438[11.13] hex material: acetal
Model 3701D3FA20G Capacitive Accelerometer Installation and ... - PCB
Model 3701D3FA20G Capacitive Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
MicroSpace™ 1.27mm - Amphenol CS
Application Specification - GS-20-0513; Product Presentation; Datasheet - MicroSpace Crimp-To-Wire Connector; Datasheet - Crimp Lead; PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Tooling. MicroSpaceXS 1.27mm, Hand Crimp Tool AWG(# 22 - 28) ...
Amphenol Amphenol Taiwan Corporation
300 cycles at maximum rate of 12.7mm per minute. ENVIRONMENTAL • Thermal shock Contact resistance: R=20 mΩ maximum. No physical damage. Voltage proof : 1000Vrms, 1 minute. Insulation resistance: 1000 MΩ minimum. EIA 364-32 Test Condition I. Subject mated connectors to 5 cycles between -55°C and 85°C. • Humidity Contact resistance:
ZTP-148SR | Thermometrics Infrared (IR) Sensors
Thermometrics ZTP-148SR Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and thermistor for temperature compensation, all in one hermetically-sealed TO-46 (18) sensor package.
Product sheet
- MA142V11 - MA142V11 MOBILE BODY MOUNT ANTENNA 872 - 960 MHz MA142V11 serie TURBO is a concept antenna using new technology and materials allowing ease of installation on the car, complete versability and
HM2P07PDE121N9LF | Millipacs® | Amphenol
Application Specification GS-20-034; Product Presentation; Datasheet - VH; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Tooling. Millipacs ® Millipacs, Accessories, Pressfit insertion tool for Millipacs 5 row Vertical header Type A ...