Search Results for gta 5 redux
ASRC-M quadrax Modular Rectangular Connector
5 PLuG: ASRC10BXXXM RECEPt ACLE: ASRC10BXXXF Part number insert arrangement Shell size q-contact size Hoods Cable od ASRC10BXXXM 001: Standard 10B 2 x q4 / q8 (male contact) top entry: M20, M25, M32, M40 Side entry: M20, M25, M32 Ф3 to Ф9.5 Part number insert arrangement Shell size q-contact size Hoods Cable od ASRC10BXXXF 001: Standard 10B 2 ...
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
TNC Straight Receptacle Jack Round Post Thread-in 50 Ohm
RF Connector TNC Straight Receptacle Jack Round Post Thread-in 50 Ohm
Battery Thermal Runaway Detection TRDU-5 - SGX Sensortech
TRDU-5 TRDU5 is a Battery Failure Detection sensor that measures H2, CO, NH3, Pressure, Temperature and Humidity level when different battery leakage occur. The module has to be placed in the battery enclosure allowing to detect a failure mode. TRDU5 is a solution to allow Battery Management System (BMS) monitor the safe
7-16 Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector 7-16 Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
MCX Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Amphenol Assembletech
5. Keyboard. 6. Mouse. 7. Scanner. 8. Printer. 特征和优点. 1. USB 2.0 transfer rate up to the maximum 480Mbps. 2. Downward compatible with USB1.0/1.1 devices. 3. Provide with both data transmission and charging. 4. Provide blind mate 机械性能. 1. Mating Force and Unmating Force. Condition: EIA 364-13, at a max rate of 12.5mm per minute ...
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
(600 Volt to 35 V) WIRE & CABLE / REELING CABLES P&R CABL E NOTES: (1) Based on an ambient temperature of 30°C and conductor temperature of 90°C per NEC, Table 3.10.15(B)(16). *When installed in accordance with NEC guidelines sections, 501.140, 502.140, 503.140.
pprc».« - PCB
pprc».« Created Date: 5/1/2009 6:08:45 AM
SMP Right Angle Crimp Plug RG-316DS RD-316 50 Ohm | SMP-FR-B2 - Amphenol RF
RF Connector SMP Right Angle Crimp Plug RG-316DS RD-316 50 Ohm
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 262105-11 - Amphenol RF
RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm
MCX Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector MCX Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
Mini-UHF Straight Crimp Plug RG-8 RG-213 RG-225 Ohm | 182337 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Enhanced 20 GHz Performance
R-VPX VITA 46 Connector System | R-VPX Evolution 2.0 VITA 46.30 ...
Amphenol R-VPX VITA 46 Connector System exceeds VITA 47 and offers modularity, flexibility, and low mating force. Ideal in C4ISR systems, defense applications
N-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 50 Ohm
N-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 50 Ohm
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole ...
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole Flange 50 Ohm
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material