Search Results for gtc
Amphenol-Air LB | PRODUKTPASS | SJT as per VG96912
SJT round plug connector with bayonet lock, for crimp, single solder and wire wrap contacts, approved as per VG96912, PAN6433-2, JN 1003. The plugs in this series feature 100% contact protection (scoop-proof). They are also available in marine bronze (VG96912 version B) and zinc-tin (VG96912 version J). Characteristics.
SIM Composite Connectors Series 2 / EN4165 - Amphenol-Air LB
Its flexibility and simplicity during design and operation, makes SIM a competitive alternative for a wide range of applications. They come in composite version for weight saving applications. Characteristics. EN4165 qualified. Military & Commercial Aerospace specification for rectangular modular connectors. Space efficient & modular design.
www.amphenol-industrial.com
We would like to show you a description here but the site won’t allow us.
Amphenol-Air LB | PRODUKTPASS | GCB-B as per VG95234
GCB-B as per VG95234. Circular connectors in the GCB-B series with reverse bayonet locking according to VG95234. They offer a high level of reliability, are waterproof, wear- and vibration-resistant and are particularly suitable for outdoor use where there is a lot of dirt. They are also approved according to VG95234 version B (marine bronze ...
ASRC quadrax Modular Rectangular Connector - Amphenol PCD
#16 Extraction tool AS-GtC-R-16S #20 Extraction tool M81969/1-02 Crimping tool M22520/1-01 quadrax extraction tool ASRC-R-q. notes: Amphenol PCd Shenzhen has made every effort to ensure that the information contained in this catalog is accurate at the time of publication. Specifications or information stated in this publication are subject to
Power Connectors | Products | Amphenol
GTC family is a high-performance, rugged sealed connector with waterproof IP67 rated, robust shells for high-temperature resistance and resistant to vibrations & shocks. Amphenol PCD Shenzhen ASRC HV ASRC HV series connectors are high voltage and high current heavy rectangular connectors. ...
Amphenol-Air LB | PRODUKTPASS | GCA
In non conductive Version or in stainless steel: salt spray test > 1000 hours. Characteristics. Robust round plug for rough environments. temperature range from -55° to +125°C. Protection type: Screw and Bayonet IP67. CATALOGUE. Amphenol_GCA_V251121_EN PDF | 8,37 MB Amphenol_GCA_V251121_DE PDF | 7,41 MB. [email protected] ...
Amphenol-Air LB
You can find detailed information about our plug connectors in our product catalogues. All catalogues are available to you in PDF format. µCom – 10Gb+. 2M – Micro38999. 711 Series. 75P Clamp. 75 OHMS HD Coaxial Contacts. 1750 Distribution modules. 1900 – EN3545 & ABS1696.
MRC Modular Rectangular Connector
0.5 to 1.5 mm2 M22520/1-01 AS-GtC-R-16S MRC 16 PC 001 Au MRC 16 SC 001 Au Gold #12 MRC 12 PC 001 AG MRC 12 SC 001 AG Silver 2.5 to 4.0 mm2 M317 AS-GtC-R-12 #8 MRC 08 PC 001 AG MRC 08 SC 001 AG Silver 8.0 to 10 mm2 APHWA23KIt AS-GtC-R-8 MRC 08 PC 002 AG MRC 08 SC 002 AG Silver 6.0 to 8.0 mm2. 8
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
MIL-BUS couplers as per MIL-STD-1553B - Amphenol-Air LB
Databus couplers as per MIL-STD1553B are designed for aircraft avionics, and are approved as per PAN6465/JN1042 and JN1052. Size and contacts are for use in MIL-C-38999 Series III plug connectors. Characteristics. #8 Twinax M39029/90-529 and 91-530, tear plugs D38999/31.
Amphenol-Air LB | PRODUKTPASS | VG-Connectors
VG96944 Version B (Powersafe in Marine Bronze) VG96949 in preparation (USB) VG96955 in preparation (GCB-M) VG96955 Version B in preparation (GCB-M in Marine Bronze) VG96976 in preparation (Rhino) [email protected]. Amphenol offers a wide range of VG connectors.
Amphenol GT Series Reverse Bayonet Coupling Connectors
RADSOK® technology, the GTC-M Series with metal clip inserts and GT-PC Series for high voltage power applica-tions. There is also information on other Amphenol Industrial Products for the Rail Industry at the end of this catalog. For further information on your individual application require-ments, contact: Amphenol Corporation
Amphenol-Air LB | Home page
Amphenol-Air LB is the first choice for reliable connections. Our innovative connector solutions ensure secure data transmission in the areas of space travel, military technology and industry. And reliable provision of energy wherever it is needed. Our demanding environmental conditions as well as in highly-sensitive, complex systems. We always ...
Amphenol-Air LB | PRODUKTPASS | CAT7 Ethernet cable
CAT7 Ethernet cable with VG95218T031 Type B001; Type C001 and Type C002 approval for secure data transmission in all defense, marine, aviation and industrial applications. Characteristics. For mobile or stationary installation as per VG up to 90 m. UV-resistant and halogen-free PE cable jacket, D=7.3 mm. AWG26 wires (4 x 2 x 0.14 mm²`)
Amphenol-Air LB | PRODUKTPASS | GCE as per VG96929
GCE as per VG96929. Single-pole circular connectors GCE with bayonet locking, approved according to VG96929 for high-current applications. The aluminum shells have a zinc-tin plating according to VG version J, which is REACH and RoHS compliant. GCE connectors have technical features according to VG96929 and are fully intermateable with them.
Amphenol-Air LB | PRODUKTPASS | 1100 Modules
1100 Modules. 1100 series consists of Quick Junction Modules for signal and power distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts ...
Amphenol-Air LB | 3D models
3D models of the product series: Contact. Legal notice. Data protection. duty to inform. Newsletter. Remain in touch with Amphenol-Air LB: Simply register for CONNECTED - our free newsletter. It will regularly deliver interesting information about our products, interesting applications and news of our company.
Connectors | Products | Amphenol
GTC family is a high-performance, rugged sealed connector with waterproof IP67 rated, robust shells for high-temperature resistance and resistant to vibrations & shocks. Amphenol PCD Shenzhen ASGTC-Q ASGTC-Quadrax is a special circular bayonet coupling connector for data line transmission in RMT application, It's IP67 protection and with a self ...
Amphenol-Air LB | PRODUKTPASS | RJFTV
The RJField Series provides robust and secure data/Ethernet connections in rough environments. Simple handling and installation of standard cables in an existing D38999 housing. High tightness and shielding. Also for Cat 6 and USB 3.0, additional solutions also available for EX areas and various Ethernet switches. Characteristics.