Search Results for gyms near gulfport ms
B265LH Chirp-ready Thru-hull - Airmar
Find an Airmar Certified Installer/Dealer Near You! Features. Depth and fast-response water-temperature sensing; 1 kW of power for great deep-water performance; Low frequency: 42 to 65 kHz; 25° to 16° beamwidth; Maximum depth of 914 m (3000') High frequency: 130 to 210 kHz;
Model 221B04 Link ICP® quartz force sensor, 1k lb comp., 1000 lb ... - PCB
acquisition syste ms now incorporate constant current power for directly powering ICP sensors. Because static calibration or quasi-static short-term response lasting up to a few seconds is often required, PCB manufactures signal conditioners that provide DC coupling. Figure 2 summarizes a complete 2 -wire ICP system configuration.
SIM2S110A - Amphenol Air LB
This modular composite splice provides a reliable and simple connection between two EN4165 / SIM modules. Available with or without cable clamp, and/or flange, the SIM splice can be fixed on/under a structure or Feed-through.
AT-4400 HIGH RESOLUTION & HIGH ACCURACY WIRELESS - pcb.com
SPECIFICATIONS Input Full Scale Input ±1.51 mV/V FS standard; also available ±2.78 and 16.6 mV/V (755, 1390, and 8300 microstrain for a full strain gage bridge output,
3652-80 12-Channel and 3652-81 6-Channel 2/4-Wire ... - Charles Industries
Do not ship or store units near strong electrostatic, electromagnetic, or magnetic fields. Always use the original static-protective packaging for shipping or storage. Return a tested unit to its original protective packaging for storage. Section 365-280-202 4 3. APPLICATION GUIDELINES
Model 357B69/NC Charge Output Accel., High Temp, 3 pC/g, to 6k Hz, 10 ...
Model 357B69/NC Charge Output Accel., High Temp, 3 pC/g, to 6k Hz, 10-32 side conn, 10-32 mount, to +900 F, no cable Installation and Operating Manual
33516104303 - Amphenol Air LB
33516104303 Cover Alignement bus contacts Without clamp 4 Modules Composite Standard Sans traitement
SIMM3023SNGBS - Amphenol Air LB
6 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Cleaning products, De-icing fluids, Cooling fluids: Sealing; Interfacial: 11 hPa: Immersion at low air pressure: 11 hPa: Electrical; Insulation resistance (> to ...
Model J320C18 ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g, 2 to ...
Model J320C18 ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g, 2 to 8k Hz, 10-32 top conn., 5-40 mtg stud (to +325 F) ground isolated Installation and Operating Manual
SIME3023PNP - Amphenol Air LB
6 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Cleaning products, De-icing fluids, Cooling fluids: Sealing; Interfacial: 11 hPa: Air leakage: 4 cm³/h: Immersion at low air pressure: 11 hPa: Electrical ...
R599LH Chirp-ready In-hull - Airmar
Find an Airmar Certified Installer/Dealer Near You! Features. Depth only; 2 to 3 kW of power for exceptional deep-water performance; Low frequency: 28 to 60 kHz. 23° to 9° port-starboard beamwidth; 11° to 5° fore-aft beamwidth; Maximum depth of 3048 m (10000') High frequency: 130 to 210 kHz.
Model 356A16 Platinum Stock Products; Triaxial, high sensitivity ... - PCB
Model 356A16 Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 to 5k Hz, aluminum hsg, 4-pin conn. Installation and Operating Manual
Model J352C66 High sensitivity, miniature (2 gm), ceramic shear ICP ...
Model J352C66 High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 8k Hz, 5-44 top conn., ground isolated Installation and Operating Manual
Model 356A06 Triaxial, lightweight (1.0 gm) miniature, adhesive ... - PCB
Model 356A06 Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, mini 8-36 4-pin connector (incl. 034K10)
MS20M23G15 Socket Contact, Machined, Gold 30µ", Wire Range 22-20 AWG
MS20M23G15 Socket Contact, Machined, Size 16, Gold 30µ', Wire Range .34-.50mm², 22-20 AWG. Comparable to PN# RC20M23K
Temposonics
I 3 I Temposonics-RP+RH DeviceNet MTS Sensors Technische Daten Eingang Messgröße Weg Messlänge Profil: 25 - 5000 mm / Stab: 25 - 7600 mm Ausgang Schnittstelle CAN-Feldbus System nach ISO-DIS 11898
PRP Spread Sensors - Marport
Spread and Explorer Door Sensors | V2 | Legal Legal History V1 04/19/22 First release V2 08/04/22 • Now documents Scala2 version 02.10.x and Mosa2
Model EX357C71 357 high temp kit Installation and Operating Manual - PCB
when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged. In the event that equipment becomes damaged or ceases to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week.
Model M607A11 Platinum Swiveler® Industrial ICP® Accelerometer ... - PCB
when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged. In the event that equipment becomes damaged or ceases to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week.
SIMM9901SNC - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu