Search Results for h connector
SMP and SMPM PCB Connectors - SV Microwave
SV has just released a new line of high-density thru-hole and surface mount connectors. These connectors are ideal for high frequency printed circuit board applications where precision is key. Current configurations include male interfaces in the SMP and SMPM series. Take your system to the next level!
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
cable connector hpt-3-fj female hpt series a4 cable od 7.5 -16.0 mm 55011362-000-2 2 2 p.m p.m 26/07/19 26/07/19 0.5 0.1 0.05 rev 3 x.x ± ...
Features - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE 1710-2690 MHz Y1 1-2 (2x) 4.3-10 Female 1710-2690 MHz Y2 3-4 (2x) 4.3-10 Female 1710-2690 MHz Y3 5-6 (2x) 4.3-10 Female The illustration is not shown to scale. Y1 6-Port Panel Antenna (3x) 1710-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing ...
APXVLL19P 43-C-A20 - Dual Slant Polarized Dual Band (4 Port) Antenna ...
APXVLL19P_43-C-A20 REV : H amphenol-antennas.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time ... Connector type 4 x 4.3-10 female/bottom + 2 AISG connectors (1 male, 1 female) Radome Material / Color ASA / Light Grey RAL7035 TESTING AND ENVIRONMENTAL
SS75 High Chirp, 600W, 0° Tilt, Garmin 12-Pin, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 214 m (700') High frequency: 130 to 210 kHz; 15° to 9° beamwidth
Yagi Antennas 7041440-2H120 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 1m RG213/U cable (splitter output) Materials: Main boom, 63mm dia. aluminium tube ... H-POL 120° Sector Yagi array: 7041440-2H120: 440 - 470 MHz: Add to quote: Dimensions. Related products. Brackets and Mounts.
Temposonics
Pin assignment connector system M12 E G H 12/24 VDC 2 1 1 GND (OV) 3 3 3 Signal 4 4 2 n.c. 1 2 4 4 3 1 2 Wire assignment single wires Wire color 12/24 VDC BN GND (OV) WH Signal GN Wire assignment PUR-cable Wire color 12/24 VDC BN GND (OV) WH Signal GN 4. Electrical connection Temposonics® MH series sensors are equipped with an M12 connector ...
Omni Antennas 4230.09-405-Txx - amphenolprocom.com
599 N (load calculated with 160 km/h wind speed acc. to EN 1991-1-4) Effective wind area 0.4957 m2: Weight: 31 kg / 68.34 lb. Mounting Bracket: 2142.01.00.00 - Galv. Steel Parallel Bracket ... Cable Connectors. Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers ...
SIME1220SNC - Amphenol Air LB
EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. ... 24 h: Shocks - Type: Demi sinusoide: Shocks - Amplitude: 100 g: Shocks - Duration: 6 ms: Resonance frequency: 128 ...
8 element Yagi 335 - 375 MHz 7043360 - AMPHENOL PROCOM
3 dB Beamwidth, H-Plane 54 ° Impedance 50 Ω Gain 10 dBd (12.2 dBi) VSWR < 1.5:1 Front-To-Back Ratio > 20 dB Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM027EB10, 023EB10 Mechanical Connection(s) N(f) on 3m RG213/U cable Materials Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium
CM265 Low-High Chirp, 1kW, Raymarine 11-Pin, DT
1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz. Airmar’s CM265LH transducer includes all these frequencies plus every other frequency in the high and low bandwidth.
B RT00128P*H B1 - Amphenol Sine
RT00128P*H ECO-MATE,RECEPTACLE,SIZE 12,8 POS, PIN. B1 - RELEASED DRAWING JUN-24-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: ... (Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Shell Size Pin Contact MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4 ...
amf 30-05-s | Amphenol Global Search | Amphenol
Ground Plane Antennas 438.03.05.00. Heavy duty broadband ground plane 145-175MHz . Download . Product PDF; Add to quote ... 770 mm / 30.31 in. External Finish: Polyester Coated White (Other colours available on request) Wind Load: 108 N (160km/h) ... We also carry a large assortment of CPS’s. Learn more. Explore all Coaxial Cable Splitters.
M12 DC Micro Cordsets Quick-Connex SJOO M12 DC Micro Cordsets - TPC Wire
Connector Face Industry standard for M12 DC Micro connectors. Solid Brass Contact Pins are Nickel Coated and Gold Plated, Machined Crimped to Conductors Provides long life, resists corrosion, easy positive engagement. Ensures electrical integrity DC applications. Quick-Connex® SJOO M12 DC Micro Cordsets
RJF TV Cat5e, Cat6, Cat6A - Amphenol Socapex
Dòng đầu nối Ethernet chắc chắn của TV Amphenol Socapex RJF là một loạt các đầu nối hiệu suất cao được thiết kế để cung cấp kết nối Ethernet mạnh mẽ và đáng tin cậy trong môi trường khắc nghiệt và đòi hỏi khắt khe. Có sẵn trong các biến thể Cat5e, Cat6 và Cat6A, các đầu nối này phù hợp với nhiều ứng ...
IEPE signal conditioner - PCB
Charger connector 2.5mm male jack plug Dimensions 3.3” W x 1.4” H x 7.1” D (82 mm x 35 mm x 179 mm) Weight 13 oz (370 gm) ±5% Connections BNC for both Input and Output Case Aluminum, black painted Environmental Temperature Operating (battery being discharged) -10°C to +60°C (+14°F to +140°F)
misumi amphenol | Amphenol Global Search | Amphenol
The PowerSafe connector from Amphenol Socapex is a high-performance solution designed for transmitting high power with voltages over 500V, meeting the most stringent requirements of the market regarding user safety. ... ZP-090905-A1-1C 数 量: R ROHS 合格证 P/N# PO# C/NO: MADE IN CHINA A m p h e n ol G.W.: Amphenol Taiwan Corporation C or ...
NovaSensor Filtration Air Restriction Sensor
Connector Pin Out and Port Thread Performance Accuracy +/- 2.5% FSO Resolution 0.12% FSO Compensated Temp Range 0°C to 80°C 0°C to 60°C for 5”H 2 O Proof Pressure 2X Full Pressure Burst Pressure 3X Full Pressure Vibration 20-2000Hz AT 11.5 Grms Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms ...
Yagi Antennas 7039380 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure: ... H-Plane | 400 MHz . Ordering Designations. Model Product No. Frequency; 2 element Yagi: 7039380: 380 - 420 MHz: Add to quote: ...
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
PCB HD Power Bulk Integral Plug Hermetic Speed Filter Access Tech 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com INFINITE OPTIONS Amphenol Aerospace is the industry leader in the design and development of D38999 Series III