Search Results for h-mtd
Protimeter - Professional Moisture Meters & Hygrometers
Professional Moisture Meters & Accessories That Deliver . An industry leader with more than 70 years of experience, Protimeter offers innovative, dynamic, and high-performance professional moisture meters and accessories.Designed with the end-user in mind, Protimeter devices allow for accuracy, are easy to use, and are built with durable quality for everyday use.
FS4H100 Plug Assembly Drawing 2 - Amphenol Fiber Systems International ...
FS4H100 Plug Assembly Drawing 2 - Amphenol Fiber Systems International ...
21-032901-001 (PIN) 21-032902-001 (SOCKET) - Amphenol
H 1. Align black insulator keyway with the outer contact’s rivet key. Slide the inner contact assembly inside the outer contact body until fully seated. Observe the mating end of the assembly to make certain inner contacts #2 & 4 are in vertical alignment with the outer contact’s orientation key. 2.
Temposonics
This High Pressure Housing (HPH) is ATEX/IECEx as well as UL and cUL approved for use in hazardous locations with Temposonics® position sensors. The ATEX /IECEx, UL and cUL approvals cover flam-mable gases, vapors, liquids and dust. This housing is made to fit Temposonics® G-Series Analog + Start/Stop
Food & Beverage Market SolutionS - TPC Wire
with 12/4 AWG for 15 H.P. blowers in a -30°F freezer and have better running motors with none of the overload problems we had before.” Founded by Patricia “Sister Schubert” Barnes in 1989, today the brand bearing her name is known for producing 12 varieties of melt-in-your-mouth-delicious rolls that go from freezer to table in minutes.
NovaSensor PT1907 Pressure and Temperature Sensor Die
NovaSensor PT1907 Pressure and Temperature Sensor Die
Pyle 26500 Hermetic | Hermetically Sealed | Circular Connectors ...
These connectors meet MIL-DTL-26500 Class H hermetic specifications and feature the same rugged design, lightweight construction, and performance demands as our standard Pyle 26500 connector. The 26500 Hermetic comes with the option of threaded or bayonet coupling and can sustain a significant portion of yield strength at extreme temperatures.
Magnetostrictive Liquid Level Transmitters with ... - Temposonics
H HART® A Bidirectional communication protocol that provides data access between intelligent field instruments and host systems. I Interface Noun; The measurement of the level of one liquid when that liquid is below another liquid. Interface Adj.; The Software Graphical User Interface (GUI) that allows the user
Flex to Board | FPC-to-Board Connectors - Amphenol CS
Flex-to-board connectors are compatible with flex and rigid-flex PCBs, offering various termination options to suit different requirements. They can easily accommodate traditional thru-hole and surface-mount (SMT) connectors, Zero Insertion Force (ZIF) connectors, pin and socket connectors, and point-to-point or multi-branch connectorized jumpers.
Magnetostrictive Liquid Level Transmitters with ... - Temposonics
H HART® A Bidirectional communication protocol that provides data access between intelligent field instruments and host systems. I Interface Noun; The measurement of the level of one liquid when that liquid is below another liquid. Interface Adj.; The Software Graphical User Interface (GUI) that allows the user
Executive Leadership - Amphenol
Our leadership team remains committed to our shared responsibility of generating value for our customers, employees and shareholders while also minimizing our impact on the environment and being a positive force in our communities. Of our 20 executive leaders, five were born outside of the United States and four identify as under-represented minorities (Black or African American, Hispanic or ...
M340120 LUTZE LCOS-CC Ethernet/IP Gateway Trifold
M340120 LUTZE LCOS-CC Ethernet/IP Gateway Trifold
Telaire Ventostat Wall Mount CO2, Humidity and Temperature Transmitter
Telaire Ventostat Wall Mount CO2, Humidity and Temperature Transmitter
WWX063X19 x00 - Amphenol Antenna Solutions
WWX063X19 x00 REV091222NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 3 of 10 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
EU RoHS II Certificate of Conformance
¡ÜÃMI©çm2 zO ¬2*èLž’ÀÓþ~³ ãÁƒ4ÚÍ Aš%iAZ@äq…gãáÐ ‘ i–ª i Q ?FYy f©Z 5(e”• i–ª i Q f:¬ \å¼igÔÃ/?Ÿ …D͆ý= Äo[D2>% . ¢uÕñ4^Ôè´Yª ¦mT\C4*ÏÏ¥z`nGå5D£ò|Xª +¯7» QG^_õiTý5 )¶ƒ¶X`‹$€>›HÉ]–yšOªS‹H¥\ -Œãð kO5£âE[‡ü8³e1úò‰Js®tŨtÕÖ!³¦ µô ...
studio tax capital gains | Amphenol Global Search | Amphenol
Certificate: 2033214 Project: 80020282 C U' CSA GROUP TM Master Contract: 184981 Date Issued: 2019-12-19 - Submittor Identification - Model Number - Serial Number, Date Code or Month and Year of Manufacture - Electrical Rating - Hazardous Location Designation (ie Ex nL IICT4, AEx nA TICT4, Class I, Div. 2, Groups A, B, C and D) (In addition to these required markings, the following optional ...
Technical features - rfstechnologies.com
90° H Plane Bend UG-51/52 B/U HB112-ZU-1-O REV : A REV DATE : 28 Jan 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 1. RFS Technologies an Amphenol Company RFS Technologies an Amphenol Company
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Board to Board Connector. Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
Amphenol Sensors Medical Applications
• Pressure ranges: 2” H20 - 15,000 psi Ultra Low Pressure Sensors • High accuracy and repeatability • Fast response • Customized options available • Sized for portable or handheld equipment Position Sensors • Low profile • Long life • Excellent resolution • Custom form-factor ready