Search Results for h-mtd
B RT06188P*H B1 - Amphenol Sine
RT06188P*H ECO-MATE, PLUG,SIZE 18,8POS,PIN. B1 - RELEASED DRAWING JULY-07-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ...
B RT001823P*H* B1
RT001823P*H* ECO-MATE,RECEPTACLE,SIZE 18,23POS, PIN. B1 - RELEASED DRAWING Nov-23-2014 Ben SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
0HP Series GMT Fuse Panels - hollandelectronics.com
17" W x 1.75" H x 12" D (432 mm x 44 mm x 305 mm) Weight 9 lbs. (4.08 kg.) Material Cold-rolled steel Color Gray Finish Powder coat Mounting 19" or 23" Environmental Temperature -5 to 60° C Humidity 0 to 90%, non-condensing Connections Input terminals Dual stud, 1/4" on 5/8"centers Output terminals Screw terminal, #6
PCB spec sheet.asp?item id=15206&m
Model Number 352C22 ICP® ACCELEROMETER Revision: H ECN #: 42346 Performance ENGLISH SI Sensitivity(± 15 %) 10 mV/g 1.0 mV/(m/s²) Measurement Range ± 500 g pk ± 4900 m/s² pk
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
B RT0W61210S*H B1 - Amphenol Sine
RT0W61210S*H ECO-MATE, PLUG, SIZE 12, 10POS, SOCKET. B1 - RELEASED DRAWING JULY-04-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
Amphenol
R o H S A m p he n o l E U / 2 002 / 9 5 / C Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other commercial applications from heavy equip-
B275LHW Wide-beam Chirp-ready Thru-hull - AIRMAR
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready B275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
e n o l Au h st m R p r o H S l a A p l i a n t a o m C E U 201/ 6 5
H 1 C m R p r 0 2 A h e n o a S l E U / 6 5 / a n t p l i a u s t A 29.2 [1.150] 23.0 [.906] MIN MOUNTING PITCH 12.50 [.492] Title: 55010807-000.idw Author: Thien Created Date:
Temposonics
I2 I Temposonics® MH-Series MH4 MH200 Analog/Digital Data Sheet 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and
P19 Traditional/CW Tilted Element™ Thru-hull - Airmar
250 W. Within Airmar’s entry-level P19 is a single, tilted, 200 kHz, element. Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing. Because the transducer is installed almost flush to the hull, the tilt corrects for the hull deadrise and orients the ceramic element horizontally to ensure maximum echo returns to the transducer.
H4 PV Connector - Amphenol Industrial Operations
Amphenol Industrial Operations presents the H4 PV Connector, leading the solar connector market today. With a higher ampacity than the industry standard connector, it provides exceptional performance.
B RT071412P*H* B1 - Amphenol Sine
rt071412p*h* eco-mate,receptacle, jam nut, size 14,12pos,pin. b1 - released drawing jun-20-2014 ben see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 quantity ...
B RT00144P*H B1 - Amphenol Sine
RT00144P*H ECO-MATE,RECEPTACLE,SIZE 14,4POS, PIN. B1 - RELEASED DRAWING JUN-23-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
B RT001619S*H B1 - Amphenol Sine
RT001619S*H ECO-MATE,RECEPTACLE,SIZE 16,19POS,SOCKET. B1 - RELEASED DRAWING JULY-08-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
Home - Amphenol Antenna Solutions
Your Wireless Communications Network Partner Supporting your needs with innovative and tailored antenna solutions for optimal coverage and capacity. Your Wireless Communications Network Partner Supporting your needs with innovative and tailored antenna solutions for optimal coverage and capacity.
ST850 Smart™ Sensor Thru-hull - airmar.com
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 0183 display or NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
Learn | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Operation Manual Level Plus DDA Interface
H HART® A Bidirectional communication protocol that provides data access between intelligent field instruments and host systems. I Interface Noun; The measurement of the level of one liquid when that liquid is below another liquid. Interface Adj.; The Software Graphical User Interface (GUI) that allows the user
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
83723 III 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Matrix A MIL-DTL-83723, Series III, Matrix ® Insert Availability and Identification, Alternate Rotations INSERT ARRANGEMENTS Shell Size/ Insert Master P