Search Results for h-x線図
Compact Combiners PRO-COM450-HDAR-4 - AMPHENOL PROCOM
19 x 5.22 in. - see Mechanical Outline for depth of tray: Weight: Approx. 9.2 kg / 20.28 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations Contact for system-specific product No. Use the guide below to make the name of the PRO-COM450-HDAR-4 you would like to buy. Remember to buy the Power Adaptor separately ...
Charles Fiber Interconnect Terminal (CFIT) Hubs - Charles Industries
18”H x 15”W x 8”D (without mounting brackets) Weight (empty): 17 lbs. 13 13 CFIT-HS Overall Dimensions: 20”H x 20”W x 9.5”D (without mounting brackets) Weight (empty): 25 lbs. Feed Cable Termination Options Field-Terminated Drop Cable Fiber Routing
Yagi Antennas 7043360 - AMPHENOL PROCOM
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00: Add to quote: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Add to quote: Increasing sleeve: 3201079/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Compact Fiber Hub - Charles Industries
Overall Dimensions: 24.5”H x 16”W x 9”D (without plinth) 30.5”H x 16”W x 9”D (with plinth) Weight (empty): 75 lbs. (without plinth) 80 lbs. (with plinth) Cable Entrances: 1 Feed / 2 Distribution Cable Attachments: 2 Splitter Capacity: 5 Splitter Slots Cable Management: 5 Bend Radius Controls, Splitter Tail Storage
Limitless adaptability, fully scalable and complete flexibility
3RU 5.23" H x 18.98" W x 13.75" D; depth is 18.50" when front fiber management bezel is added 4RU 7" H x 18.98" W x 13.75" D; depth is 18.50" when front fiber management bezel is added Chassis Density Chassis LC Connectors SC Connectors Dual Modules Trays 2RU 192 LC connectors 96 SC connectors 8 dual AOMs 8 trays ...
INSTRUCTION MANUAL INS9800 Rev A OCT 2021 - Protimeter
Type B to Wood Type H, if MC% is greater than 30.0, ABOVE FIBER SAT w ill be displayed as the wood status, otherwise the wood status will not be displayed. When using the built-in pins, the operator should make firm contact on the surface. It is not necessary or recommended to push the pins deeply below the surface. 4.1a
Amphenol Network Solutions > HYPERX INTERNAL PANEL
HyperX Internal Panel, door mount, 84" H x 12" D. Product #: HYP-IP. Qty: Non-cancelable and non-returnable. Login for price. Downloads - Data Sheet - Installation Guide - Ordering Guide - Routing Guide. Overview.
GMT Fuse Panels, Max. 20A Fuses - Amphenol Broadband Solutions
Dimensions 17"W x 1.75"H x 12"D (432 mm x 45 mm x 305 mm) 20HPGMT12R-75 is 3.5" (89 mm) H Weight 9 lbs. (4.08 kg) Color Gray Finish Powder coat Mounting 19" or 23" Environmental Temperature range -5° to 55° C Humidity 5 to 85%, non-condensing Connections Input terminals Dual stud, 1/4" on 5/8" centers Output terminals Screw terminal, #6
Temposonics
I 5 I ®Temposonics GT2/GT3 Analog Redundant Datenblatt ZUBEHÖR Positionsmagnete 2 Ø 25,4 Ø 13,5 7,9 Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3 7,9 Ø 32,8 Ø 23,8
Panel Antennas 766.90.13.00 - amphenolprocom.com
Model Product No. Description Frequency; XPOL panel antenna 90°, 13 dBi: 766.90.13.00-7/16 DIN(f) 0° Electrical Tilt: 380 - 470 MHz: Add to quote: XPOL panel antenna 90°, 13 dBi
®IMISENSORS - pcb.com
Case Dimension W x H x D: 3.5" x 2.8” x 3.5” 90mm x 70mm x 90mm Weight 1,85lbs 839 grams Material Aluminum Alloy Aluminum Alloy Input/Output Electrical Connectors Screw Terminals Screw Terminals Screw Terminal Wire Size 24-14AWG 0.2-2.5mm2 Cover Screw Torque (Maximum) 4.1 Ib-ft 5.7 N-m Mounting Hole Size (max. diameter) 0.21 inch 5.4 mm
Operation Manual R-Series V SSI 552011 - Temposonics
X X X X M 0025…6350 mm Standard stroke length (mm) Ordering steps 25… 500 mm 25 mm 500…2500 mm 50 mm 2500…5000 mm 100 mm 5000…6350 mm 250 mm X X X X U 001.0…250.0 in. Standard stroke length (in.) Ordering steps 1… 20 in. 1.0 in. 20…100 in. 2.0 in. 100…200 in. 4.0 in. 200…250 in. 10.0 in. Non-standard stroke lengths are ...
Dipole Arrays S.CR-120-127 - AMPHENOL PROCOM
1050 x 3200 x1030 mm / 41.34 x 125.98 x 40.55 in. Antenna diassembles for shipping: Wind Load: 739 N (160 km/h) Weight: Approx. 12 kg / 26.46 lb. Environmental; Operating temperature range-40 °C to +70 °C: Ingress Protection: IP68: Diagram and Mounting. Radiation Patterns. E-Plane | 127 MHz
Customer Drawing - amphenol-gec.com
PL08 4 X - 4 1 - 6 订购信息 Ordering Information 高压互锁 HVIL 0 ,不带互锁 No HVIL 1 ,带互锁 With HVIL 键位 Key "X" "Y" 线缆大小 Cable Size "6"=6mm2 "4"=4mm2 "U" "2.5"=2.5mm2 P/N Model NO. AC-HA002960 AC-HA002961 AC-HA002962 AC-HA002963 Standard Part List (With HVIL) AC-HA002964 AC-HA002965 AC-HA002966 AC-HA002967 AC-HA002968
A Step-by-Step Guide to Designing High Pass Filters for RF Systems
The development of microwave filter theories and practices in the 1930s laid the foundation for modern RF systems. These advancements, driven by the needs of military and aerospace communication, enabled precise frequency control and enhanced signal processing, paving the way for today's sophisticated RF technologies. Among the most indispensable components in RF systems are high pass filters.
350A Dual-Feed High-Current Panel - Amphenol Broadband Solutions
(350A x 48V) Mechanical Dimensions 17.25"W x 5"H x 8"D (438 mm x 127 mm x 203 mm) Weight, without breakers 20 lbs. (44 kg) 23 lbs. (51 kg) shipping weight Material Cold-rolled steel Finish White, powder coat Mounting 19"/23", EIA/WECO Environmental Temperature -5° to 55° C Humidity 0 to 90%, non-condensing Connections
Data Sheet R-Series V RP5 Analog - Temposonics
H X X Part no. 530 052 PUR L X X Part no. 530 052 R X Part no. 530 032 PVC E X Part no. 530 032 T X X Part no. 530 112 FEP G X X Part no. 530 157 Fig. 3: Connector wiring D34 Fig. 4: Connector wiring D60 Fig. 5: Connector wiring for cable outlet Fig. 6: Cable types assignment HXX or LXX / RXX or EXX / TXX or GXX / UXX Signal + power supply
PCB Piezotronics | Measure vibration, pressure, force, and more
%PDF-1.5 %âãÏÓ 7 0 obj > endobj xref 7 17 0000000016 00000 n 0000000795 00000 n 0000000636 00000 n 0000000870 00000 n 0000000991 00000 n 0000001302 00000 n 0000001333 00000 n 0000001439 00000 n 0000001722 00000 n 0000030047 00000 n 0000079555 00000 n 0000080513 00000 n 0000081323 00000 n 0000081920 00000 n 0000082945 00000 n 0000083764 ...
DATASHEET COMBINATION ANTENNA Trooper Max
5.8" L x 0.28" W in (147.3 H x 7.10 W mm) Weight 0.75 lbs (0.340 kg); 0.87 lbs (0.395 kg) with Whip Radome Construction UV-Stable Rugged Thermoplastics Operating / Storage Temperature -40°C to +85°C Gasket Design & Construction Contour matching, conformable, thermoplastic-elastomer gasket overmolded to baseplate and