Search Results for h11 led connector
Assembly Instructions-C25 Amphenol BNC
Step 5 Insert cable and parts into connector body. Make sure sharp edge of clamp seats properly in gasket. Tighten nut to approximately 15 inch pounds. nut washer* gasket clamp bushing‡ female contact jack body male contact plug body * Not supplied on all items ‡ For use on RG-62, 71, 122, 178, 180, 196, 210 Amphenol Connector Cable
Industrial | Markets - Amphenol
This series, utilizing RADSOK® socket contact technology, is a general duty, touch-proof, thermoplastic rectangular with integrated latch push-pull coupling high power connector. Two poles per connector and up to 120 amps possible with a standard operating temperature from -55°C to +125°C.
All Products - Amphenol
This connector is also designed for rough handling, shock, vibration, and extreme conditions. This 11 pin(5HV pins & 6LV pins)connector(4.5K for HV Pins and 2K VDC for LV Pins)is destined for use in medical devices and many other applications which are available in panel mount or in-line cable.
Amphenol Assembletech
4. 8X and 12X(74pin) connectors are optional 5. Supports 85 ohm impedance application 6. Supports signaling rates up to PCIe5 32GT/s, 56 GT/s NRZ and 112 GT/s PAM-4 per lane, max 12 lanes. 7. 30-34AWG cable Mechanical Performance. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum
250TPA08/nrg250TPA08 - 250A Dual-Feed TPA Fuse Panel
Also featured are front LED indicators for power/fuse alarms, monitoring status, rear connections for form C relay alarms, and optional nrgSMART connections. Each of the 250A feeds provide power for ... P40 Connector Kit: TPA, 8-6 AWG, Plug, Retainer, 2x Contacts 150326
Battery Connectors | Custom Battery - Amphenol
These connectors are capable of carrying a continuous current of 15A-70A with 10,000 mating cycles and are IP67-rated in mated and unmated conditions. These find applications in robotics, drones, and modern warehouses. Spring battery connectors are very popular in compact mobile devices. Amphenol's flexible, custom designs and production ...
Marine Antennas CXL 1800-8C - amphenolprocom.com
The cable can be led either on the outside or along the inside of the mast tube. Large bandwidth with respect to both VSWR and gain. Highly suitable for duplex operation with large spacing between the Tx and the Rx frequencies, e.g. the DCS-1800/PCN cellular system. The antenna element is sealed in a high-quality, conical glass fibre tube.
HF Antennas AAC 1/... - AMPHENOL PROCOM
Red LED: FUSE: 5 x 20 mm 50 mA/250 V Antisurge (JB 230) 100 mA/250 V Antisurge (JB 115) SUPPLY CABLE: 1.5 m, unterminated: MATERIAL: Aluminium: SURFACE TREATMENT: ... which incl. Connectors, Reinstallation Kits, Miniature Junction Box etc. Read more. Explore all Mobile Antenna Components. Navigation Antennas. Explore all Navigation Antennas.
Industrial | Markets - Amphenol
Amphenol LTW M5 Connectors are the smallest and lightest connectors from M series suitable for miniature sensor and other applications with extreme limitation in space. These screw locking threaded connectors meet the IEC 61076-2-105 standard and are available in preassembly overmolded and receptacles from 3 to 4 contacts, with upgrade option ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe® Gen 4/PCIe® Gen 5/PCIe® Gen 6. Dubox® 2.54mm Crimp to Wire. The Dubox®, connector families offer an extensive range of through-hole and surface-mount part options, including single or double-row in either straight ...
The New Self Aligning BergStak® 0.50mm Connectors - Amphenol CS
BergStak ® 0.50mm Self-alignment connector features a wide guide distance for mating of ±0.85 mm in the pitch direction and ±1.29 mm in the width direction. These low profile connectors are footprint compatible with standard BergStak ® 0.50 connector. These connectors can be ideally used for applications in the Automotive and Industrial ...
387TV Series - size 7 connector - 38999 Series - Amphenol Socapex
This connector also offers a range of copper contacts, including quadrax, coax (50 ohms and 75 ohms), and octomax 1Gb (10 Gb coming soon), as well as fiber optic options (available Q2 2020) with MT ferrules and 2 size 16 luxbeams. The 387TV Series connector is an excellent choice for applications that require high-speed data transmission in a ...
Enabling Connector Innovations through Plating - Amphenol CS
Plating technology defines the mating cycles, durability and performance of connectors. GXT ®, AGT ®, and GCS ® are innovative plating solutions that create durable, reliable, and economical connectors with increased efficiency.. GXT ® plating, a mix of palladium-nickel with gold flash was developed back in the 1980s. It has continuously met Telecordia performance requirements for the past ...
VC1508M-XX-500 Series - 5.08mm Spacing - EBY Electro
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
EB1350A Series - 3.50mm Spacing - EBY Electro
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
Industrial | Markets - Amphenol
Circular connector, PT, with bayonet locking, up to 61 contacts, approved as per VG95328 as per MIL26482 Series I, for crimp, solder, single solder, and wire-wrap contacts. An HF-sealed version is also available. The connectors of the PT series are also available in marine bronze (VG95328 version B) and Zinc-Tin (VG95328 version J) versions.
Industrial | Markets - Amphenol
The CONEC Hybrid connector series combines power supply and data transmission in one connector. Different sizes ( B12, B17, B23, B40 ) for various power classes from drives or devices offer maximum flexibility. Whether for small DC drives or powerful servo drives, CONEC Hybrid connectors are the perfect solutions.
SHORTFORM - Amphenol Australia
Amphenol Australia | 22 Industry Boulevard, Carrum Downs VIC 3201 | 03 8796 8888 amphenol.com.au 5 SurLok Plus™ Series Image Termination Radsok® Size (mm) Part Number Image Cable Size Radsok® Size (mm) Amps Part Number Threaded Post 5.7 SLPRATPSR 16mm2 5.7 100 SLPPA16BSR 8 SLPRBTPSR 25mm2 5.7 120 SLPPA25BSR 35mm2 8 150 SLPPB35BSR 50mm2 8 200 SLPPB50BSR Threaded Post 5.7 SLPRATPSB 16mm2 5.7 ...
Industrial | Markets - Amphenol
This series, a UL6703 1500V DC / IEC62852 1000V DC approved inline and panel mount solar photovoltaic thermoplastic power connector with integrated latch coupling connector for ruggedized harsh environments (IP68 1 hr/1 m mated). With a single-pole insert arrangement ranging from 14 AWG to 10 AWG contact per connector and up to 30 amps possible.
Industrial | Markets - Amphenol
The HDE series is a HAZLOC EX Class 1, Div 1, and Zone 1 rated connector system for the most extreme hazardous locations. This product line is intermateable with the Pyle National AF/GD connectors. AEx Class I, Div 1 Gr BCD, T5-T6 Ex db IIC, T5-T6 Gb Explosion-Proof UL1203 and CSA C22.2 No. 30-M1986 Flame-Proof UL/ EN/ CSA C22.2 60079-1 ...