Search Results for h13 female connector
Whip Antennas ML 1-ZR/BOS1 BBMU - amphenolprocom.com
SUNDRIES : For connection of special cables (RG 213, H2000, RG 223 etc.) to the matching unit the jumper cable JPC 40/RG 58/FN can be used. This is a 40 cm long RG 58 cable with one FME connector and one N-female connector.
A3
Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
ICD26S13E4GV00LF | D-Subminiature High Density | Amphenol
D-Sub High Density Board Mount Connectors, Input Output Connectors, 26 way, Right Angle, Solder socket, >200 Mating Cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c)
RTS6BS18N4S03 Plug, 4 Position, Female, Shell Size 18, with - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... ATM and AHD Series™ RTS6BS18N4S03 Plug, 4 Position, Female, Shell Size 18, with Silicone Seal-Plug, 4 Position, Female, Shell Size 18, with Silicone Seal . Call Us 1-800-394-7732; My Account; Home; Contact Us ...
HVBC1P80FV150 | Amphenol Global Search | Amphenol
HVC2P28FS &MVXXX is a high voltage, high current, 2.8mm 2 poles connector with metal shield and HVIL contact system. It has IP67, IP6K9K (mated) and IPXXB (unmated) ratings, and can withstand 900V DC and 20-40A rated current. HVC 2.8mm 2 Pos 180° High Voltage Connector - Hybrid&EV connector and ...
pci-4070 windows 10 | Amphenol Global Search | Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
Model 352C33 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A:
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol MP-5TRJ12EXTE-007 Modular Extension Cable, Straight-Thru, RJ12 7ft
High grade PVC cable and connectors; RJ12 Male Plug to RJ12 Female Inline Jack; Extend connection up to 7 feet; RoHS compliant. Average Rating: Review this product: Add First Review. You May Also Be Interested In. Amphenol MP-5FRJ45UNNS-001 Flat Silver Satin Modular Cables Plug to Tinned End, RJ45 (8 conductor) 1ft ...
MicroSpaceXS™ 1.27mm Unsealed - Amphenol CS
MicroSpaceXS 1.27mm Crimp-to-Wire Connector Platform, Wire to Board, CTW, Receptacle, Gold plating, AWG26-28(For product qualification latest status, please submit Product Enquiry) ... Wire to Board Connector, XS CTW-Receptacle / Female Tin AWG 22. Part Specification Detail. Part Specification Detail. The information below is for reference only ...
TITLE: Y MD - Amphenol Sine
AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel-plated 16 14 Machined AT62-209-16141 Female Contact - Socket, Nickel-plated 16 14 Machined AT60-202-1631 Male Contact - Pin, Gold-plated 16 16-20 Machined AT62-201-1631 Female Contact - Socket, Gold-plated 16 16-20 Machined
Amphenol
Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
Attenuator - amphenol-antennas.com
Dimensions without connectors 200 x 142 x 65 mm Weight 2.4 kg Connector Type See Ordering Options Below Environmental Characteristics ... N Male to N Female 4.3/10 Male to 4.3/10 Female 7/16-DIN Male to 7/16-DIN Female 3 dB (03) A-20003DHNMNF-CC A-20003DH4M4F-CC A-20003DHDMDF-CC 6 dB (06) A-20006DHNMNF-CC A-20006DH4M4F-CC A-20006DHDMDF-CC ...
ca252 | Amphenol Global Search | Amphenol
AT06-2S-LED1224V-OMC 2 Position LED Overmold Plug, Socket, L Gender: Female. Color: Clear. Operating Temperature: -55°C to +125°C. Housing Material: Natural Polycarbonate. Seal Material: Silicone Rubber. Seal Diameter: 2.24mm (.088 in) - 3.68mm (.145 in) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage ...
Features - amphenol-antennas.com
Connector 2 PORTS 4 PORTS 4 PORTS 2 PORTS Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 360° 360° 360° 360° Electrical Downtilt 0°, 5° 0°, 6° 0° 0° Configuration OMNI CONFIGURATION Connector Type (12x) 4.3-10 FEMALE CONNECTORS Dimensions 1219 x Ø371 mm (48.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK
Data Sheet EH CANopen - temposonics.com
M12 A-coded female connector (4 pin/5 pin), straight Part no. 370 677 M12 A-coded female connector (5 pin), angled Part no. 370 678 M12 A-coded male connector (5 pin), straight Part no. 561 665 M12 A-coded T connector (5 pin) Part no. 370 691 Material: GD-Zn, Ni Termination: Screw
RT061412PNH Plug, Male, 16AWG, 13A/250V - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... RT001412SNHEC Receptacle, Square Flange, 12 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # 192900-0306.
4U4VT360X12F xys5 - Amphenol Antenna Solutions
Connector 8 PORTS 8 PORTS ... Power at 50° C (122° F) 1640 WATTS Connector Type (16x) 4.3-10 FEMALE Dimensions 1219 x Ø371 mm (48.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK (4x) 1695-2700 | (4x) 3300-4200 MHz 16-Port Canister Antenna OMNI 48.0 IN FIXED TILT ELECTRICAL SPECIFICATIONS ...
36.4 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type