Search Results for h624-004
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
AgilLink™ 2.54mm Wire-to-Board - Amphenol
AgilLink™ 2.54mm wire-to-board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 3A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements.
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket.
65240-004LF | Dubox®-254mm | Amphenol
Dubox®, Crimp to Wire connector, 2.54mm (0.100in), Shrouded Header, Right Angle, Through Hole, Single Row, 4 positions. The information below is for reference only. For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
Explore high-quality range of connectors, adapters, cable assemblies, passive components and removal tools at SV Microwave. Elevate your RF connections today.
Clips & PP-Pads - Amphenol Mobile Consumer Products
PART #: C504 10M006 004 3 U. KEY FEATURES. 3.95L x 1.50W x 1.52H mm; Forward contact; Side protected; Request complete drawing: [email protected]
MIL-DTL-22992, Class ‘L’ - Amphenol Aerospace
Heavy Duty Class L* connectors are highly suitable for industrial or military applications. Resistance to the operating environments of heat, moisture, vibration, high impact and immersion - see chart below.
HT4C6318x000 - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 63°, 696-900 | 696-900 MHz, 18.0|18.0 dBi, 0-10°|0-10°, 2411 mm (94.9 in) Amphenol Antennas is your wireless communications network partner. Supporting your needs with innovative and tailored antenna solutions for optimal coverage and capacity.
Hoffman Products - TPC Wire
Our tubular lugs are available in non-plated, tin-plated and color-coded. They are UL certified for heavy-duty applications with trucks, buses, forklifts, automotive and industrial equipment. They have annealed terminals for easy crimping, along with seamless barrels for a secure accurate crimp.
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
Service Class F Amphe-Lite connectors provide excellent EMI shield-ing and grounding through electroless nickel plating and spring ground-ing rings. Environmental sealing is ensured with interfacial seals to prevent contact corrosion. Composite shells are completely immune to corrosion problems.
Rugged Ethernet Switch & Media Converters - Amphenol PCD
Amphenol’s RES-GMC is a MIL-STD rugged, unmanaged-military-grade Media converter, ofering up to 2 Gigabit security gateways per device for total isolation between two network with diferent security classification. The unit supports PoE on 2 ports (IEEE802.3af and IEEE802.3at).
Products - Amphenol
Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products.
cable connector HA T 3XXX 004+024+048 U - Amphenol Sine
Ag T 3200 004 U Au T 3200 048 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the payment of ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Have any questions? Talk with us directly using LiveChat.
amphe-power-radsok-technology-catalog-amphenol-industrial
One piece keyed aluminum shell, finished in black hard-coat plating - provides a strong industrial grade connector, engineered for a long service life. Reverse bayonet coupling connector with an audible, tactile and visual full mating feature. Heavy duty, rugged shells with a wide variety of backshell options.
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
Large glass coated bead thermistors on fine diameter platinum alloy lead-wires. Suitable for most low cost temperature measurement, control or compensation applications. The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL- PRF-23648.
Load Cells | PCB Piezotronics
Our load cell offering includes general purpose and fatigue rated load cells, which come in a variety of mechanical configurations such as single or dual bridge, low profile, canister, rod-end, and s-beam load cells — all of which provide excellent accuracy at an affordable price.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
GOLD PER ASTM B488, TYPE II, CODE C, CLASS 1.27, OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00005" MIN. 50 OHMS DC TO 26.5 GHz. THE INFORMATION CONTAINED IN THIS DRAWING IS THE SOLE PROPERTY OF SV MICROWAVE, INC. ANY REPRODUCTION IN PART OR AS A WHOLE WITHOUT THE WRITTEN PERMISSION OF SV MICROWAVE, INC IS PROHIBITED. ALL DIMENSIONS ARE AFTER PLATING.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol Aerospace's Circular Connector portfolio features Mil-spec qualified connectors, including MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.
Thermopile IR Detectors and Their Uses
thermopile radiation sensor develops a voltage output in response to incoming radiation. The device is a series connection of many thermocouple junctions arranged so that incoming radiation heats a group of detecting junctions while not heating a group of reference junctions.