Search Results for hala hp spcekter model üretiliyormu
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 6/10/2009 9:47:28 AM
PCB Search Results (357B03)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
Model 2025E-HF | PCB Piezotronics
Model 2025E-HF:High Frequency Shaker, 58 N (13 lbf) pk sine force, 13 mm (0.5") pk-pk stroke, 10-32 center mounting hole; includes cable and trunnion . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? ...
Iguana - Amphenol Ltd
Standard MIL-DTL-38999 interface; IP68 barrier sealed interface; Fully pre-loaded with PCB contacts; Optional pre-tinned contacts; Reduced diameter flange on jam nut connectors
PHY-TETRA-2-FME-... - amphenolprocom.com
PHY-TETRA-2-FME-... - amphenolprocom.com
Request Document - SV Microwave
Here is the SV Microwave request document. Please use the form below to request a model from our engineering team. Get the perfect response.
High Voltage Safety Lock - Amphenol Australia
When high-performance and increased safety are required in xEV, Amphenol PCD’s Excel|Mate connectors fulfil the challenge. HVSL Series is designed to meet AK standards for various xEV applications, including power and signal interconnect solutions.
Model 079A07 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model HT622B01 | PCB Piezotronics
Model HT622B01. Retrieving Price... (Pricing valid only in the U.S.) Add to Cart. Units in Stock Lead Times; More on the way: Call for Lead Time: Product Description; Specifications; Documents & Downloads; High temperature, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 ...
Model 378A21 | PCB Piezotronics
Model 378A21. Retrieving Price... (Pricing valid only in the U.S.) Add to Cart. Units in Stock Lead Times; More on the way: Lead Time for 1-5 is 6 Wks. Lead Time for 6-10 is 7 Wks. Product Description; Specifications; Documents & Downloads; Videos; 377A21 Microphone and 426E01 preamplifier with TEDS.
Gflex Scanning Receiver Brochure - PCTEL
Test up to 120 5G channels simultaneously. Measure the full channel on every 5G band. Benchmark multi-operator 2G-5G with one unit. Support government applications with I/Q testing.
Field Tunable VHF and UHF Wideband Mobile Antennas
Outstanding bandwidth performance – VHF and UHF; Field tunable; Rugged compact design – Thick-wall housing, double-sealed for maximum weatherproofing; Stainless steel spring option offered with select models
In-line ICP® Charge Converters | PCB Piezotronics
In-line ICP® Charge Converters For Conditioning Charge Mode Piezoelectric Sensors. In-line ICP® charge converters play a vital role in converting high impedance charge mode piezoelectric sensor signals into low impedance voltage signals, facilitating input to readout, recording, and analysis instruments.
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
242125-10 STP 3D Model (Size: 2350 kb ) 242125-10 PDF Customer Drawing (Size: 260 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: N-Type Jack to SMA Jack: Adapter Type: Between-Series: Alias: NF-SMAF12-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish:
Model HT339C31 | PCB Piezotronics
Model HT339C31:UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g, LTC, temp to 325°F (163°C) no mating cable supplied.
Model 357C72 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 699B02 Hand Held Shaker Installation and Operating Manual - PCB
Model 699B02 Hand Held Shaker Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com. Manual 21354 Rev E
Receiver Multicouplers HPRS - AMPHENOL PROCOM
Isolation between outputs: 30 - 100 MHz > 17 dB 100 - 500 MHz > 20 dB 500 - 960 MHz > 18 dB
TYPICAL APPLICATIONS - PCB
Model Number 086E80 086C01 086C02 English SI English SI English SI Performance Sensitivity (±15%) 100 mV/lbf 22.5 mV/N 50 mV/lbf 11.2 mV/N 50 mV/lbf 11.2 mV/N Measurement Range ±50 lbf pk 222 N pk ±100 lbf pk ±444 N pk ±100 lbf pk ±444 N pk Resonant Frequency ≥100 kHz ≥15 kHz ≥22 kHz Non-Linearity ≤1 % Electrical
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.