Search Results for harding connectors
Configurator Singles | Amphenol
Part # 342286: type: PL900RG-N Connector: Circuit Count: 9: Contact Plating: Gold: Contact Size: 22: Contact Termination: PCB: Contact Type: Machined, Gold Plated ...
Heavy Equipment Solutions Overview - Amphenol RF
• Quick mating and quick disconnect RF connectors • Blindmate connector systems • Custom cable assemblies and sub-systems Amphenol RF’s wide portfolio of ruggedized, IP-rated solutions are designed to support a broad variety of applications within the Heavy Equipment vertical. These RF
Amphenol Canada Corp 5950 14t h Avenue Markham, O N
CE RTI FI CATE O F A P P RO VA L This is t o Cert if y t hat t he Q ualit y Management S yst em of : Amphenol Canada Corp 5950 14t h Avenue
SSI Technologies – Application Note PS-AN15 MediaGauge™ Series MG-MD ...
2) Connect the supplied mating harness with Din connector to the mating connector on the back of the MediaGauge™ MG-MD digital pressure gauge. 3) Connect your relay and meter per the figure. 4) For current meter, connect the current meter in series with the 4-20 mA output. Connect the 4-20mA output
Configurator Singles | Amphenol
Part # 342420: type: PL900RG-N Connector: Circuit Count: 24: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
AC Antennas | AIS - Gemeco
AC Antennas AIS. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
X 0068226 9/18/2023 9/18/2018 9/18/2018 - SV Microwave
SV Microwave is a manufacturer of RF Connectors, Cable Assemblies and Components . We currently have contracts with DLA which require an active JCP Certification to continue producti on. As a sub-contractor to Boeing we need to see the specifications in order to bid and will not share export controlled technical data with non JCP certified ...
B75 High Wide Chirp, 600W, 12° Tilt, Garmin 8-Pin, DT
Features. Depth and fast-response water-temperature sensor; 600 W with a maximum depth performance to 106 m (350'); High frequency: 150 to 250 kHz; 30° beamwidth
B75 High Wide Chirp, 600W, 0° Tilt, Raymarine 11-Pin, DT
Features. Depth and fast-response water-temperature sensor; 600 W with a maximum depth performance to 106 m (350'); High frequency: 150 to 250 kHz; 30° beamwidth
Evolution of Network Architecture:From Centralized Headends to ...
Transitioning from centralized headends to distributed edge nodes improves network performance. This shift, driven by increased data consumption, offers benefits such as reduced latency and enhanced reliability using modular cabinets. […]
TM185 High Wide Chirp, 1kW, Humminbird 21-Pin, DT
1 kW. Get more coverage under your boat with Airmar’s unique, wide-beam, high-frequency, Chirp-ready TM185HW. The high-frequency band operates across a range of 150 to 250 kHz and has a fixed 25° beam.
SPACE SAVING SOLUTIONS - Amphenol PCD
• 1/4 turn bayonet style circular connector • IP67 performance • Rugged Polyamide Housings; 500 mating cycles • Blind-Mate, multiple key options • Unshielded Luminus as a low cost options Solaris • Low profile rectangular form factor • Easy to use slide latch • IP67 performance • Integrated Tie Wrap hole for easy mounting
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
3mm Board-to-Board Interconnect - svmicrowave.com
Features & Benefits Applications • Embedded computing • High density stacked PCB applications • High density multiport applications • 3mm board-to-board spacing • .150” minimum pitch between adjacent connectors • DC - 40 GHz • Low-force, solderless installation does not damage PCB • Easy to assemble, solderless design reduces yield and
3mm Board-to-Board Interconnect - SV Microwave
Features & Benefits Applications • Embedded computing • High density stacked PCB applications • High density multiport applications • 3mm board-to-board spacing • .150” minimum pitch between adjacent connectors • DC - 40 GHz • Low-force, solderless installation does not damage PCB • Easy to assemble, solderless design reduces yield and
REACTION TORQUE SENSOR Revision: G - PCB
Electrical Connector PT02E-10-6P PT02E-10-6P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. OPTIONAL VERSIONS Optional versions have identical specificati ons and accessories as listed for the standard model
3mm Board-to-Board Interconnect - svmicrowave.com
Features & Benefits Applications • Embedded computing • High density stacked PCB applications • High density multiport applications • 3mm board-to-board spacing • .150” minimum pitch between adjacent connectors • DC - 40 GHz • Low-force, solderless installation does not damage PCB • Easy to assemble, solderless design reduces yield and
SMASH Series - amphenol-socapex.com
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
ORDERING OPTIONS - Amphenol Antenna Solutions
Hexa band antenna, dual polarisation, 12 connectors Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10).