Search Results for harding connectors
Send Enquiry: - Amphenol In
Amphenol India, part of the Amphenol Group, one of the largest manufacturers of interconnect products in the world, designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. The Amphenol group is situated in 45 countries worldwide – in Asia, Europe, Australia, Africa and the Americas.
7 | aldenproducts.com - Amphenol Alden
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Ground vehicles - Amphenol Socapex
MIL-SPEC Connectors: These are rugged, high-reliability connectors that are designed to meet the demanding requirements of military applications. Examples include MIL-DTL-38999 and MIL-DTL-26482. Power Distribution Units (PDUs): These are devices used to distribute electrical power throughout the vehicle and manage power consumption.
Yagi Antennas S.PAGE-445 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
TRIAXIAL ICP® ACCELEROMETER - PCB
Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
emergency plans | Amphenol Global Search | Amphenol
constraints, reliability requireme nts, and maintenance plans. System and interconnect designers must think beyond the environment in establishing and selecting components. HEFO cables and connectors are frequently subject to severe treatment and misuse. A warfighter may use cable to rappel down or climb atop a shelter.
Mobile Networks | Markets | Amphenol
The ExaMAX® high-speed orthogonal connector system is designed to enable superior 25Gb/s electrical performance and provide a path to 56Gb/s in anticipation of further increases in bandwidth requirements. The 6-Pair orthogonal right-angle header connector solution further expands the range of applications supported by the ExaMAX® connector ...
Configurator Singles | Amphenol
Part # 342426: type: PL900RG-N Connector: Circuit Count: 24: Contact Plating: Gold: Contact Size: 26: Contact Termination: PCB: Contact Type: Machined, Gold Plated ...
newshield tv pro 2025 | Amphenol Global Search | Amphenol
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this ...
IT Datacom | Markets - Amphenol
FCI Basics Metral® 4000 Series is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers. The 4000 Series features a unique stripline structure in both the receptacle and header. Compared to the Metral® 1000 and 2000 Series, Metral® 4000 receptacle connectors employ a modified receptacle ...
Hy-Trex® 2kV Power Cable - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
B75 High Wide Chirp, 600W, 0° Tilt, Furuno 10-Pin, DT
Features. Depth and fast-response water-temperature sensor; 600 W with a maximum depth performance to 106 m (350'); High frequency: 150 to 250 kHz; 30° beamwidth
110WXS NMEA 0183 / 2000® WeatherStation® - SolarShield and Relative ...
Solar-radiation Shield. The model 110WXS is Airmar’s entry-level solution for land-based, stationary, weather-monitoring applications. A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings.
CUSTOMER OUTLINE DRAWING - Amphenol RF
d. insert cable into connector until it bottoms e. crimp ferrule over braid onto body using .128" hex 6. shows cable entry dimensions 6 6 6 c. max 90 degree side load : 45 newtons recommend mounting hole dimensions bullet ferrule contact 1/2-28 unef-2a thread 15.88 hex nut lock washer [5/8"] recommended cable stripping dimensions gasket lock ...
B75 High Wide Chirp, 600W, 0° Tilt, Garmin 12-Pin, DT - AIRMAR EMEA
Airmar’s low profile Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The B75HW combines the benefits of the high frequency band for amazing target separation on baitfish and schooling gamefish, with a wide 30° beamwidth for maximum coverage under the boat.
.565 Inch Archives - Amphenol Broadband Solutions
part # 750565jb00bk00100001. 0.565 inch broadband 75 ohm jacketed hardline coax, burial
LOW COST ICP ACCELEROMETERS - PCB
additional pin (connector version) or one/two cable conductors (integral cable version). Available on all series. 4. 1.65 in (42.2 mm) 2-Pin Threaded . MIL-C-5015 . Connector 11/16 hex Ø0.68 in . 1/4-28 Mtg. Hole (Ø17.3 mm) ACCELEROMETER. WITH MIL CONNECTOR. MODEL 601A01. n. Excellent signal-to-noise ratio. n. Low noise floor. SPECIFICATIONS.
Custom Ceramic Injection Molding - CIM - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
CUBE BBU 12 Volt Battery Backup Cabinet
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
B75 High Wide Chirp, 600W, 20° Tilt, MM Transducer, DT
Airmar’s low profile Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The B75HW combines the benefits of the high frequency band for amazing target separation on baitfish and schooling gamefish, with a wide 30° beamwidth for maximum coverage under the boat.