Search Results for hd antenna for tv
Antennes dipôles 7050158 - amphenolprocom.com
Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Spécifications. Électrique FR; Modèle: 7050158: Fréquence: 140 - 175 MHz: Puissance D'Entrée Max. 150 W: Polarisation:
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
Marine CXL 70-3/... - AMPHENOL PROCOM
The antenna needs neither loading coils, ground-plane, radials nor other auxiliary arrangements. The antenna is a grounded radiator antenna and therefore it shows a DC-short across the coaxial cable. A conical glass fibre tube completely encloses the carefully designed radiating element to assure long dependable service in all climates.
Log Periodic Antennas 7410000 - amphenolprocom.com
A rugged, high power directional antenna for FM radio broadcast and relay. Using a log-periodic dipole array design, the antenna offers a stable pattern over the full FM band. Former Jaybeam brand product. Specifications. Electrical; Model: 7410000: Frequency: 88 - 108 MHz: Max. Input Power:
Gemeco
We would like to show you a description here but the site won’t allow us.
WPA-700102-8CF-EDIN-0 Archives - Amphenol Antenna Solutions
WPA-700102-8CF-EDIN-0 Archives - Amphenol Antenna Solutions
Whip Antennas GF 402/... - AMPHENOL PROCOM
Colinear, 2 dB mobile antenna for the 450 MHz band using the GlassFix® mounting principle. Mounting on car window glass – no holes required. Double-adhesion procedure ensures fast and reliable fixing. Internal matching unit feeds external antenna through window glass. Half-wave collinear design – no ground plane required.
Catalog - amphenol-antennas.com
5043 @@@ E ec ca C a ac e c ˆ:-9=-6+A *)6, 380-430 ˜˝B ˜7,-4 6=5*-: 78<176; (@@@ ) ˜7,-4 =5*-: 5043 000 5043 010 5043 015 ˇ4-+<:1+)4 ,7?6<14<
5 11 MKS09T03 3 Wide Extended Scisor, 3 Point Mounting 2 Downtilt ...
the front pipe grips (3) Raise antenna to pipe. Insert second 7" bolt through front pipe grips (3) and tighten to pipe. Tighten the 7" bolts to 15Nm (11ft lbs.) Do NOT Overtighten. Excessive torque loading will distort the pipe grip components. 4. Position the antenna in the desired downtilt position (reference tilt chart below).
Antenna Engineering Capabilities | Antenna Products - PCTEL
In-house antenna measurement with MVG-Satimo Stargate-24 multi-probe near-field chambers; In-house mechanical test capability, and top-of-the-line mechanical CAD tools; Engineering Tools and Equipment. Two Satimo SG 24 near-field test ranges; 40 ft. tapered antenna test chamber;
Robust Antenna Base 128 - PCTEL
Base 128 is a robust antenna base for vehicles such as agriculture, construction equipment, and buses. It is flexible due to its adjustable ball joint for the rod.
BNC Cap Jk Chain | 112713 - Amphenol RF
BNC to HD-BNC Adapters; BNC to MCX Adapters; BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; BNC to SMB Adapters; ... RF Antennas. Back; Featured Category. RF Antennas; External Antennas; Embedded Antennas; Internal Antennas. RF Terminators. Back; Featured Category. RF Terminators; 1.0-2.3 Terminators;
Mobile Antennas| Wide range of Products | Amphenol Procom
Our Mobile Antennas product offering includes Shark Fin antennas, Dual-frequency antennas, GlassFix antennas, ¼λ antenna, Shock Spring antennas, Helical antennas, and Unity Gain antennas. Our Mobile Antennas have a frequency band coverage up to 6000 MHz and a maximum input between 5-250 W.
GNSS Combination Antennas ProNexus Plus - amphenolprocom.com
In-built 8x8 MIMO LTE antenna (617 - 960 MHz and 1710 - 7200 MHz) With 6x6 MIMO WiFi 6E (2.4/4.9-7.2 GHz), GNSS antenna for GPS L1, Glonass, Beidou and Galileo. The ProNexus Plus provides antennas for multiple technologies and multiband routers. The ProNexus Plus covers 4G, GNSS inc. 5G cellular bands, WIFI 2.4/5.8 and 7.2 GHz.
Dipole Antennas S.1-127 - AMPHENOL PROCOM
Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Skymasts brand product. Specifications. Electrical; Model: S.1-127: Frequency: 117 - 137 MHz: Max. Input Power: 150 W: Polarisation: Linear (Vertical or Horizontal)
SMB Straight Jack Solder Cup Bulkhead 50 Ohm | 903-406J-51R - Amphenol RF
SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA to PSMP Adapters; SMA to QMA Adapters; ... RF Antennas. Back; Featured Category. RF Antennas; External Antennas; Embedded Antennas; Internal Antennas. RF Terminators. Back; Featured Category. RF Terminators; 1.0-2.3 Terminators;
Marine Antennas CXL 2-1LW/... - amphenolprocom.com
This multi-purpose, omnidirectional, 0 dBd, rod-type base station and marine antenna covers the 160 MHz band in three models with 10 MHz overlap and can be used in a wide variety of applications. The broad-banded ½ λ dipole antenna element is sealed in a high-quality conical glass fibre tube with low wind-load, which will ensure undisturbed ...
CUUX033X03Fxyz0 - Amphenol Antenna Solutions
Panel, 1FT, 6-Port, 33°, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market. W e test all of our products performance against dust, water, wind load, temperature and lightning ...
Download or Request RET Files - Amphenol Antenna Solutions
Download RET Configuration Files Download the Antenna Control Unit Configuration Files for Base Station Antennas (Pack 38 - last updated December 20, 2021) Download RET Configuration Files Request RET Settings Files Use this form to request downloadable settings files which can reprogram an