Search Results for hdbc connector
Keep coax and fiber optic cable drops organized, protected and safe ...
Pre-connectorized fiber drops with large connectors can be troublesome to protect with standard-sized riser pipes. Amphenol Split Risers allow technicians to protect fiber optic cables without having to force the bulky connector ends through the pipe. Instead, the cable can be easily inserted through the split
APS-xx-WBM-LP-43F-CC - AMPHENOL PROCOM
Amphenol Power Splitters covers the bands of 698 - 2700 MHz with a PIM value of -153 dBc. Average max. power of 500 W. Mechanically sound and robust which will allow these to be utilised indoors and outdoors with a IP 65 rating.
Long flanged Receptacle monomodule With color coding plate With ESD ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Module Gigabit Socket Without peripheral sealing Crimped contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
ICP® IMPACT HAMMER - pcb.com
Electrical Connection Position Bottom of Handle Bottom of Handle Electrical Connector BNC Jack BNC Jack [2] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Plug Clicker nut 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Plug monomodule With ESD protection cap Polarization D
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Ethernet-Militär-Switch RESMLAC-8US-CAPS - Amphenol Socapex
Der Amphenol Socapex Ethernet Military Switch RESMLAC-8US-CAPS ist ein nicht verwalteter militärischer Ethernet-Switch für die Datenerfassung und -übertragung in rauen Umgebungen. Mit MIL-DTL-38999-Anschlüssen und 8 schnellen Ports ist dieser Switch vollständig konform mit MIL-STD-461E für elektromagnetische Störungen und MIL-STD-810F/GM für Umweltbedingungen.
PRO-MPHY450-2-.. dB-N-...
Connection(s) N(f) (other on request) Dimensions: 129 (incl. conn.) x 152 (incl. flanges) x 35 mm / 5.08 x 5.98 x 1.38 in. Weight: Approx. 0.35 kg / 0.77 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-MPHY450-2-3 dB-N: 210000606: Add to quote:
Long flanged Receptacle monomodule With conductive panel sealing With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Specification - Amphenol Fuyang
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING DATE REV ...
c dcn 41749 10/15 stw approved: checked: drawn: stw 11/05/12 stw 11/05/12 ela 11/05/12 rohs compliant.2556.48.135max3.43max.3909.91.51613.11 smp interface per
Receptacle Flanged 4 Modules Composite Standard Without plating Without ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Long flanged Receptacle monomodule With color coding plate With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Pass/Reject Filters BPBR 70/...-250 - amphenolprocom.com
High power base station band-pass/band-reject filters for the 380 – 470 MHz range. The use of large ø250 mm cavities means a high Q, resulting in a very narrow pass/reject spacing.
SIM2B24D110 - Amphenol Air LB
The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements.
SIM2B24B100 - Amphenol Air LB
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
PRO-DIR TETRA-...
Connection(s) N(f) Dimensions: 165 x 75 x 23 mm / 6.50 x 3.00 x 0.91 in. Weight: Approx. 0.375 kg / 0.83 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-DIR TETRA-10 dB: 210001025: Add to quote: PRO-DIR TETRA-20 dB: 210001026: Add to quote: PRO-DIR TETRA-30 dB: 210001027:
Receptacle Short flanged 2 Modules Metallic Shielded Olive drab cadmium ...
Receptacle Short flanged 2 Modules Metallic Shielded Olive drab cadmium Polarization E Not mounted
SIM2D88KA - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.