Search Results for hdmi cable for rasp pi 4
Port Letter Hex Size Thread Size Female - ssi-sensors.com
Port Configuration Port Letter Hex Size Thread Size A 7/8 in 1/4 NPT B 7/8 in 1/8 NPT C 7/8 in M12-1.5 6g D 7/8 in 7/16-20 E 7/8 in 3/8-24 F 5/8 in 1/4 NPT
Model 204C/FCS-5 ICP® quartz force ring, 40k lb comp., 0.12 mV/lb ...
Cables X O O O O O Plastic O O O O O O Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364. ... 50,000 lbs (to 22.4 kN). The flat sensing surface located on the top of the sensor is designed to measure a dynamic force quickly applied axially to the sensor.
NTC Type NDM - amphenol-sensors.com
(2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options • Other resistance values within the ranges shown; e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
cable is encapsulated into the tube to provide a solid moisture-proof seal. Full immersion of the metal portion of the standard is permissible. The calibration data is given for an immersion depth of 8" on 9" housings, and ... 1/4” X 4-1/2” S20 0.005 AS120 0.002 0-60 ES220 0.005 0-100
LEUCHTEN-SYSTEME * LIGHTING SYSTEMS - el-cab.com.pl
SM klar - clear cable 500 mm IP 67 E/ 30 10.0022.500 LED-Brems-Schlussleuchte 12 V 4 / 0,5 W PMMA / ABS Kabel 500 mm 0,15 kg 10 E2- 06053 BRS 726w/12 LED Stop / Tail Light BL DI BR ST S TL W RV SN FL R RR K NP SM SM klar - clear cable 500 mm IP 67 E/ 30 10.0023.500 LED-Brems-Schlussl. 24 V 4 / 0,5 W PMMA / ABS Kabel 500 mm 0,15 kg 10 E2-06053
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
Grainmaster i Intergrated moisture and temperature measurement
4. Typical value over one year. 5. All values measured at 25°C (77°F) and 1 mA excitation, unless otherwise noted. 6. 51445 TCS °C.-.25% FSO / 7. 51443 FSO: 80 - 120 mV. Shipping and Handling All wafers are shipped in protective containers. The wafers are sawn on sticky tape with rings. All wafers are electrically probed and visually ...
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Pressure Linearity ± 0.2 % Span 4 Pressure Hysteresis ± 10 µV/V 5, 6 Temp. Coefficient of Zero0.5 ± 3 µV/V/C 5, 6 Temp. Coefficient of Resistance 0.27 %/C 5, 6 Temp. Coefficient of Sensitivity-0.19 %/C 5, 6 Thermal Hysteresis of Zero ± 25 µV/V 5, 6 1. All values measured at 25ºC and 5 V excitation, unless otherwise noted.
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
4 NC Do Not Connect 5 --6 VSS Ground Supply 7 --8 SIG Digital Out, Calibration Interface 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Pinout. 5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect
NTC Type JR - amphenol-sensors.com
Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics
Charles Industries, An Amphenol Company 1450 American Lane, Floor 20 ...
preconnectorized cables, connectivity, and distribution options with modular splitters for centralized split architectures Location of manufacturing: Casey, IL
Amphenol
4. Acid alkali resistant 5. Waterproofing standard IP68 6. ... 1/1 mm DRAWING NO. VER REV PART NO. DRAWN TITLE CHECKED APPROVED SHEET SCALE 1.5/1 for 1/2" superflex and 1/2" annular cable AFS-2040567 AF2040567 METRIC WPS boot,4.1/9.5 male &4.3/10 male AMPHENOL FUYANG CO.,LTD CHANGZHOU, CHINA 1 DATE 1 1 Add note 6 REVISIONS REV DESCRIPTION 2020. ...
NTC Type NDL - amphenol-sensors.com
(2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1%
Telaire T7000 Series - amphenol-sensors.com
-4°F to 140°F (-20°C tp 60°C) Certification CE FCC Class 15 Part B Warranty 18 months parts and labor Performance—CO 2 Channel Measurement Range • 0 to 10,000 ppm display • 0 to 4000 ppm voltage output Display Resolution ±1 ppm Accuracy 0 – 2000 ppm: ±50 COppm or 5% of reading, whichever is greater 2000 – 10000 ppm: +/- 10% of ...
C e r t i f i c a t e o f Re g i s t ra t i o n - amphenol-invotec.com
C e r t i f i c a t e o f Re g i s t ra t i o n Q UA L I TY M A N A G E M E N T S Y S T E M. Invo t e c C i rc u i t s Ta mw o r t h L i m i t e d H e d g i n g L a n e
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz
T EMPOSONICS® T empoGuard EXPLOSION-PROOF HOUSING
Conduit openings: 3/4 in. - 14 NPT Ingress Protection: NEMA 4/IP66 ROD Material: Stainless steel 304L (1.4306) Mounting Flange: M18 x 1.5 (metric) ... and therefore, require the integral cable option, or the use of non-standard extension cable connectors to still fit inside the TempoGuard housing. Stroke-dependent Dead Zones Stroke Length Dead Zone
Model TLB352A56 High sensitivity, miniature (1.5 gm), ceramic ... - PCB
Cables X O O O O O Plastic O O O O O O Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572.
Position Cat Cover4.qxd (Page 1) - temposonics.com
Cable preparation tor Strain Relief Jl Conneaions (Strain Reraet) Jl Connections—Vebcity Output (Strain Rer,ef) J2 Conneaions (Strain the Analog System Analog QJtput Module Signals Specifications Voltage Output Jl Connections (MS Connector) 4-20 rnA Current Output Jl
Ventostat T8002-ACD Series CO Transmitters
or 4% of the reading (whichever is greater) @72°F (22°C) when compared against factory certified reference Non-Linearity < 1% of FS Stability With ABC Logic enabled (default setting for T8002-ACD-2K) <2% FS over the life of the sensor (typical 15 years) With ABC Logic disabled (default setting on T8002-ACD)