Search Results for hdp26-24-21pe-21 pin connector
MCX1855-FP - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
EMI Filters | Products - Amphenol Aerospace
Compliant Pin (press fit) for epoxy; Adapters: Effective and economical method of introducing EMI/EMP protection to an installed system; Intermateable with popular Mil-Spec connectors; Can be configured for transient protection; Space-qualified components available; Quick and efficient installation; Readily available in MIL-DTL-38999 Series I ...
Module With straight PCB contacts Pin Without peripheral sealing 5 ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
UE36-C26200-05B3A | QSFP DD | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of QSFP DD, part number UE36-C26200-05B3A Toggle Nav. Search. Search. Advanced Search . Search ... 1x2 QSFP-DD cage with SAN height square pin style heat sink. Environmental Compliance. Click to download Certificate of ...
00111920302 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs ... 00110420202 Pin contact #20 Barrel #22 (for junction module) ... Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; Solutions; Know-how;
Whip Antennas MU 1-ZG/... - AMPHENOL PROCOM
ZG-mount with 4 m cable and FME-connector: 370 - 410 MHz: Add to quote: MU 1-ZGP4/l: 130000888: Same mount as above: 406 - 440 MHz: Add to quote: MU 1-ZGP4/h: 130000889: Same mount as above: 430 - 470 MHz: ... The antenna is provided with our type ZG-mount for mounting from the outside in a 21 mm dia. hole.
Electromagnetic shaker system - Wilcoxon Sensing Technologies
Connector2 Bendix SP00A-8-3 Cable R4M-8B-8B-J9B-10 Temperature range 0° to +80°C Weight: Parts rigidly attached to structure Suspended weight Total weight 8 lb 20 lb 28 lb 100 31.6 10 3.16 Pounds, peak 4 10 100 1 k 2 k Frequency, Hz 316 Limited by shaker excursion Typical blocked force output (F10 shaker powered by PA8HF) Model F10 with dummy ...
Protimeter Mini C Moisture Meter - amphenol-sensors.com
pin extension probes and a hammer electrode for getting measurements up to 1 1/2” (38mm) below ... Resolution 6-20%, 1%; 20-30, 2% Green—Dry Yellow—At risk Red—Excessive Battery 1 x 9V Auto shut off Warranty 24 months on mechanical or manufacturing defects. Does not include wearing part or accessories. Packaging • Two replacement pin ...
Amphenol AMAO Product Compliance - Environmental Engineering
MS27656T21F11S YES CONNECTOR, ELECTRICAL RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU ... 8/8/2014 10:24:35 AM ...
Airmar Technology | Stuffing Tubes - Gemeco
Airmar Technology Stuffing Tubes. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Amphenol Network Solutions > E-SERIES - STORAGE TRAY
Due to the current status of this part, please contact your Inside Sales Representative at 509-926-6000
Model 333B35
%PDF-1.4 %âãÏÓ 7 0 obj > endobj 103 0 obj >/XObject >/ProcSet[/PDF/ImageB]>> endobj 102 0 obj >stream H‰Òw 6TH/æå*äå234Ñ30PAsK 39——Kß3×HÁ%Ÿ ...
G800MU300018EU | Board mount | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of Header Plug; 2.54mm pitch, part number G800MU300018EU. ... Board mount - Header Plug - Pin Header 2.54mm Pitch Vertical SMT,1x8Pin,Gold Flash,LCP,5.84mm*2.54mm_5.0mm,With CAP. Environmental Compliance. Click to download Certificate of ...
EBY Electro - Part Not Currently Available
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
300494 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132377RP-11: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
Coaxial Insert Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector Coaxial Insert Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 212106 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: DS6111C1-001-NX3GT3G-50: Body Finish: Gold: Body Material: Brass:
Datenblatt R-Serie Stabbaureihe RF - temposonics.com
Betriebsspannung 24 VDC (-15 / +20 %) - Verpolungsschutz Bis -30 VDC - Überspannungsschutz Bis 36 VDC Stromaufnahme 100 mA typisch ... Telefon: +86 21 2415 1000 / 2415 1001 E-Mail: info.cn@temposonics.com JAPAN Zweigstelle Telefon: +81 3 6416 1063 E-Mail: info.jp@temposonics.com
12.0 ± 0 - svmicrowave.com
SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector ...
F-Type Straight Receptacle Jack Round Post Round Flange 75 Ohm
RF Connector F-Type Straight Receptacle Jack Round Post Round Flange 75 Ohm. Downloads. 222144 PDF Customer Drawing (Size: 37 kb) 222144 STP 3D Model (Size: 746 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)