Search Results for hdp26-24-21pe-21 pin connector
Part Search Results - connectpositronic.com
Low profile, machined aluminum backshells with EMI protection for d-sub connectors, including Mach-D. D-Sub DT/DS/CT/CS Backshell Series Revision: NC 23/06. Zinc die-cast backshells with top or side entry for d-sub connectors.
Module Gigabit Pin With peripheral sealing Crimped contacts Supplied ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 1.13 oz 32 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ... Model PCS-24 Sensor sensitivity calibration with Pistonphone. Created Date:
CH1581MN Series - 5.08mm Spacing - EBY Electro
LED Lighting Connectors. ... 24. Centerline Spacing: 5.08mm Spacing (0.200") See DIMENSIONAL DRAWINGS ... Mounting Flange Nut: M2.5, Brass. PRODUCT NOTES: This block is a housing for a Crimpable Pin Insert (C1219-XX) DOWNLOAD. Download Product PDF. CH1581MN-XX-500.pdf. Contains dimensional drawing, full part number and component specifications. ...
350A Dual-Feed High-Current Panel - amphenol-ns.com
• Universal voltage applications – ±24 VDC and -48 VDC operation supported • Robust connections – input cable up to 750 MCM, out put cable up to #2 AWG ... Alarm Connector Wire wrap pins Relay Contact Ratings 1A at 60 VDC; 2A at 30 VDC Compliance Agency Compliance UL, cUL NEBS 3 . Ordering Information :
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Triaxial piezoresistive accelerometer - pcb.com
Key features n 2K, 20K and 60K g full scale ranges n Lightly damped for exceptional survivability n DC response n Low power consumption n Improved cable to minimize shock induced noise Description The Endevco® Model 7284A series is a family of rugged, lightly damped, piezoresistive triaxial accelerometers designed for high-acceleration shock measurements in three
4801-7001-02 - XMA
Connector: 2.92. Gender 1: m. Gender 2: 1. Average Power (Watts) 40. Max Frequency (GHz) 40. Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 4801-7001-02. CURRENT STOCK Out of Stock.
TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm ...
RF Connector TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm IP67. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 122529-10 STP 3D Model (Size: 1751 kb ) 122529-10 PDF Customer Drawing (Size: 93 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Operation Manual Level Plus SoCLEAN - Temposonics
Level Plus ® SoCLEAN® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@temposonics.com
EB416-03-900 Series - 4.57mm Spacing - EBY Electro
EBY Company has over 90 years of experience designing and building custom connectors, custom cables and cable assemblies. ... Contact Solder Pin Material: PhBz, Tin Plated. DOWNLOAD. Download Product PDF. EB416-03-900.pdf. Contains dimensional drawing, full part number and component specifications.
Yagi Antennas 7029088 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Module With front removable PCB contacts Pin With peripheral sealing ...
Module fitted with removable PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which
SMA Plug to SSMA Jack Adapter 50 Ohm Straight | 242189 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
10124420-101LF | AirMax VS2® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AirMax VS2 ® , part number 10124420-101LF.
BNC Straight Jack to HD-BNC Straight Plug B4855R 75 Ohm 2 M 12G
Connector 2 Part Number: 034-1107-12G: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: ... HD-BNC Straight Bulkhead Jack IP67 to HD-BNC Straight Plug B4855R 75 Ohm 24 inches 12G 095-850-300-024.
901026 Model (1) - Temposonics
Title: 901026 Model (1) Author: Kclement Created Date: 10/8/2002 9:54:24 AM
5003900 698- - amphenol-antennas.com
Connector 1 Port, N-Type Female or 7/16-DIN Female or 4.3-10 Female Mechanical Characteristics Dimensions (Length x Width x Depth) 180 x 170 x 60 mm 7.0 x 6.6 x 2.3 in Weight 0.4 kg 0.8 lbs Operating Temperature -55° to +60° C -67° to +140° F Radome Material and Color ABS, White RAL9003 Mounting Options Wall mounting On wall