Search Results for heartlink connector
MRJR538401 | Harsh Connector | Amphenol
Rugged Modular Jack RJ45, Input Output Connector, IP67, Right Angle on PCB, 8 Position, LED Yellow Left, Green Right, Tail Length 2.54mm, Unified Thread, Cat5 compatible
RT002028PNH03 Square Flange Receptacle, Male with Silicone Seal, 16AWG ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT002028PNH03 Receptacle, Square Flange, 28 Position, Male, Shell Size 20, with Silicone Seal.
10162309-001 | PV® | Amphenol
10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping action, portable with only 10 Kg weight and user-friendly, operation by hand.
71600-016LF | Quickie® | Amphenol
75867-303LF. Quickie® Wire to Board connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Right Angle, Double Row, 16 Positions
MicroSpace™ 1.80mm - Amphenol CS
MicroSpace™ 1.80mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Single Row, Top Latch, 4 Ways. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
101019966912A | Micro SD Express | Amphenol
Micro SD Express Sockets, Input Output Connectors, 17 Position, None Push, 1.55mm Height, 30u" Gold, LCP Black. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(a)-I, 6(b)-II and 6(c) China RoHS: Compliant with Exemption 7.1, 7.2 and 7.3.
Model 080A131 | PCB Piezotronics
Model 080A131:Curved surface magnet, 1.0" diameter, 35 lbf, 1/4-28 threaded hole w/mounting stud
Model 113B55 | PCB Piezotronics
Electrical Connector: BNC Jack; Weight: 1.55 lb (0.703 kg) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
Tag Archives: Paladin HD - Amphenol CS
Amphenol offers the most comprehensive backplane connector and cable portfolio in the industry. With supporting speeds up to a staggering 224G and compatibility with PCIe ® Gen7, these innovative interconnects redefine the benchmarks of connectivity.
AMC4 Connectors - Amphenol RF
The AMC4 (Amphenol Micro Coaxial, 4th Generation) connector series is a low profile (0.6 mm height off the board) series with an extremely small board footprint (2 mm x 2 mm). This series is used in 50 ohm impedance applications, with a frequency performance specification of DC to 6 GHz.
MUSBRA511R0 | Harsh Connector | Amphenol
Rugged USB Type A Accessory, Input Output Connector, Dust Cover, Black color. MUSB2A111027BP. Rugged USB Type A Accessory, Input Output Connector, Dust Cover, Special length with bushing, Black color. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...
PRO-PHY450-4-380-410-VSWR - AMPHENOL PROCOM
4-Channel Hybrid Ring Combiner including antenna tuner for TETRA Communication Radios
PCB Product Finder for Accelerometers - Test (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
65801-113LF | Clincher™ | Amphenol
Clincher™ Flex Connectors, Receptacle Assembly, Single Row, 13 Positions, 2.54mm (.100in) Pitch.
10159549-116KALF | WireLock® | Amphenol
10153118-116KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 16pin Header A Coding
Charge Mode Pressure Sensors | PCB Piezotronics
Electrical Connector: 7/16-27 2-PIN; Electrical Connector: 7/16-27 2-PIN; Weight: (with cable)4.73 oz; Weight: (with cable)134 gm; $4735.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:176A03. Measurement Range: 290 psi; Measurement Range: 20 bar;
U77E16D82001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77E16D82001
GSB311231HR | USB 3.2 CONN GEN1 (Type A, B, Micro) - Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.2 CONN GEN1 (Type A, B, Micro).Part number GSB311231HR
4 or 8 Channel 10/100/1000Base-T Mini Ethernet Switch | Products ...
Amphenol’s managed and miniature military-grade Ethernet switch. The RES-SCE-8EMG is also available as -4EMG with 4 channels. The portable rugged Ethernet switch is intended for unmanned vehicles or man packable command post.
ASSEMBLY MMCX APPROVED - amphenolrf.com
and "non-magnetic connectors" recommended mounting hole dimensions micromate (mmcx) jack interface per cecc22000 this surface marked "nm" to signify non magnetic connector scale 5.000.80 typ (5) author: amphenol rf created date: