Search Results for heartlink connector
HLW6R-2C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, HLW-R series, 6 Position, Side Entry Non-ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal
10090929-S264VLF | D-Subminiature High Density | Amphenol
D-Sub High Density Board Mount Connectors, Input Output Connectors, 26-Way Male Solder Bucket, 200 Mating cycles. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
SFW4R-3STAE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 4 Position, Bottom side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, with Cable Lock, Selective Gold plated Terminals with Tin-plate Solder-tail.
N-Type Plug to SMA Jack Adapter 50 Ohm Straight | 242113 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
20021121-00026T4LF | Minitek127® | Amphenol
Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 26Positions, 1.27mm (0.5inch) pitch.
HFW11R-2STE1H1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, HFW-R series, 11 Position, Top Side Contact, Side Entry Surface Mount Non-ZIF Connector, Tin plated Terminals, Halogen free. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes.
Model 138A05 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.75 oz (21.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
SFV28R-3STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 28 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free with Cable-Lock, Gold Flash
SFW5S-2STAE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW Straight series, 5 Position, Top Entry Surface Mount, ZIF, Gold plating
SFV24R-2STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 24 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Gold Flash
U10DH3822002T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X4 30µin Gold plating, Latch pin outside, Latch pin length=1.5mm, 24G, T&R packing
GigaBlox Rugged - amphenol-aerospace.com
There are four ethernet connectors on GigaBlox Rugged. Each connector has eight pins corresponding to the eight signals required for 1000BASE-T which are A-, A+, B-, B+, D-, D+, C+, C- and GND. The pin mapping of all four connectors is identical. Ethernet port pinout Connector Part Numbers Ethernet Cable Pinout Connector on board Mating header
SFV18R-2STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 18 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
HFW8R-1STE1H1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, HFW-R series, 8 Position, Bottom Side Contact, Side Entry Surface Mount Non-ZIF Connector, Tin plated, Lead Free, Halogen-Free. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes.
Model 080A130 | PCB Piezotronics
Model 080A130:Curved surface magnet, 0.75" diameter, 15 lbf, 1/4-28 threaded hole w/mounting stud
HFW28R-2STE1H1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, HFW-R series, 28 Position, Top Side Contact, Side Entry Surface Mount Non-ZIF Connector, Tin plated Terminals, Halogen free.
SFV20R-1STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 20 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Gold Flash
SFV27R-1STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 27 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Gold Flash
10137000-101LF | ExaMAX® | Amphenol
10127896-101LF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 4-Pair, 6 column, 84 position, Vertical Header, No Guide Pin.
10051922-1410ELF | 0.50mm pitch Flex Connectors | Amphenol
Contact us today for more details of 0.50mm Flex Connectors, part number 10051922-1410ELF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.