Search Results for heartlink connector
Cryogenic ICP® Industrial Accelerometers - PCB
2-Pin MIL Connector. Integral Cable. Integral Armored Cable. Terminal Block. Dual Temp and Vibration Output. Reciprocating Machinery Protector. DIN-Rail Mount Module. Displays & Alarms. Bearing Condition Monitors. Hazardous Area Approved. Embeddable OEM Pellets. Vibration Switches. USB Smart Switches.
DAO3W3S93C6G40LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Full Power 3W3 Socket Straight Press-Fit 40A , 500 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 1.6mm PCB Thickness.
65801-002LF | Clincher™ | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, Through Hole, Single Row, 2 Positions 2.54 mm (0.100in) Pitch, Right Angle. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Model 422E55 | PCB Piezotronics
Electrical Connector (Output) BNC Jack: BNC Jack: Size - Diameter: 0.52 in: 13 mm: Size - Length: 3.4 in: 86 mm: Weight: 1.15 oz: 32.7 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Datasheet. Product Specifications Product Manual ...
Charge Accelerometers | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
11826-BGA | LynxPlug 5mm | Amphenol
Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 280 pin, with cap. 11828-2GA. Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 280 pin, with kapton tape. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
61082-082402LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak®, part number 61082-082402LF. JavaScript seems to be disabled in your browser.
78211-003LF | Mini-PV™ | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, Through Hole, Single Row, 3 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating, 2.41 mm (0.095 in.) Tail. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and ...
Model QN | PCB Piezotronics
Cable Connector Model QN. Add to Quote. Product Description; Specifications; Documents & Downloads; 4-socket 1/4-28, hex coupling nut plug **Requires special tooling for assembly – No sales except PCB locations that have the tooling and procedures.** Connector Style: Multi-conductor;
11826-BFA | LynxPlug 5mm | Amphenol
Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 240 pin, with cap. 11828-2FA. Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 240 pin, with kapton tape. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Radiation Hardened Accelerometers | PCB Piezotronics
Radiation hardened accelerometers for use in hazardous environments. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
usb connector | Amphenol Global Search | Amphenol
Double Shielded GPIB Cables (IEEE-488 Cables) by Amphenol -- Buy Direct from the Original GPIB Connector Inventor: Amphenol. The Amphenol Premium GPIB cable series is specifically optimized for tough environments where high exposure to EMI/RFI, repeated disconnects, or excessive wear and tear are anticipated.
10133891-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of examax 85Ω high speed backplane connector. Contact us today for more details of examax , part number 10133891-101LF. JavaScript seems to be disabled in your browser.
67997-410HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 10 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
B322-1B7L1-11260-E100|FloatCombo™ 0.50mm | Amphenol
Contact us today for more details of FloatCombo™ 0.50mm connectors, part number B322-1B7L1-11260-E100 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Amphenol Assembletech
SAS 22Pos connector: 30mohm max. initial, 15mohm maximum after stress test. 2. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 3. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. Mated Connector Impedance: 100+/-10% ohm 2. Common Mode Impedance: meet SATA3.0 specification
10116601-101LF | AIRMAX VSe® | Amphenol
AirMax VSe®, Backplane Connectors, Header, Vertical, Small Press-Fit, 3 Pair, 6 Column, 54 Position, 2.00mm (0.079in) Pitch
PCB Search Results (081B05)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
Markets - Amphenol Aerospace
2-Channel 4 GSPS 12-Bit Analog Input A/D Connector; 4-Channel 370 MSPS 16-bit Analog Input A/D Connector; 4-Channel 160 MSPS 14-bit Analog Input A/D Connector Multimode Fiber Output; 8-Channel 160 MSPS 14-bit Analog Input A/D Connector; CRATE; Ethernet Switches. RaptorLink 64X50 SOSA Ethernet Switch; 432-Channel Mega Rugged Ethernet Switch
Model 080A121 | PCB Piezotronics
Model 080A121:Flat surface magnet, 1.0" diameter, 35 lbf, 1/4-28 threaded hole w/mounting stud