Search Results for heartlink connector
PCB Search Results (333B32)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
54202-S0803LF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 6 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
10160920-1241100LF | Minitek Pwr Hybrid 3.0 Header | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board mid power application. Contact us today for more details of Minitek Pwr CEM-5 PCIe Connector System, part number 10160920-1241100LF.
91931-31111LF | Conan® | Amphenol
Conan® 1.00mm Pitch, Board To Board Connector, I - Industrial Series, Vertical Header, Surface Mount, 11 Positions, 1.00mm ( 0.039in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 5 Ways. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
HFW8R-1STAE1H1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, HFW-R series, 8 Position, Bottom Side Contact, Side Entry Surface Mount Non-ZIF Connector, Lead Free, Gold Plate Terminals Halogen-free. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant.
SLW22S-1C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, SLW-S series, 22 Position, Top Entry ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal
Assembly Instructions-C72 Amphenol MMCX
Ferrule Connector Body Cap a b c f d BRAID AND DIELECTRIC e CRIMP ZONE SOLDER Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm) Number Type RG-/U Cavity for CTL Series Outer Ferrule Tool No. de f 908-43200 Right Angle Plug RG-178, 196 .105 (2.67) CTL-13 .170 (4.32) .235 (5.97) .285 (7.24)
U10C438260T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 30µin Gold plating, Latch pin length=4.2mm, 24G, T&R packing
Low Frequency ICP® Accelerometers - PCB
2-Pin MIL Connector. Integral Cable. Integral Armored Cable. Terminal Block. Dual Temp and Vibration Output. Reciprocating Machinery Protector. DIN-Rail Mount Module. Displays & Alarms. Bearing Condition Monitors. Hazardous Area Approved. Embeddable OEM Pellets. Vibration Switches. USB Smart Switches.
180° Clocked RF Cable Assemblies - SV Microwave
SV Microwave has just released a series of 180° clocked cable assemblies that feature right-angle connectors positioned in opposing directions. These high-performance assemblies have been configured to maximize space in applications with tight routing. These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both ...
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Reverse ...
RF Connector TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Reverse Thread. Downloads. Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: TL1121A1-ND3G-58CU-50: Body Finish: Nickel:
10137061-00021LF | USB 3.1 | Amphenol
Contact us today for more details of USB 3.1 GEN 1 CONNECTOR, part number 10137061-00021LF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Trade Shows | PCB Piezotronics
Visit PCB® Piezotronics at these events. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
65240-007LF | Dubox®-254mm | Amphenol
Dubox®, Crimp to Wire connector, 2.54mm (0.100in), Receptacle, Dual Entry, Single Row, 7 positions.
Model HT640B71 | PCB Piezotronics
Model HT640B71:High temperature vibration sensor, 4 to 20 mA output, 0 to 1.0 in/sec pk, 3 to 1k Hz, top exit, terminal block
87606-303LF | Dubox® | Amphenol
Dubox®, Board to Board connector, 2.54mm (0.100in), Receptacle, Vertical, Through Hole, Double Row, 6 positions
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
Model 030 | PCB Piezotronics
Miniature, low-noise, coax, 34 awg (7/42), blue FEP cable (price per foot) Cable Style: Coaxial - Low Noise; Number of Conductors: 1
amphenol y connector | Amphenol Global Search | Amphenol
This connector is a unique packaging solution consisting a molded base plate, a copper “connector”, and a molded top cover. When attached to the traction motor, this unit creates a safe, reliable, and efficient means of conducting high amperage current from the third rail or catenary to the propulsion controller. ...